Casters(Wheel Characteristic:Low Temperature Resistance)
| Days to Ship |
|
|---|
-

Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster, made from antibacterial white urethane, dienic rubber BR, high-impact rubber, monomer casting nylon, rubber SBR, and white diene rubber BR, provides reliable stability by minimizing wear and tear. Designed to facilitate smooth movement, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads, protecting sensitive systems without compromising performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - for Medium Loads, Standard Pressed, Swivel
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatility and durability. These swivel casters feature wheels made from antibacterial white urethane and strong materials like high-impact rubber and nylon. They are resistant to abrasion, chemicals, and gasoline, making them suitable for light oil and low-temperature settings. Note that these casters do not have a stopper.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Wheels - Vulcanized Rubber Coating, RE.C7
ELESA
Wheels for the general public, excellent rolling resistance and elasticity features.
Environmental conditions
Suitable for use in humid environments and in the presence of medium-aggressive chemical environments; use in environments with the presence of organic, chlorinated solvents, hydrocarbons and mineral oils is not recommended.- Volume Discount Available
Configure Now
Ships as soon as 12 Days -

Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter
Takigen (Hammer Caster)
Takigen Hammer Caster, Plate Type Fixed, features a range of wheel materials including MC Nylon, Nylon, Phenol, Steel, Synthetic Rubber, and Urethane, ensuring exceptional durability. Wheel characteristics like abrasion resistance, chemical resistance, gasoline resistance, heat resistance, low-temperature resistance, and oil resistance enhance versatility in diverse applications. Designed for flat plate type casters with wheel diameters of 50-75 mm, this product optimizes operation and extends equipment lifespan in industrial environments. With robust construction, it effectively safeguards sensitive systems while maintaining superior performance, making it an ideal choice for demanding tasks.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Standard Press Casters - Medium Load Swivel Type with Stopper
Sisiku Addkreis
Sisiku Addkreis Caster Type Plate Type Swivel offers reliable mobility and stability by utilizing a robust design tailored for medium load applications. Designed to navigate diverse surfaces with ease, this caster ensures exceptional abrasion resistance and is gasoline resistant, including light oil, making it suitable for various environments. Providing a durable solution, Sisiku Addkreis effectively supports heavy items without compromising on performance or safety, thanks to its double stopper that enhances control during movement and positioning.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster delivers exceptional mobility and stability by incorporating high-quality MC Nylon, steel, and urethane materials. Designed to excel in various environments, the caster ensures robust performance with features like abrasion resistance, chemical resistance, and heat resistance. Providing a low-platform dust-proof solution, this swivel caster effectively supports heavy loads while maintaining smooth operation. Gifu Sanken Plate Type Swivel Caster achieves reliable functionality without compromising durability, making it ideal for demanding applications.
Configure Now
Ships as soon as 7 Days -

Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster
Tosei Sharyo
A caster with integrated production in Japan.
Features
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
Applications
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Low floor, compact, and the highest allowable load. Distortion due to load does not occur even when fixed for long periods of time under heavy loads.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Standard Pressed, Plate, Fixed, KK Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are plate-type fixed casters suitable for various applications. They feature wheels made from antibacterial white urethane, high-impact rubber, and monomer casting nylon, ensuring durability and hygiene. Their excellent resistance to abrasion, chemicals, gasoline, low temperatures, and oil makes them versatile. Note that they do not include stoppers.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Medium-Load Caster, Swivel, J Type, Size: 150 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and versatility by featuring a medium-load design ideal for various applications. Designed to withstand demanding environments, the caster ensures exceptional performance with materials such as conductive urethane and heat-resistant rubber. Providing a durable solution, Gifu Sanken effectively combines abrasion resistance, chemical resistance, and low-temperature resistance without compromising stability. With a 150 mm size, this caster is perfect for ensuring smooth movement even in challenging conditions, making it an essential component for many industrial uses.
Configure Now
Ships as soon as 7 Days -

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series
Tosei Sharyo
Tosei Sharyo Plate Type Swivel Caster, featuring MC nylon, nylon, phenol, rubber, or urethane wheels with a rotation stopper, provides reliable stability and smooth maneuverability in various industrial settings. Designed for heavy-load applications, it optimizes operation and extends equipment lifespan in demanding environments. Its durable construction effectively supports substantial weights, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed SAK Series
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are durable plate-type fixed casters featuring a shock absorber to reduce impact. They are suitable for various applications and made from high-quality materials like antibacterial white urethane and antistatic urethane, providing abrasion resistance and protection against gasoline and light oil. These casters also offer low-temperature resistance and include a fixed stopper.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Medium-Load Caster, Swivel, J Type, Size: 130 mm
Gifu Sanken Kogyo
Gifu Sanken Caster, Plate Type Swivel, 130 mm Size provides reliable mobility solutions by incorporating medium-load capacity and swivel functionality. Designed to enhance maneuverability, plate type casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction using conductive urethane, heat-resistant rubber, and MC nylon, these casters effectively resist abrasion, chemicals, and various oils, protecting sensitive systems without compromising performance. Ideal for diverse applications requiring robust support, ensuring seamless transportation and stability.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Uchimura-Caster
Uchimura-Caster Plate Type Swivel offers reliable mobility and support by utilizing a robust phenol wheel material. Designed to withstand harsh conditions, this caster ensures exceptional durability and resilience against abrasion, chemicals, and various oils, including gasoline and light oil. Providing a heavy-duty solution, Uchimura-Caster effectively handles demanding applications without compromising performance, showcasing a special synthetic resin composition that enhances heat and low-temperature resistance. Ideal for industrial environments, this caster guarantees efficiency and reliability in challenging settings.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Yuei Caster
A caster for heavy items such as large machinery and equipment.
Features
· Can be mounted onto machinery and devices without taking up much space.
· Helps prevent wheel deformation caused by long-term exposure to heavy loads.- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - for Light Loads, Plate, Swivel, General Purpose, Steel, E Series EJ, Gold Caster
Tosei Sharyo
Tosei Sharyo Caster, Plate Type Swivel, offers exceptional versatility through a range of wheel materials including elastomer, nylon, rubber, and urethane. Engineered for superior abrasion and chemical resistance, it withstands exposure to gasoline and light oils while maintaining low-temperature resilience. Featuring options for rotation stop or no stopper, this general-purpose caster efficiently maneuvers light loads. Its robust design enhances operational efficiency and prolongs equipment lifespan in various environments, ensuring protection for sensitive systems without sacrificing performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

General-Purpose Caster Steel Medium Loads Screw-in S Series SA
Tosei Sharyo
Tosei Sharyo Screw-In Type Caster, made from nylon, rubber, or urethane wheels with a rotation stopper, provides reliable mobility and stability with smooth movement across various surfaces. Designed to accommodate medium loads, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 6 Days -

Casters - Fixed, Medium Load, 130 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Medium Load Caster Fixed K Type, Size 130 mm provides reliable stability and mobility by utilizing a plate type fixed caster design. Designed to support medium loads in various environments, this caster type optimizes operation and extends equipment lifespan in industrial settings. With multiple wheel material options such as conductive urethane, heat resistant rubber, and MC nylon, this caster effectively resists abrasion, chemicals, and temperatures, protecting sensitive systems while ensuring smooth performance. Ideal for demanding applications, it promotes efficiency and durability without compromising functionality.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Casters - Holder, Stainless Steel, 75 mm Size, KA Model
Gifu Sanken Kogyo
Gifu Sanken Casters & Stoppers include plate-type fixed casters suitable for diverse applications, made from high-performance materials like conductive urethane, heat-resistant rubber, and nylon. These wheels offer excellent durability, featuring abrasion and chemical resistance, plus resilience against gasoline, oil, and extreme temperatures. Note that a stopper is not included.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Heavy-Load Caster, Swivel, JM Type, Size: 100 mm to 130 mm
Gifu Sanken Kogyo
Gifu Sanken Heavy-Load Caster offers reliable mobility and support by utilizing a robust plate type swivel design. Designed to accommodate demanding applications, the caster ensures stability and ease of movement across various surfaces. Providing a durable solution, Gifu Sanken effectively withstands abrasion, chemicals, gasoline, and extreme temperatures without compromising performance. With a wheel material selection that includes aluminum and reinforced nylon, this caster maintains reliability and longevity in heavy-duty environments, enhancing operational efficiency and safety.
Configure Now
Ships as soon as 4 Days -

Flat Plate Type Caster 420SR, 420SRP, 100-150 mm Wheel Diameter
Takigen (Hammer Caster)
High quality rigid casters that can be used together with swiveling type casters 420S, 413S.
Features
· Can be combined for use.
· Wheel material and wheel diameter can be selected based on the application.
Applications
· Optimal for factory, stores, and office.- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Uchimura-Caster
Uchimura-Caster 100HB2-PA, Plate Type Swivel Caster, features a robust polyurethane wheel that excels in abrasion resistance, gasoline resistance (including light oil), heat resistance, low temperature resistance, and oil resistance. Designed for heavy class applications, this caster effectively supports compact loads while ensuring smooth maneuverability. With radial bearing included, it optimizes operation and extends equipment lifespan in industrial environments. Durable construction protects sensitive systems, delivering reliable performance without compromise, enhancing overall efficiency and safety in demanding settings.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Uchimura-Caster, Plate Type Swivel Caster, features a robust engineering plastic wheel designed for heavy-duty applications. Wheel characteristics include abrasion resistance, chemical resistance, gasoline resistance (including light oil), heat resistance, low-temperature resistance, and oil resistance. Equipped with heavy-class 100HB2-EP track type small heavy-duty radial bearings, this caster optimizes operation and extends equipment lifespan in industrial environments. With durable construction, it effectively absorbs shock and vibration, protecting sensitive systems without compromising performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - for Light Loads, Plate, Fixed, General Purpose, Steel, E Series EK, Gold Caster
Tosei Sharyo
• Application: Logistics, Carriage
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Load Category: Light Load
• Caster Type: Plate Type Fixed- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 6 Days -

Casters - with Stem and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SC
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are efficient, durable plug-in casters made from antibacterial white urethane, SBR rubber, and BR rubber. They provide excellent abrasion resistance and can endure gasoline, light oil, low temperatures, and oil exposure. The included stopper plate enhances stability, making them perfect for scaffolding.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Medium-Load Caster, Swivel, J Type, Size: 100 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and stability by utilizing a medium-load design. Designed to navigate various surfaces with ease, this caster ensures smooth operation and superior performance in industrial and commercial settings. Providing a durable solution, Gifu Sanken effectively withstands harsh conditions with its heat-resistant rubber and abrasion-resistant materials, delivering long-lasting use without compromising on chemical, oil, or gasoline resistance. Ideal for diverse applications, this caster enhances efficiency while maintaining safety and reliability.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Casters - Fixed, Medium Load, 100 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Casters & Stoppers have a plate-type fixed caster design suitable for medium loads. The wheels are crafted from durable materials like conductive urethane, heat-resistant rubber, MC nylon, nylon, red rubber, and standard rubber, providing excellent abrasion resistance and protection against chemicals, gasoline, oil, heat, and cold. Note that a stopper is not included.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Casters - Fixed, Medium Load, 150 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Plate Type Fixed Caster offers reliable durability and stability by utilizing a robust design suited for medium load applications. Designed to withstand various environmental challenges, this caster ensures effective movement across surfaces while resisting abrasion, chemicals, and extreme temperatures. Providing a long-lasting solution, Gifu Sanken Caster effectively enhances mobility without compromising performance, making it ideal for industrial settings where reliability and functionality are paramount. With features like conductive urethane and heat-resistant rubber, this caster meets diverse operational demands.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Medium-Load Caster, Swivel with Double Stopper JB Type, Size: 150 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and stability by incorporating a robust design featuring a double stopper for enhanced control. Designed to navigate various surfaces with ease, the caster ensures superior performance in medium-load applications across industrial and commercial environments. Providing a durable solution, Gifu Sanken effectively withstands abrasion, chemical exposure, and temperature fluctuations without compromising reliability or safety. Ideal for diverse settings, this caster enhances operational efficiency and promotes seamless movement.
Configure Now
Ships as soon as 7 Days -

Casters - for Heavy Loads, Plate, Fixed, General Purpose, Steel, H Series HK, Gold Caster
Tosei Sharyo
Tosei Sharyo Plate Type Fixed Caster, made from MC nylon, nylon, phenol, rubber, or urethane wheels, provides robust performance by ensuring stability and durability in demanding conditions. Designed to support heavy loads, it optimizes movement and enhances efficiency in industrial environments. With resilient materials, it effectively minimizes wear and extends equipment lifespan, safeguarding sensitive machinery while maintaining mobility.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Heavy-Load Caster, Swivel with Rotation Stopper JMB Type, Size: 100 mm to 130 mm
Gifu Sanken Kogyo
• Plate Length L (mm): 108
• Plate Width W (mm): 108
• Mounting Hole Pitch, Long Length Direction Dimension L1 (mm): 80
• Mounting Hole Pitch, Short Length Direction W1 (mm): 80
• Stopper: With Rotation StopperConfigure Now
Ships as soon as 4 Days -

Stainless Steel Press Rigid Caster without Stopper K-1304R
Takigen
Takigen K-1304R Caster, Plate Type Fixed, Nylon, Stainless Steel, Urethane Rubber offers exceptional durability by combining high-quality materials. Designed to withstand various environmental conditions, this rigid caster provides reliable support and mobility for equipment in industrial settings. Its wheel characteristics include abrasion resistance, chemical resistance, and heat resistance, ensuring optimal performance in demanding applications. With a focus on protecting sensitive systems, this caster enhances operational efficiency while extending equipment lifespan. Versatile and robust, K-1304R Caster meets diverse mobility needs without compromising quality.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Swivel Type for Use with Type Caster without Stopper K-100HB2
Takigen
Takigen Plate Type Caster Swivel offers reliable mobility and stability by utilizing high-quality engineering plastics and polyurethane materials. Designed to withstand challenging conditions, the caster ensures exceptional abrasion resistance, chemical resistance, heat resistance, and low-temperature resistance across various industrial applications. Providing a durable solution, K-100HB2 effectively enhances maneuverability without compromising performance or reliability, making it an ideal choice for environments requiring robust and dependable caster solutions.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB
Sisiku Addkreis
•Caster Type : Plate Type Swivel
•Wheel Material : Antibacterial White Urethane, Antistatic Urethane, Dienic Rubber BR, High impact rubber, Rubber, Rubber SBR, Urethane, White Diene Rubber BR
•Wheel Characteristics : Abrasion Resistance, Antistatic, Gasoline Resistant(including Light Oil), Low Temp. Resistance, Not Provided, Oil Resistance
•Stopper : With Double Stopper (Rotation + Swivel)
For complete product overview see the sections below:- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Medium-Load Caster, Swivel, J Type, Size: 200 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and stability by utilizing a robust design and high-quality materials. Designed to withstand medium-load applications, this caster ensures smooth maneuverability across various surfaces, making it ideal for industrial and commercial environments. Providing a durable solution, Gifu Sanken effectively combines abrasion resistance, chemical resistance, and heat resistance, allowing for consistent performance without compromising safety or efficiency, even in demanding conditions.
Configure Now
Ships as soon as 7 Days -

Casters - Fixed, Medium Load, 75 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Plate Type Fixed Caster delivers exceptional mobility and stability for medium load applications by utilizing high-quality materials. Designed to withstand various environmental conditions, this caster ensures outstanding performance in industries requiring abrasion resistance, chemical resistance, and heat resistance. Providing a reliable solution, this caster effectively supports safe and efficient movement across diverse surfaces. With its conductive urethane and heat-resistant rubber components, Gifu Sanken caster guarantees long-lasting durability without compromising functionality or reliability.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Heavy-Load Caster, Swivel, JH Type, Size: 130 mm to 150 mm
Gifu Sanken Kogyo
• Shaft Dia. Dimension T (f): 20
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Shaft Bearing: Steel Plate with BearingConfigure Now
Ships as soon as 7 Days -

Low-Floor Type Fixed Casters for Heavy Loads without Stopper K-600HB2
Takigen
Takigen K-600HB2 Caster Type offers reliable support for heavy loads by utilizing a low-floor design that enhances stability and ease of movement. Designed to accommodate demanding environments, the caster ensures exceptional performance through its engineering plastics and polyurethane construction, providing abrasion, chemical, heat, and low-temperature resistance. Providing a durable solution, K-600HB2 effectively navigates various surfaces and conditions, delivering smooth operation without compromising efficiency or reliability in heavy-duty applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Middle Class 100FH-P Truck Type Special Synthetic Resin Wheel Packing Caster for Medium Loads
Uchimura-Caster
Distortion due to load does not remain even when fixed for long periods of time. A compact caster for medium weights.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Starting resistance reduced to lowest level possible. Durability is superb and abrasion-resistance is superior to that of metal.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Uchimura-Caster
Starting resistance is reduced to the limit, durability is superb, and its incredible abrasion-resistant performance is superior to metal.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Uchimura-Caster
Uchimura-Caster, Heavy Class 100HB-PAs Truck Type PA Polyurethane Wheel (Packing Caster), features a plate type swivel design with high-quality polyurethane material. Wheel characteristics include abrasion resistance, gasoline resistance (including light oil), heat resistance, low-temperature resistance, and oil resistance. Equipped with a rotation stopper, this packing caster supports heavy loads efficiently. Designed to enhance mobility and stability, Uchimura-Caster minimizes wear and tear on equipment, ensuring optimal performance in demanding environments while safeguarding sensitive systems.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Durability is superb and abrasion-resistance is superior to that of metal. Highly elastic to prevent payload from being subjected to shocks.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Sisiku Addkreis | Pegasus | Sisiku Addkreis | ELESA | Takigen (Hammer Caster) | Sisiku Addkreis | Gifu Sanken Kogyo | Tosei Sharyo | Uchimura-Caster | Sisiku Addkreis | Gifu Sanken Kogyo | Tosei Sharyo | Sisiku Addkreis | Gifu Sanken Kogyo | Uchimura-Caster | Yuei Caster | Pegasus | Tosei Sharyo | Tosei Sharyo | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Takigen (Hammer Caster) | Uchimura-Caster | Uchimura-Caster | Tosei Sharyo | Sisiku Addkreis | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Tosei Sharyo | Gifu Sanken Kogyo | Takigen | Takigen | Sisiku Addkreis | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Takigen | Uchimura-Caster | Uchimura-Caster | Uchimura-Caster | Uchimura-Caster | Uchimura-Caster |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter | Standard Press Casters - Medium Load Swivel Type with Stopper | Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm | Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster | Casters - for Medium Loads, Standard Pressed, Plate, Fixed, KK Model | General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series | Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed SAK Series | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series | Casters - for Light Loads, Plate, Swivel, General Purpose, Steel, E Series EJ, Gold Caster | General-Purpose Caster Steel Medium Loads Screw-in S Series SA | Flat Plate Type Caster 420SR, 420SRP, 100-150 mm Wheel Diameter | Casters - for Light Loads, Plate, Fixed, General Purpose, Steel, E Series EK, Gold Caster | Casters - with Stem and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SC | Medium-Load Caster, Swivel with Double Stopper JB Type, Size: 150 mm | Casters - for Heavy Loads, Plate, Fixed, General Purpose, Steel, H Series HK, Gold Caster | Heavy-Load Caster, Swivel with Rotation Stopper JMB Type, Size: 100 mm to 130 mm | Swivel Type for Use with Type Caster without Stopper K-100HB2 | Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB | Low-Floor Type Fixed Casters for Heavy Loads without Stopper K-600HB2 | Middle Class 100FH-P Truck Type Special Synthetic Resin Wheel Packing Caster for Medium Loads | |||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||
| Days to Ship | 7 Days | 5 Days | 7 Days | 12 Days | 5 Days | 4 Days | 7 Days | 4 Days | 4 Days | 7 Days | 7 Days | 4 Days | 7 Days | 7 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 4 Days | 6 Days | 7 Days | 7 Days | 4 Days | 5 Days | 4 Days |
Same Day Stock Items Included | 6 Days | 7 Days | 7 Days | 7 Days | 7 Days | 7 Days | 4 Days | 4 Days | 5 Days | 5 Days | 7 Days | 7 Days | 7 Days | 7 Days | 5 Days | 4 Days | 8 Days | 8 Days | 4 Days | 8 Days |
| Caster Type | Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel | Plate Swivel / Plate Fixed | Plate Fixed | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Fixed / Shock Absorber | Plate Swivel | Plate Swivel | Screw-In / Other | Plate Swivel | Plate Swivel | Screw-In | Plate Fixed | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Fixed | Plug-In | Plate Swivel | Plate Fixed | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel / Other | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed / Other | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | - | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided / Rotation Stopper / Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | - | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 140.01 to 220.00 | 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 | 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 | 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 140.01 to 220.00 | 80.01 to 140.00 / 140.01 to 220.00 | 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 | 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 | 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 / 320.01 to 485.00 | 140.01 to 220.00 / 220.01 to 320.00 |
| Mounting Height H(mm) | 144 ~ 305 | 142.88 ~ 241.3 | 144 ~ 305 | 107 ~ 240 | 85 ~ 93 | 144 ~ 305 | 63 | 100 ~ 305 | 79 ~ 107 | 144 ~ 198 | 198 | 72 ~ 250 | 153 to 145 ~ 260 to 250 | 177 | 68 ~ 187 | 74 ~ 107 | 142.88 ~ 241.3 | 65 ~ 122 | 97 ~ 196 | 177 | 101 | 144 ~ 177 | 132 ~ 190 | 60 ~ 72 | 60 ~ 106 | 65 ~ 122 | 139 ~ 247.3 | 144 | 144 | 198 | 198 | 72 ~ 250 | 144 ~ 177 | 80 ~ 92.5 | 60 ~ 106 | 188 ~ 250 | 250 | 101 | 177 ~ 198 | 60 ~ 106 | 68 ~ 94 | 68 ~ 106 | 130 ~ 187 | 130 ~ 187 | 60 ~ 72 |
| Wheel Material | Synthetic Rubber | Phenol / Steel | Synthetic Rubber | Rubber | Steel | Synthetic Rubber | Nylon | Synthetic Rubber / Nylon / Steel | Phenol | Synthetic Rubber | Nylon | Nylon / Rubber | Synthetic Rubber | Nylon | Phenol | Phenol / Engineering Plastics | Phenol / Steel | Nylon / Rubber | Nylon / Rubber | Nylon | Nylon | Nylon | Steel | Polyurethane | Engineering Plastics | Nylon / Rubber | Synthetic Rubber | Nylon | Nylon | Nylon | Nylon | Nylon / Rubber | Nylon | Stainless Steel | Engineering Plastics | Synthetic Rubber | Nylon | Nylon | Nylon | Engineering Plastics | Phenol | Polyurethane | Polyurethane | Polyurethane | Polyurethane |
| Wheel Characteristic | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance | Low Temperature Resistance |
| Metallic Portion Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Holes (2) / Round Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | - | Slotted Hole (1) | Round Holes (4) | - | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | - | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 80 ~ 140 | 20.57 | 71 ~ 125 | - | 55 | 71 ~ 125 | 94 | 63 ~ 125 | 64 ~ 78 | 60(71) ~ 75(90) | 90 | 50 ~ 112 | 80 ~ 112 | 80 | 50 ~ 90 | - | 20.57 | 56 ~ 82 | - | 100 | 63 | 80 | 68(71) ~ 100(112) | 44 ~ 50 | 44 ~ 71 | 56 ~ 82 | - | 71 | 80 | 100 | 90 | 66 ~ 112 | 80 | 45 | 44 ~ 71 | 75(90) ~ 100(115) | 112 | 63 | 80 ~ 90 | 60 ~ 103 | 40 ~ 50 | 50 ~ 71 | 71 ~ 90 | 71 ~ 90 | 60 ~ 66 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 45 ~ 80 | 9.53 | 71 ~ 125 | 85 ~ 114 | 28 ~ 42 | 71 ~ 125 | 94 | 63 ~ 125 | 64 ~ 78 | 60(71) ~ 75(90) | 90 | 50 ~ 112 | 45 ~ 63 | 80 | 50 ~ 90 | - | 9.53 | 28 ~ 40 | - | 50(56) | 40 | 80 | 45(50) ~ 75(80) | 44 ~ 50 | 44 ~ 71 | 28 ~ 40 | - | 71 | 45 | 50(56) | 90 | 36 ~ 63 | 80 | 25 | 44 ~ 71 | 75(90) ~ 100(115) | 112 | 40 | 80 ~ 90 | 30 ~ 52 | 40 ~ 50 | 50 ~ 71 | 71 ~ 90 | 71 ~ 90 | 30 ~ 36 |
| Thread Diameter | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M16 ~ M20 | - | - | M16 ~ M20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 100 ~ 250 | 101.6 ~ 203.2 | 100 ~ 250 | 80 ~ 200 | 65 ~ 75 | 100 ~ 250 | 50 | 75 ~ 250 | 50 ~ 75 | 100 ~ 150 | 150 | 50 ~ 200 | 100 ~ 200 | 130 | 50 ~ 150 | 50 ~ 75 | 101.6 ~ 203.2 | 50 ~ 100 | 75 ~ 150 | 130 | 75 | 100 ~ 130 | 100 ~ 150 | 40 ~ 50 | 40 ~ 75 | 50 ~ 100 | 100 ~ 200 | 100 | 100 | 150 | 150 | 50 ~ 200 | 100 ~ 130 | 50 ~ 75 | 40 ~ 75 | 130 ~ 200 | 200 | 75 | 130 ~ 150 | 40 ~ 75 | 50 ~ 75 | 50 ~ 75 | 100 ~ 150 | 100 ~ 150 | 40 ~ 50 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- MISUMI (0)
- Gifu Sanken Kogyo (14)
- Sisiku Addkreis (10)
- Uchimura-Caster (10)
- Tosei Sharyo (6)
- Takigen (4)
- Pegasus (2)
- Takigen (Hammer Caster) (2)
- ELESA (1)
- Yuei Caster (1)
- ESCO (0)
- Kurashiki Kako (0)
- Yodono (0)
- Spacio (0)
- Trusco Nakayama (0)
- Inoac (0)
- Nanshin (0)
- Tokai Caster (0)
- BLICKLE (0)
CAD
-
- 2D
- 3D