Casters(Wheel Characteristic:Antistatic)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Fixed or Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed or Swivel, Optional Brake, Economy serve as essential components for various applications in material handling and equipment mobility. Featuring a robust design, these casters provide reliable support by enabling smooth movement across different surfaces. Designed to enhance maneuverability, fixed or swivel options optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow in any setting.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Electrically Conductive, Screw-in, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable stability and mobility by featuring a screw-in design with optional braking capabilities. Designed to enhance maneuverability, these electrically conductive casters optimize operation and extend equipment lifespan in industrial environments where static electricity control is critical. With durable construction, these casters effectively prevent electrical discharges, protecting sensitive systems without compromising performance during transportation and handling of equipment.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Extra Heavy-Duty, Fixed or Swivel
MISUMI
Super Heavy Load Casters which can be towed by powered tractor devices.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - for Cleanrooms, Swivel Plate or Threaded
MISUMI
Casters for Clean Room to which low particle generation grease is applied
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 11 Days -

Casters - Heavy-Duty, Dual Wheel, Swivel, Dustproof
MISUMI
Casters structured with the dual wheels and thus, excellent in swiveling property during travel.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Yuei Caster
Caster that is often used for heavy objects such as large machines and equipment.
[Features]
・ Approximately 10% lower than traditional products (UHG).
・ Due to its large allowable load, it is used in large machines. (Maximum Allowable Load: 700 daN)
・ Since it uses a special steel plate, it can be moved lightly, leading to operability and reduction of fatigue.
[Applications]
・ Suitable for use in server racks.
・ Since the allowable load is high, it is also suitable for large machines.- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Anti-Static Caster, SKM Series, Fixed (Anti-Static Rubber Wheel), Tan Color
Nanshin
Nanshin SKM Series Caster, Plate Type Fixed, Anti-static Urethane Wheel provides reliable stability by utilizing a robust design that incorporates antistatic and oil-resistant properties. Designed to facilitate smooth movement in environments sensitive to static electricity, this caster type optimizes operation and extends equipment lifespan in industrial and laboratory settings. With durable construction, this fixed caster effectively minimizes static build-up, protecting sensitive systems without compromising performance, ensuring efficient workflow and enhanced safety.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 9 Days -

Anti-Static Casters II for Medium Loads, SUNJB
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers provide excellent mobility and stability, featuring plate-type swivel casters for smooth movement. Made from antistatic urethane, these durable wheels resist abrasion and withstand gasoline and light oil, making them versatile for different settings. Each caster includes an adjustable stopper for better control.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Freely Swiveling Caster with Stopper, K-630JS
Takigen
• Stopper: With Rotation Stopper
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Medium Load
• Caster Type: Plate Type Swivel
• Property: Antistatic- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Shock Absorbing Spring Caster I-A - Center Coil Type, SAJ, SAJB
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber, features a variety of wheel materials including Antibacterial White Urethane, Antistatic Urethane, and High Impact Rubber. Wheel characteristics such as abrasion resistance and low-temperature resistance ensure durability and reliability in diverse environments. Equipped with a center coil type shock-absorbing spring, this caster effectively minimizes vibrations, enhancing stability during operation. Designed for optimal performance, it protects sensitive systems while ensuring seamless mobility, making it ideal for industrial and commercial applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| ||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Yuei Caster | Nanshin | Sisiku Addkreis | Takigen | Sisiku Addkreis |
| Product Series | Anti-Static Caster, SKM Series, Fixed (Anti-Static Rubber Wheel), Tan Color | Shock Absorbing Spring Caster I-A - Center Coil Type, SAJ, SAJB | ||||||||
| CAD |
|
|
|
|
|
|
|
|
| |
| Days to Ship |
4 Days Stock Items Included |
4 Days Stock Items Included |
4 Days Stock Items Included | 11 Days | 4 Days | 5 Days | 9 Days | 4 Days | 5 Days | 7 Days |
| Specifications |
|
|
|
| ||||||
| Caster Type | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Screw-In | Plate Swivel | Plate Swivel / Other | Plate Fixed | Plate Swivel | Plate Swivel | Plate Swivel / Shock Absorber |
| Type | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Rotation Stopper | Not Provided / Rotation Stopper |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | Up to 35.00 / 35.01 to 80.00 | 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 | 320.01 to 485.00 / 485.01 to 750.00 | 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 |
| Mounting Height H(mm) | 100 ~ 198 | 65 ~ 122 | 79 ~ 107 | 118 ~ 134 | 75 ~ 102 | 74 ~ 99 | 100 ~ 198 | 130 ~ 190 | 100 ~ 198 | 153 to 145 ~ 260 to 250 |
| Wheel Material | Synthetic Rubber / Urethane | Synthetic Rubber | Nylon | Nylon / Urethane | Nylon | Engineering Plastics | Urethane | Urethane | Synthetic Rubber / Urethane | Urethane |
| Wheel Characteristic | Antistatic | Antistatic | Antistatic | Antistatic | Antistatic | Antistatic | Antistatic | Antistatic | Antistatic | Antistatic |
| Metallic Portion Material | Steel | Stainless Steel / iron | Steel | Stainless Steel | Stainless Steel | Steel | Steel | Stainless Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | - | Slotted Hole (1) | - | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 63 ~ 100 | 55 ~ 82 | 64 ~ 78 | 68 | 64 ~ 78 | 64 ~ 78 | 63 ~ 100 | 68(71) ~ 75(90) | 63 ~ 87(93) | 71 ~ 112 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 40 ~ 87 | 28 ~ 42 | 64 ~ 78 | 71 | 64 ~ 78 | 64 ~ 78 | 40 ~ 56 | 68(71) ~ 75(90) | 63 ~ 87(93) | 71 ~ 112 |
| Thread Diameter | - | - | - | M12 | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 75 ~ 150 | 50 ~ 100 | 50 ~ 75 | 75 ~ 130 | 50 ~ 75 | 50 ~ 75 | 75 ~ 150 | 100 ~ 150 | 75 ~ 150 | 100 ~ 200 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | 100 ~ 198 | - |
Loading...
Configure
Brand
-
- Sisiku Addkreis (2)
- Nanshin (1)
- Takigen (1)
- Yuei Caster (1)
- ESCO (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D