Casters(Stopper:Rotation Stopper)
| Days to Ship |
|
|---|
-

Casters - Fixed Plate, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed Plate, Economy, features a robust design and high load capacity, providing reliable mobility by offering smooth movement across varied surfaces. Designed to facilitate equipment relocation, these fixed plate casters optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively absorb shocks and vibrations, protecting sensitive systems without compromising performance, ensuring consistent reliability for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Low Profile, Optional Stopper
MISUMI
MISUMI Casters and Stoppers are standard products that improve mobility and stability across various applications. Their low-profile design enables smooth movement in tight spaces, making them suitable for diverse equipment and furniture. Optional stoppers enhance safety, keeping items securely in place when necessary.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Miniature, Fixed or Swivel, Optional Stopper
MISUMI
Lightest Load Casters. Dedicated for small carriages.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Electrically Conductive, Screw-in, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable stability and mobility by featuring a screw-in design with optional braking capabilities. Designed to enhance maneuverability, these electrically conductive casters optimize operation and extend equipment lifespan in industrial environments where static electricity control is critical. With durable construction, these casters effectively prevent electrical discharges, protecting sensitive systems without compromising performance during transportation and handling of equipment.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Threaded, Low Profile Swivel, Optional Brake
MISUMI
MISUMI Industry Standard Casters - Threaded, Low Profile Swivel, Optional Brake, features a robust swivel mechanism that ensures smooth maneuverability. Designed to enhance mobility, these casters optimize operation and extend equipment lifespan in various industrial settings. With durable construction, casters effectively support heavy loads while protecting sensitive systems from damage. Optional brake functionality offers added safety, preventing unwanted movement. Ideal for use in warehouses, workshops, or any environment requiring reliable transport solutions, these casters provide stability and efficiency.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Heavy-Duty, Fixed or Swivel, Optional Brake
MISUMI
Heavy Load Type Casters useable in combination with machines or equipment.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Stainless Steel, Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Stainless Steel, Swivel, Optional Brake, Economy provide reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these stainless steel casters effectively resist corrosion and wear, protecting sensitive systems without compromising performance. Optional brake feature offers added stability when needed, ensuring safety and efficiency in transport and handling tasks.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Light Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Medium Load Screw-in Caster Casters - Light Load, Swivel, Optional Brake provides reliable mobility by enabling smooth movement across various surfaces. Designed to facilitate easy maneuverability, these screw-in casters optimize operation and extend equipment lifespan in industrial and warehouse environments. With durable construction, these casters effectively support medium loads, protecting sensitive systems without compromising performance. Optional brake feature adds stability when needed, ensuring safety and control during operation. Ideal for a variety of applications, including workstations and storage units.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Angle Mount, Optional Brake
MISUMI
Angle Mount Casters which can be directly mounted on frames.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

MISUMI
MISUMI Caster Series, Plate Type Fixed and Plate Type Swivel options, features a variety of wheel materials including Nylon (General), Synthetic Rubber (Standard), and Urethane (General). Offering configurations with or without a rotation stopper, these casters provide reliable mobility by ensuring stability and ease of movement. Designed for versatility, this caster type optimizes operation and extends equipment lifespan in industrial or commercial environments. With durable construction, these casters effectively support heavy loads while protecting sensitive systems without compromising performance.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Low Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Light Load Screw-in Caster Casters - Low Load, Swivel, Screw-in, Optional Brake provide reliable mobility by allowing smooth movement across various surfaces. Designed to facilitate easy maneuvering, these casters optimize operation and extend equipment lifespan in light-duty applications such as office furniture, display racks, and lightweight machinery. With durable construction, these casters effectively minimize wear and tear on surfaces, protecting sensitive systems without compromising performance, making them ideal for environments requiring flexibility and stability.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Electrically Conductive, Swivel, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable static discharge protection by facilitating safe movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and electronic environments. With durable construction, these casters effectively minimize risks associated with static electricity, protecting sensitive systems without compromising performance. Swivel functionality ensures ease of navigation, while optional brakes offer stability when needed, making them ideal for versatile applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Interchangeable Wheels
MISUMI
Casters so designed that hetero types of wheel can be mounted on the same mount bracket for easier replacement.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

MISUMI
Casters for Clean Room which can absorb vibration even on stepped road surface
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Medium Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Heavy Load Screw in Caster Casters - Medium Load, Swivel, Screw-in, Optional Brake provides reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support medium loads, these swivel casters optimize operation and extend equipment lifespan in manufacturing and industrial environments. With durable construction, these casters effectively absorb shock and vibrations, protecting sensitive systems without compromising performance. Optional brake feature enhances stability during stationary use, ensuring safety and efficiency in dynamic applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Ultra-Low Load, Dual Wheel, Plate or Screw-in
MISUMI
MISUMI Design Casters feature resin construction with elastomer wheels, providing reliable mobility and smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operations and extend equipment lifespan in industrial and commercial environments. Their durable construction minimizes wear and tear, protecting sensitive systems while maintaining strong performance. The combination of elastomer wheels and rotation stoppers ensures stability, making them ideal for dynamic settings.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Screw-in Swivel, Economy
MISUMI
MISUMI Screw-In Economy Casters, Synthetic Rubber Wheel, with Rotation Stopper provide reliable mobility solutions by facilitating smooth movement of light loads. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in various industrial and commercial environments. With durable construction, these casters effectively absorb shocks, protecting sensitive systems without compromising performance, ensuring seamless workflow and efficiency across multiple applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster, made from antibacterial white urethane, dienic rubber BR, high-impact rubber, monomer casting nylon, rubber SBR, and white diene rubber BR, provides reliable stability by minimizing wear and tear. Designed to facilitate smooth movement, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads, protecting sensitive systems without compromising performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Optional Brake
MISUMI
MISUMI Screw-In Economy Casters, Nylon 6/Synthetic Rubber/Urethane wheel, with rotation stopper provides reliable mobility solutions by enhancing maneuverability across various surfaces. Designed to facilitate smooth movement, these screw-in type casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow and operational longevity.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】
MISUMI
Design Casters for simplified carriages
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Dual Wheel, Cover, Threaded Insert
MISUMI
MISUMI Dual Wheel Casters, featuring a caster type of resin and constructed from nylon material, provide reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, dual wheel casters effectively support heavy loads while protecting sensitive systems without compromising performance. The inclusion of a rotation stopper ensures stability during use, making these casters ideal for applications requiring precision and safety.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Ultra-Low Load, Optional Brake
MISUMI
MISUMI Design Casters are equipped with a rotation stopper that prevents unwanted wheel movement, offering reliable stability. These casters are designed to enhance maneuverability, optimize operations, and extend equipment lifespan in both industrial and commercial environments. With durable construction, they effectively support heavy loads, protect sensitive systems, and ensure smooth performance across a wide range of applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Ultra-Low Load, Push-Fit, Optional Brake
MISUMI
MISUMI design casters feature resin construction and nylon wheels, providing reliable mobility and stability for smooth movement across various surfaces. Designed to facilitate effortless maneuvering, these insert-type casters optimize operations and extend equipment lifespan in industrial environments. Their durable construction effectively absorbs shock and reduces vibration, protecting sensitive systems while maintaining strong performance, making them an essential choice for efficient transportation and handling tasks.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Light/Medium Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI design casters feature resin construction and nylon wheels, offering reliable mobility and stability for smooth movement across various surfaces. Designed for heavy-duty applications, these casters optimize operations and extend equipment lifespan in industrial environments. Their durable construction reduces wear and tear, protecting sensitive systems without compromising performance, making them an ideal choice for demanding tasks in warehouses or manufacturing settings.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Long Screw Type Independent Casters with Stopper, K-415EA
Takigen
Takigen K-415EA Long Screw Type Independent Casters with Stopper, Screw-In Type, Nylon, Rubber, Urethane Rubber Wheel Material provides reliable mobility support by combining durability and resistance to various elements. Designed to navigate diverse environments, these casters optimize operation and extend equipment lifespan in industrial and commercial applications. With durable construction, these casters effectively minimize wear and tear, protecting sensitive systems without compromising performance. Features include abrasion resistance, chemical resistance, and a rotation stopper for enhanced stability and control.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series
Tosei Sharyo
Tosei Sharyo Plate Type Swivel Caster, featuring MC nylon, nylon, phenol, rubber, or urethane wheels with a rotation stopper, provides reliable stability and smooth maneuverability in various industrial settings. Designed for heavy-load applications, it optimizes operation and extends equipment lifespan in demanding environments. Its durable construction effectively supports substantial weights, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ
Sisiku Addkreis
Sisiku Addkreis Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ, a screw-in type caster made from conductive MC nylon and conductive nylon 6, offers reliable stability and maneuverability. Designed to support low platform heavy loads, it optimizes operation and extends equipment lifespan in industrial environments. With durable construction and a freely adjustable stopper, this caster minimizes static buildup, effectively protecting sensitive systems while maintaining high performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, J-S Series
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.Wheels:
Made of high-quality, very rugged, impact-resistant nylon. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a durable plate-type swivel design with two wheels made from conductive MC nylon and monomer casting nylon. They are resistant to abrasion and chemicals, ideal for environments with gasoline and light oil. Although a stopper isn't included, there's a freely adjustable stopper option for added flexibility.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - with Pneumatic/Flat Free Wheel, Rubber SBR Wheel, AIK, AILK and AIKB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a fixed plate design with shock absorbers for improved stability. Made from durable SBR rubber, the wheels offer excellent abrasion resistance for long-lasting performance under heavy use. The casters include a fixed stopper, but no additional stopper is provided.
Configure Now
Ships as soon as 4 Days -

Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads
Sisiku Addkreis
Sisiku Addkreis Caster Type features a versatile design with plate type swivel and screw-in type configurations, equipped with leveling mounts for optimal stability. Crafted from monomer casting nylon, nylon 6, and special regenerated nylon, this caster delivers exceptional abrasion and chemical resistance, making it suitable for demanding environments. Engineered for heavy loads, the caster ensures reliable mobility and support, effectively enhancing operational efficiency without compromising durability or performance. Ideal for low platform applications, Sisiku Addkreis Caster Type stands out in versatility and reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
[Features]
· Since a roller bearing is employed for the wheel shaft, transporting and moving are easy even with heavy loads.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Light to Medium Load, P12 Series
Pegasus
Features:
•Hardened double ball raceways with 1/2" kingpin
•Zinc plated finish resists rust and corrosion
•3/8" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 1-9/16"
•Rig and leg assembly designed for maximum durability
Ideal Uses:
Store Fixtures, Utility Carts, Institutional Equipment, Hospitality CartsConfigure Now
Ships as soon as 5 Days -

Casters - Plug-in, Steel Insertable Frame
Spacio
Spacio Caster, Plug-In Type offers reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance operational efficiency, this insertable steel frame caster optimizes maneuverability and extends equipment lifespan in industrial and commercial environments. With a selection of wheel materials including elastomer, nylon, and rubber, this caster effectively absorbs shock and vibrations, protecting sensitive systems while maintaining performance. Its optional rotation stopper enhances stability, ensuring secure positioning during use, making it a versatile choice for diverse applications.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Yuei Caster
A caster used for heavy items such as machine, equipment, etc.
[Features]
・ Superior load capacity compared to conventional casters. (Maximum Allowable Load: 320 daN)
・ It can mount onto machine devices in small spaces.
・ It can prevent wheel deformation caused by long-term heavy load.
[Applications]
・ Suitable for use of oil-intensive machine device and large machine.
・ It has excellent load capacity compared to conventional casters.- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, Angled, with Stopper, SA-S Series
Yuei Caster
An angled type caster where installation is possible right on the angle
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Pneumatic/Flat Free Wheel and Stopper, Rubber SBR Wheel, ZIBJ and AIJB Model
Sisiku Addkreis
Sisiku Addkreis Caster offers reliable mobility and stability by featuring a plate type swivel design equipped with a shock absorber. Designed to facilitate smooth movement across various surfaces, this caster ensures excellent load distribution and reduced vibrations during operation. Providing a durable solution, Sisiku Addkreis Caster effectively minimizes wear and tear while enhancing user comfort without compromising performance. With rubber SBR wheels that exhibit exceptional abrasion resistance, this caster is ideal for environments requiring both strength and resilience.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HJTB Model
Sisiku Addkreis
Sisiku Addkreis Dual Wheel Caster offers reliable mobility and stability for low platform heavy loads by utilizing a plate type swivel design with two wheels. Designed to navigate various surfaces, the caster ensures superior performance in environments requiring abrasion and chemical resistance. Providing a durable solution, Sisiku Addkreis effectively withstands exposure to gasoline, light oil, and other harsh substances, ensuring longevity and reliability without compromising maneuverability. Ideal for industrial settings, this caster enhances operational efficiency while maintaining safety and reliability.
Configure Now
Ships as soon as 4 Days -

Caster 1000 for Low Platform Heavy Loads DHJ-LP DHJB-LP
Sisiku Addkreis
Sisiku Addkreis Caster 1000 for Low Platform Heavy Loads DHJ-LP DHJB-LP features a unique combination of characteristics and materials to enhance performance. Caster type is classified as Others, with a plate type swivel design. Constructed from monomer casting nylon, wheel material provides exceptional abrasion and chemical resistance, along with gasoline and oil resistance. Designed for low platform applications, this caster optimizes operation and extends equipment lifespan in various industrial environments. Durable construction ensures effective load support while protecting sensitive systems without compromising performance.
Configure Now
Ships as soon as 8 Days -

Nylon Wheel Packing Caster with Standard Class 100-Ns Track Type Stopper
Uchimura-Caster
• Stopper: With Rotation Stopper
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Caster Type: Plate Type Swivel
• Wheel Material: Nylon- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Standard Press Casters - for Medium Loads Fixed Bracket Set without Wheels
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Casters provide reliable stability and support with secure attachment to various surfaces. Designed for medium loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. Their durable construction effectively minimizes static discharge, protecting sensitive systems while maintaining high performance. Ideal for enhancing mobility across diverse applications.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Swivel Casters - Plate, with Stopper, SUS-SJ-S Series
Yuei Caster
Yuei SUS-SJ-S Swivel Caster, Plate Type with a rotation stopper, features nylon, nylon foil rubber, or nylon foil urethane foam wheels, providing reliable mobility and stability through a robust swivel design. Designed to enhance maneuverability, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Sisiku Addkreis | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | Tosei Sharyo | Sisiku Addkreis | Yuei Caster | BLICKLE | Pegasus | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Tokai Caster | Uchimura-Caster | Pegasus | Spacio | Yuei Caster | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Uchimura-Caster | Sisiku Addkreis | Yuei Caster |
| Product Series | Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model | Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】 | Casters - Light/Medium Load, Swivel, Screw-in, Optional Brake | General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series | Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series | Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model | Casters - with Pneumatic/Flat Free Wheel, Rubber SBR Wheel, AIK, AILK and AIKB Model | Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Light to Medium Load, P12 Series | Casters - with Pneumatic/Flat Free Wheel and Stopper, Rubber SBR Wheel, ZIBJ and AIJB Model | Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HJTB Model | Nylon Wheel Packing Caster with Standard Class 100-Ns Track Type Stopper | Standard Press Casters - for Medium Loads Fixed Bracket Set without Wheels | |||||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included |
4 Days Stock Items Included |
Same Day Stock Items Included | 4 Days |
4 Days Stock Items Included |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 5 Days | 4 Days | 4 Days | 4 Days | 5 Days | 5 Days | 7 Days | 4 Days | 4 Days | 4 Days | 10 Days | 5 Days | 5 Days | 4 Days | 4 Days | 4 Days | 4 Days | 8 Days | 4 Days | 7 Days | 4 Days |
| Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||
| Caster Type | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Screw-In | Plate Swivel | Screw-In | Screw-In | - | Plate Swivel | Screw-In | Screw-In | Plate Swivel | Plate Swivel / Screw-In | Screw-In | Resin | Screw-In | Plate Fixed | Screw-In | Plate Swivel / Screw-In | Resin | Resin | Resin | Resin | Screw-In | Plate Swivel | Screw-In / Other | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel / Other / Two Wheels | Plate Fixed / Shock Absorber | Plate Swivel / Screw-In / Other | Screw-In / Two Wheels | Plate Swivel | Plate Swivel | Plug-In | Plate Swivel | Angled | Plate Swivel / Shock Absorber | Plate Swivel / Other / Two Wheels | Plate Swivel / Other | Plate Swivel | Plate Fixed | Plate Swivel |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Caster | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | Up to 35.00 | 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 | 80.01 to 140.00 | Up to 35.00 | 35.01 to 80.00 | Up to 35.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 750.01 or More | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 80.01 to 140.00 / 140.01 to 220.00 | Up to 35.00 / 35.01 to 80.00 | 220.01 to 320.00 | Up to 35.00 / 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 750.01 or More | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | - | 80.01 to 140.00 |
| Mounting Height H(mm) | 65 ~ 190 | 68 ~ 106 | 65 ~ 90 | 65 ~ 190 | 74 ~ 107 | 68 ~ 106 | 74 ~ 126 | 74 ~ 97 | 65 ~ 92 | 65 ~ 122 | 59 ~ 95 | 68 ~ 126 | 93 ~ 190 | 160 ~ 180 | 134 ~ 166 | 43 ~ 85 | 59 ~ 96 | 103 ~ 250 | 97 ~ 134 | 58 ~ 74 | 50 ~ 65 | 46 ~ 69 | 49 | 44 ~ 57.5 | 68 ~ 179 | 144 ~ 250 | 85 ~ 115 | 103 ~ 250 | 120 ~ 165 | 142.88 ~ 241.3 | 81 ~ 111.5 | 199.5 | 78 ~ 115 | 43.5 ~ 45 | 80 ~ 150 | 106.36 ~ 157.16 | 67 ~ 97 | 92 ~ 106 | 65 ~ 132 | 199.5 | 78 ~ 108 | 140 ~ 150 | 65 ~ 123 | - | 132 ~ 168 |
| Wheel Material | Synthetic Rubber / Nylon / Urethane | Nylon / Phenol / Engineering Plastics | Synthetic Rubber / Nylon / Urethane / Elastomer | Synthetic Rubber / Nylon / Urethane / Other | Nylon / Engineering Plastics | Nylon / Phenol / Rubber | Nylon / Urethane / Other | Nylon / Urethane / Other / Elastomer | Synthetic Rubber / Nylon | Synthetic Rubber / Nylon / Urethane / Elastomer | Nylon / Urethane / Other / Elastomer | Synthetic Rubber | Other | Urethane | Urethane / Other | Other | Synthetic Rubber | Synthetic Rubber / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon / Urethane / Rubber | Nylon / Urethane / Rubber | Nylon | Synthetic Rubber / Urethane / Other | - | Nylon / Polyurethane / Phenol / Engineering Plastics / Steel / Rubber / Elastomer | Nylon / Urethane | Synthetic Rubber | Nylon / Urethane | Nylon / Elastomer | Synthetic Rubber | Polyurethane / Engineering Plastics / Elastomer | Synthetic Rubber / Nylon | Nylon | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber | Nylon | Nylon | Nylon | - | Nylon / Other |
| Wheel Characteristic | Not Provided | Not Provided | Not Provided | Antistatic / Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | - | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance |
| Metallic Portion Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Stainless Steel / iron | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Stainless Steel | Steel | Other | Steel | Steel | Steel | Other | Other | Other | Other | Other | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel |
| Mounting Hole Type | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | - | Round Holes (4) / Slotted Hole (1) | - | - | - | Round Holes (4) | - | - | - | Round Holes (4) | - | - | - | Round Holes (4) | - | Round Holes (3) | - | - | - | - | - | Round Holes (4) | Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | - | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | - | Round Holes (4) | Slotted Hole (1) | - | Round Holes (4) | - | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 46 ~ 75(80) | 50 ~ 71 | 46 ~ 55 | 55 ~ 82 | - | 54 ~ 78(80) | - | - | 19 | 56 ~ 82 | - | - | 73.5 | 82 | - | - | - | 63 ~ 112 | - | - | - | - | - | - | - | 80 ~ 112 | - | 67(74) ~ 105(115) | - | 20.57 | 55(65) ~ 63(78) | 100 | 55(65) ~ 63(78) | - | 54 ~ 80 | 8.33 | - | 71 | - | 90 | 55(65) ~ 63(78) | 59(80) | 47 ~ 80 | 63 ~ 112 | 68(71) ~ 75(80) |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 35 ~ 75(80) | 50 ~ 71 | 35 ~ 42 | 28 ~ 75 | - | 36 ~ 78(80) | - | - | - | 28 ~ 40 | - | - | 45 | 40 | - | - | - | 40 ~ 63 | - | - | - | - | - | - | - | 80 ~ 112 | - | 67(74) ~ 105(115) | - | 9.53 | 55(65) ~ 63(78) | 56 | 55(65) ~ 63(78) | - | 36 ~ 56 | 7.94 | - | 71 | - | 90 | 55(65) ~ 63(78) | 121(105) | 29 ~ 56 | 40 ~ 63 | 68(71) ~ 75(80) |
| Thread Diameter | - | - | - | - | M16 ~ M20 | - | M12 ~ M16 | M12 ~ M16 | - | - | M12 | M12 ~ M16 | - | M16 | M16 ~ M20 | M8 ~ M12 | M12 | - | M16 ~ M20 | M8 ~ M10 | M8 ~ M12 | M8 ~ M12 | - | M10 ~ M12 | M12 ~ M16 | - | M20 ~ M24 | - | - | - | - | - | M20 ~ M24 | M8 ~ M12 (P1.75) | - | - | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 50 ~ 150 | 50 ~ 75 | 50 ~ 75 | 50 ~ 150 | 50 ~ 75 | 50 ~ 75 | 50 ~ 100 | 50 ~ 75 | 50 ~ 75 | 50 ~ 100 | 40 ~ 75 | 50 ~ 100 | 75 ~ 150 | 100 ~ 125 | 100 ~ 125 | 40 ~ 75 | 40 ~ 75 | 75 ~ 200 | 75 ~ 100 | 50 ~ 60 | 40 ~ 50 | 40 ~ 60 | 40 | 40 ~ 50 | 50 ~ 150 | 100 ~ 200 | 50 ~ 75 | 100 ~ 200 | 80 ~ 125 | 101.6 ~ 203.2 | 50 ~ 75 | 153 | 50 ~ 75 | 40 | 63 ~ 130 | 76.2 ~ 127 | 50 ~ 75 | 65 ~ 75 | 50 ~ 100 | 153 | 50 ~ 75 | 80 ~ 100 | 50 ~ 100 | - | 100 ~ 125 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- Sisiku Addkreis (18)
- Takigen (9)
- Yuei Caster (9)
- Uchimura-Caster (4)
- BLICKLE (3)
- Tokai Caster (3)
- Pegasus (2)
- Gifu Sanken Kogyo (1)
- Takigen (Hammer Caster) (1)
- Nanshin (1)
- Spacio (1)
- Tosei Sharyo (1)
- ESCO (0)
- ELESA (0)
- Kurashiki Kako (0)
- Yodono (0)
- Inoac (0)
CAD
-
- 2D
- 3D