Casters(Stopper:Swivel Stopper)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Swivel, with Step-Lock
MISUMI
Casters enabling to toggle the wheels between the swivel state and the fixed state by switching the lever to ON or OFF.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Sisiku Addkreis
Sisiku Addkreis Caster Type: Plate Type Swivel Stopper: with Swivel Stopper. Swivel/Fixed Switchable Caster, Turning Stopper NJK Bracket Set (without Wheel) provides reliable mobility support by facilitating easy directional changes. Designed to enhance maneuverability, this plate type swivel caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, this caster effectively absorbs shock and minimizes vibrations, protecting sensitive systems without compromising performance during heavy-duty tasks.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Screw-in Dual Wheel Casters, Nylon Wheels, Freely Moving
Trusco Nakayama
• Load Range (dan): 35.01~80.00
• Metal Piece(Fittings etc.,) Material: Steel
• Load Category: Light Load
• Wheel Material: Nylon
• Ordering Unit (piece): 1- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Casters - with Swivel Stopper, Swivel to Fixed Replacement, Plate, Directional, NJK
Sisiku Addkreis
•Caster Type : Plate Type Swivel
•Wheel Material : Antibacterial White Urethane, Antistatic Urethane, Dienic Rubber BR, High impact rubber, Rubber, Rubber SBR, Urethane, White Diene Rubber BR
•Wheel Characteristics : Abrasion Resistance, Antistatic, Gasoline Resistant(including Light Oil), Low Temp. Resistance, Not Provided, Oil Resistance
•Stopper : With Swivel Stopper
For complete product overview see the sections below:- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| ||||
| Brand | MISUMI | Sisiku Addkreis | Trusco Nakayama | Sisiku Addkreis |
| Product Series | Casters - with Swivel Stopper, Swivel to Fixed Replacement, Plate, Directional, NJK | |||
| CAD |
|
|
| |
| Days to Ship |
Same Day Stock Items Included | 7 Days | 5 Days | 4 Days |
| Caster Type | Plate Swivel | Plate Swivel | Screw-In / Two Wheels | Plate Swivel |
| Type | - | - | - | - |
| Stopper | Swivel Stopper | Swivel Stopper | Swivel Stopper | Swivel Stopper |
| Load Range(daN) | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | - | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 |
| Mounting Height H(mm) | 144 ~ 198 | - | 51 ~ 63 | 188 ~ 250 |
| Wheel Material | Synthetic Rubber / Nylon / Urethane | - | Nylon | Synthetic Rubber / Urethane / Rubber |
| Wheel Characteristic | Not Provided | - | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Not Provided |
| Metallic Portion Material | Steel | Steel | Steel | Steel |
| Mounting Hole Type | - | Slotted Hole (1) | - | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 73 ~ 93 | 75(90) ~ 100(115) | - | 75(90) ~ 100(115) |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 70 ~ 87 | 75(90) ~ 100(115) | - | 75(90) ~ 100(115) |
| Thread Diameter | - | - | M8 ~ M12 | - |
| Wheel Diameter D(φ) | 100 ~ 150 | - | 40 ~ 50 | 130 ~ 200 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- Sisiku Addkreis (2)
- Trusco Nakayama (1)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- ELESA (0)
- Yuei Caster (0)
- Spacio (0)
- Inoac (0)
- Gifu Sanken Kogyo (0)
- Takigen (0)
- Nanshin (0)
- Tokai Caster (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tosei Sharyo (0)
CAD
-
- 2D
- 3D