Casters(Stopper:Double Rotation & Swivel Stopper)
| Days to Ship |
|
|---|
-

Casters - Fixed or Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed or Swivel, Optional Brake, Economy serve as essential components for various applications in material handling and equipment mobility. Featuring a robust design, these casters provide reliable support by enabling smooth movement across different surfaces. Designed to enhance maneuverability, fixed or swivel options optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow in any setting.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Medium-Load, Plate or Swivel, Optional Stopper
MISUMI
MISUMI Casters - Plate Type Fixed and Plate Type Swivel, featuring wheel materials such as MC Nylon, Synthetic Rubber, and Urethane, provide reliable mobility and stability by ensuring smooth movement across various surfaces. Designed to support medium loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively reduce wear and tear on equipment, protecting sensitive systems without compromising performance, making them ideal for demanding applications.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Multiple Optional Locks
MISUMI
Capable of stopping swiveling and the wheel just by stepping on the pedal, which prevents slipping due to vibration.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Standard Press Casters - Medium Load Swivel Type with Stopper
Sisiku Addkreis
Sisiku Addkreis Caster Type Plate Type Swivel offers reliable mobility and stability by utilizing a robust design tailored for medium load applications. Designed to navigate diverse surfaces with ease, this caster ensures exceptional abrasion resistance and is gasoline resistant, including light oil, making it suitable for various environments. Providing a durable solution, Sisiku Addkreis effectively supports heavy items without compromising on performance or safety, thanks to its double stopper that enhances control during movement and positioning.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Medium Load, Optional Brake Pedal
MISUMI
Safety pedals allow more secure stepping action than existing stopper pedals on casters.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster
Tosei Sharyo
A caster with integrated production in Japan.
Features
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
Applications
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Industrial Caster, SMT Series, Independent Stopper W-3 Included
Nanshin
Nanshin Caster, Plate Type Swivel provides reliable mobility and stability by utilizing a combination of heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane in wheel construction. Designed for industrial applications, this caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction and an independent double stopper feature, this caster effectively enhances maneuverability and control, protecting sensitive systems while ensuring peak performance under various conditions.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Press-Formed Rubber Caster, Freely Rotating
Trusco Nakayama
• Metal Piece(Fittings etc.,) Material: Steel
• Load Category: Light/Medium Load
• Caster Type: Plate Type Swivel
• Wheel Material: Rubber
• Specification: Wheel: Proprietary star pattern - Swiveling Part: Double bearing - Rotating Part: Includes commercial bearings- Volume Discount is available
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Variant:
extra crowned. E-mail us for Blickle discounts or custom configurations ✉Configure Now
Ships as soon as 5 Days -

Medium-Load Caster, Swivel with Double Stopper JB Type, Size: 150 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and stability by incorporating a robust design featuring a double stopper for enhanced control. Designed to navigate various surfaces with ease, the caster ensures superior performance in medium-load applications across industrial and commercial environments. Providing a durable solution, Gifu Sanken effectively withstands abrasion, chemical exposure, and temperature fluctuations without compromising reliability or safety. Ideal for diverse settings, this caster enhances operational efficiency and promotes seamless movement.
Configure Now
Ships as soon as 4 Days -
- New Products

BLICKLE
Rig:
Made of pressed steel, with double ball bearing in the swivel head, ball protection by the special top plate and ball disc design. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Besthane®, low-noise operation, very low rolling resistance, high dynamic load capacity, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Variant:
extra crowned. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, P-WJS, Logllan Urethane Wheel, with Swivel Bracket and Double Stopper
Inoac
Inoac Caster, P-WJS, Logllan (Urethane) Wheel, features a plate type swivel design, ensuring enhanced maneuverability for medium-load applications. Wheel material boasts abrasion resistance and oil resistance, providing longevity and reliability in various environments. Equipped with a double stopper for both rotation and swivel capabilities, this caster enhances stability during operation. Designed to optimize movement efficiency, it extends equipment lifespan in industrial settings, effectively safeguarding sensitive systems while maintaining robust performance under demanding conditions.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Besthane®, low-noise operation, very low rolling resistance, high dynamic load capacity, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Variant:
extra crowned. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, very rugged, impact-resistant nylon. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed grooved ball bearing in the swivel head, with bolt hole fitting. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 42 Days -
- New Products

BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of gray cast iron, lacquered. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Tread:
High-quality polyurethane-elastomer Blickle Softhane, 75° Shore A, green, non-marking, non-staining. Cast tread.
Wheel center:
Rugged gray cast iron, lacquered,silver. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
SPOG Wheel Series:
Made of high-quality, impact-resistant nylon,very rugged, heavu wheel design, 70 Shore D hardness, very low rolling and swivelling resistance, smooth running performance on even floors,High abrasion resistance,color gray. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - with Double Stopper, Swivel, Plate, JB Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB
Sisiku Addkreis
•Caster Type : Plate Type Swivel
•Wheel Material : Antibacterial White Urethane, Antistatic Urethane, Dienic Rubber BR, High impact rubber, Rubber, Rubber SBR, Urethane, White Diene Rubber BR
•Wheel Characteristics : Abrasion Resistance, Antistatic, Gasoline Resistant(including Light Oil), Low Temp. Resistance, Not Provided, Oil Resistance
•Stopper : With Double Stopper (Rotation + Swivel)
For complete product overview see the sections below:- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters with Heavy-Duty MC Nylon Wheel Stoppers RRJMB
Yodono
A press-made caster with heavy weight specifications. A low cost economical choice for various applications.
Configure Now
Ships as soon as 5 Days -

JB-Type Swivel Casters For Medium Loads with Double Stopper 75 mm Size Metal Fitting Only, No Wheel
Gifu Sanken Kogyo
[Features]Plate type swivel caster with a double break of related parts.
Configure Now
Ships as soon as 8 Days -

JB-Type Swivel Casters For Medium Loads with Double Stopper 130 mm Size Metal Fitting Only, No Wheel
Gifu Sanken Kogyo
[Features]Plate type swivel caster with a double break of related parts.
Configure Now
Ships as soon as 8 Days -
- New Products

BLICKLE
Rig:
Made of pressed steel, with double ball bearing in the swivel head, ball protection by the special top plate and ball disc design. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality thermoplastic polyurethane, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant nylon. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Besthane® Soft, very high operational comfort through the especially thick, elastic tread, low-noise operation, very low rolling resistance, high dynamic load capacity, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Variant:
extra crowned E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, very rugged, impact-resistant nylon. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of gray cast iron, lacquered. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉Configure Now
Ships as soon as 5 Days -

Swivel Casters - Plate, Specialty, with Double Stopper, ST-SW Series
Yuei Caster
Yuei Caster ST-SW Special Swivel Caster Screw-in Type (with Double Stopper), featuring screw-in design, nylon foil rubber and urethane materials, offers exceptional durability and resilience. Engineered for abrasion resistance and gasoline resistance, this caster withstands harsh environments while ensuring smooth mobility. Designed to enhance maneuverability, its double stopper functionality prevents unintended movement, optimizing operation in industrial settings. With reliable performance, this caster protects sensitive systems, ensuring longevity and efficiency in various applications.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Stopper, for Heavy Loads, Swivel, Polyurethane Rubber Wheel, RJMB
Yodono
A press-made caster with heavy weight specifications. A low cost economical choice for various applications.
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | Sisiku Addkreis | MISUMI | Tosei Sharyo | Nanshin | Trusco Nakayama | BLICKLE | BLICKLE | Gifu Sanken Kogyo | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | Tokai Caster | Inoac | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | Yuei Caster | Sisiku Addkreis | Tokai Caster | Yodono | Gifu Sanken Kogyo | Gifu Sanken Kogyo | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | Yuei Caster | Yodono |
| Product Series | Standard Press Casters - Medium Load Swivel Type with Stopper | Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster | Industrial Caster, SMT Series, Independent Stopper W-3 Included | Medium-Load Caster, Swivel with Double Stopper JB Type, Size: 150 mm | Medium-Load Caster, P-WJS, Logllan Urethane Wheel, with Swivel Bracket and Double Stopper | Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB | Swivel Casters with Heavy-Duty MC Nylon Wheel Stoppers RRJMB | JB-Type Swivel Casters For Medium Loads with Double Stopper 75 mm Size Metal Fitting Only, No Wheel | JB-Type Swivel Casters For Medium Loads with Double Stopper 130 mm Size Metal Fitting Only, No Wheel | Swivel Casters - Plate, Specialty, with Double Stopper, ST-SW Series | Casters - with Stopper, for Heavy Loads, Swivel, Polyurethane Rubber Wheel, RJMB | ||||||||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days | 4 Days | 5 Days | 5 Days | 5 Days | 5 Days | 42 Days | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days | 4 Days | 4 Days | 5 Days | 8 Days | 8 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days | 5 Days |
| Specifications |
|
| |||||||||||||||||||||||||||||||||||||||||||
| Caster Type | Plate Swivel | Plate Swivel | Plate Swivel / Screw-In | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | - | - | Plate Swivel / Related Components | - | - | - | - | - | Screw-In / Two Wheels | Plate Swivel | - | - | - | - | - | - | - | - | - | Plate Swivel | Plate Swivel | Screw-In / Two Wheels | Plate Swivel | Plate Swivel / Related Components | Plate Swivel / Related Components | - | - | - | - | - | - | - | - | - | - | Screw-In | Plate Swivel |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | - | - | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | - | - | - | - | - | 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | - | - | - | - | - | - | - | - | - | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 | 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 | 220.01 to 320.00 | - | - | - | - | - | - | - | - | - | - | 35.01 to 80.00 | 485.01 to 750.00 |
| Mounting Height H(mm) | 100 ~ 250 | 101 ~ 178 | 103 ~ 138 | 103 ~ 305 | 177 ~ 198 | 100 ~ 305 | 100 ~ 250 | 100 ~ 250 | 197 ~ 245 | 197 ~ 245 | 198 | 108 ~ 158 | 197 ~ 245 | 197 ~ 245 | 120 ~ 165 | 145 ~ 170 | 110 | 100 ~ 305 | 191 ~ 240 | 191 ~ 240 | 197 ~ 245 | 140 ~ 165 | 135 ~ 160 | 170 ~ 245 | 170 ~ 245 | 170 ~ 245 | 170 ~ 245 | 103 ~ 250 | 188 ~ 250 | 84.5 | 144 ~ 250 | - | - | 108 ~ 158 | 191 ~ 240 | 190 ~ 240 | 191 ~ 240 | 191 ~ 240 | 197 ~ 245 | 197 ~ 245 | 120 ~ 165 | 140 ~ 165 | 120 ~ 140 | 104 ~ 132 | 198 |
| Wheel Material | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Urethane / Other | Synthetic Rubber / Urethane | Synthetic Rubber | Synthetic Rubber / Nylon / Urethane / Steel | Synthetic Rubber / Urethane / Phenol / Engineering Plastics / Other | Rubber | Polyurethane | Polyurethane | Synthetic Rubber / Nylon / Urethane | Elastomer | Polyurethane | Polyurethane | Polyurethane | Nylon | Elastomer | Urethane | Polyurethane | Polyurethane | Nylon | Polyurethane | Synthetic Rubber | Polyurethane | Polyurethane | Polyurethane | Nylon | Synthetic Rubber / Urethane / Other | Synthetic Rubber / Urethane / Rubber | Elastomer | Nylon | - | - | Polyurethane | Polyurethane | Polyurethane | Nylon | Nylon | Rubber | Polyurethane | Polyurethane | Polyurethane | Nylon | Urethane / Other | Synthetic Rubber |
| Wheel Characteristic | Antistatic / Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Oil Resistance / Not Provided | Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Oil Resistance | - | - | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance |
| Metallic Portion Material | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Other | Steel | Steel | Steel | Steel | Other | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - |
| Mounting Hole Type | Round Holes (4) / Slotted Hole (1) | - | Round Holes (4) | Round Holes (4) | - | Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | - | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | - | Round Holes (4) | - | - | Round Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | - | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 63 ~ 115 | 63 ~ 80 | 55 | 63 ~ 125 | - | 63 ~ 125 | 63 ~ 105(115) | 63 ~ 100(115) | 133.4-85.7 | 133.4-85.7 | 90 | - | 133.4-85.7 | 133.4-85.7 | 76.2-92.1 | 133.4-85.7 | - | 63 ~ 125 | 76.2-92.1 | 76.2-92.1 | 133.4-85.7 | 76.2-92.1 | - | 133.4-85.7 | 133.4-85.7 | 133.4-85.7 | 133.4-85.7 | 63 ~ 105(110) | 75(90) ~ 100(115) | - | 80 ~ 112 | 63 | 80 | - | 76.2-92.1 | 76.2-92.1 | 76.2-92.1 | 76.2-92.1 | 133.4-85.7 | 133.4-85.7 | 76.2-92.1 | 76.2-92.1 | 76.2-92.1 | - | 90 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 63 ~ 105 | 63 ~ 80 | 42 | 63 ~ 125 | - | 63 ~ 125 | 63 ~ 105(115) | 63 ~ 100(115) | 125.4-61.9 | 125.4-61.9 | 90 | - | 125.4-61.9 | 125.4-61.9 | 66.7-76.2 | 125.4-61.9 | - | 63 ~ 125 | 66.7-76.2 | 66.7-76.2 | 125.4-61.9 | 66.7-76.2 | - | 125.4-61.9 | 125.4-61.9 | 125.4-61.9 | 125.4-61.9 | 63 ~ 105(110) | 75(90) ~ 100(115) | - | 80 ~ 112 | 63 | 80 | - | 66.7-76.2 | 66.7-76.2 | 66.7-76.2 | 66.7-76.2 | 125.4-61.9 | 125.4-61.9 | 66.7-76.2 | 66.7-76.2 | 66.7-76.2 | - | 90 |
| Thread Diameter | - | - | M12 ~ M16 | - | - | - | - | - | - | - | - | - | - | - | - | - | W 3/8 ~ M8 | - | - | - | - | - | - | - | - | - | - | - | - | M8 ~ M12 | - | - | - | - | - | - | - | - | - | - | - | - | - | M12 ~ M16 | - |
| Wheel Diameter D(φ) | 75 ~ 200 | 75 ~ 130 | 75 ~ 100 | 75 ~ 250 | 130 ~ 150 | 75 ~ 250 | 75 ~ 200 | 75 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 | 80 ~ 125 | 150 ~ 200 | 150 ~ 200 | 80 ~ 125 | 100 ~ 125 | 100 | 75 ~ 250 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 100 ~ 125 | 100 ~ 125 | 125 ~ 200 | 125 ~ 200 | 125 ~ 200 | 125 ~ 200 | 75 ~ 200 | 130 ~ 200 | 75 | 100 ~ 200 | 75 | 130 | 80 ~ 125 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 80 ~ 125 | 100 ~ 125 | 80 ~ 100 | 75 ~ 100 | 150 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | 15 | 15 | - | 13 | 15 | 15 | 11.1 | 15 | - | - | 11.1 | 11.1 | 15 | 11.1 | 13 | 15 | 15 | 15 | 15 | - | - | - | - | - | - | 13 | 11.1 | 11.1 | 11.1 | 11.1 | 15 | 15 | 11.1 | 11.1 | 11.1 | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- BLICKLE (40)
- Sisiku Addkreis (4)
- Gifu Sanken Kogyo (3)
- Tokai Caster (2)
- Yodono (2)
- Yuei Caster (2)
- Inoac (1)
- Nanshin (1)
- Trusco Nakayama (1)
- Tosei Sharyo (1)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Pegasus (0)
- ELESA (0)
- Spacio (0)
- Takigen (0)
- Uchimura-Caster (0)
CAD
-
- 2D
- 3D