Casters(Thread Diameter:M8)

12 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Casters - Ultra-Low Load, Dual Wheel, Plate or Screw-in

    • Lead Time Reduction

    Casters - Resin, Screw-in or Plate, Optional Stopper

      Casters - with Leveling Mounts, Foot Master Adjustable, Plate, Screw-in, Swivel, Monomer, Nylon Wheel, Black

        Casters - Dual Wheel, Cover, Threaded Insert

          Casters - Ultra-Low Load, Optional Brake

          • Lead Time Reduction

          Casters - Screw-in, Resin Body

            Leveling Casters - Integrated Truck Lock with Bolt Hole Fitting Female Thread, Plain Bore, Impact Resistant Black Nylon Wheel

              Dual-Wheel Caster, TY40N

                Casters - Standard, Bolt, Synthetic Rubber Wheel, Class 300, Packing Caster

                  Dual-Wheel Caster, F100N

                    Casters - with Stopper, Standard, Bolt, Synthetic Rubber Wheel, Class 300s, Packing Caster

                      Dual-Wheel Caster, TX40N/TX50N

                      Brand

                      MISUMI

                      MISUMI

                      Nanshin

                      MISUMI

                      MISUMI

                      MISUMI

                      BLICKLE

                      Tokai Caster

                      Uchimura-Caster

                      Tokai Caster

                      Uchimura-Caster

                      Tokai Caster

                      Product Series

                      Casters - Ultra-Low Load, Dual Wheel, Plate or Screw-in

                      Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】

                      Casters - with Leveling Mounts, Foot Master Adjustable, Plate, Screw-in, Swivel, Monomer, Nylon Wheel, Black

                      Casters - Dual Wheel, Cover, Threaded Insert

                      Casters - Ultra-Low Load, Optional Brake

                      Casters - Screw-in, Resin Body

                      Leveling Casters - Integrated Truck Lock with Bolt Hole Fitting Female Thread, Plain Bore, Impact Resistant Black Nylon Wheel

                      Dual-Wheel Caster, TY40N

                      Casters - Standard, Bolt, Synthetic Rubber Wheel, Class 300, Packing Caster

                      Dual-Wheel Caster, F100N

                      Casters - with Stopper, Standard, Bolt, Synthetic Rubber Wheel, Class 300s, Packing Caster

                      Dual-Wheel Caster, TX40N/TX50N

                      CAD
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 3D
                      • 2D
                      • 2D
                      • 2D
                      • 2D
                      • 2D
                      Days to Ship 4 Days 4 Days 9 Days 4 Days 4 Days Same Day

                      Stock Items Included

                      5 Days 4 Days 4 Days 4 Days 4 Days 10 Days
                      Specifications
                      • Rapid Design
                          • Rapid Design
                          • Rapid Design
                                        Caster TypeResinScrew-InScrew-In / Leveling MountsResinResinScrew-InLeveling Mounts / Plate Swivel with StopperScrew-In / Two WheelsScrew-InScrew-In / Two WheelsScrew-InScrew-In / Two Wheels
                                        Type------------
                                        StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot ProvidedNot Provided / Rotation StopperNot Provided / Rotation StopperNot ProvidedNot ProvidedNot Provided / Rotation StopperNot ProvidedNot Provided / Double Rotation & Swivel StopperRotation StopperNot Provided
                                        Load Range(daN)35.01 to 80.00 / 80.01 to 140.0080.01 to 140.00Up to 35.00Up to 35.0035.01 to 80.00Up to 35.00-35.01 to 80.0035.01 to 80.0035.01 to 80.0035.01 to 80.0035.01 to 80.00
                                        Mounting Height H(mm)43 ~ 6958 ~ 7071504634 ~ 467243.556 ~ 661106643 ~ 56
                                        Wheel MaterialOtherNylonNylonNylonNylonNylonNylonNylon / ElastomerSynthetic RubberElastomerSynthetic RubberEngineering Plastics
                                        Wheel CharacteristicNot ProvidedNot ProvidedOil ResistanceNot ProvidedNot ProvidedNot ProvidedAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical Resistance
                                        Metallic Portion MaterialOtherOtherSteelOtherOtherSteelAluminumSteelSteelSteelSteelSteel
                                        Mounting Hole Type------------
                                        Mounting Hole Pitch, Long Length Direction L1(mm)------------
                                        Mounting Hole Pitch, Short Length Direction W1(mm)------------
                                        Thread DiameterM8M8M8M8M8M8M8M8M8M8M8M8
                                        Wheel Diameter D(φ)40 ~ 6050 ~ 6042404018 ~ 30454040 ~ 501005038 ~ 47
                                        Mounting Hole Pitch Circular Diameter(mm)------8-----

                                        Loading...

                                        1. 1

                                        Related Categories to Casters