Casters(Thread Diameter:M10)

7 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
CAD
Days to Ship
Specifications
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Casters - Ultra-Low Load, Dual Wheel, Plate or Screw-in

    • Lead Time Reduction

    Casters - Resin, Screw-in or Plate, Optional Stopper

      Casters - Ultra-Low Load, Optional Brake

        Casters - Light/Medium Load, Swivel, Screw-in, Optional Brake

          Dual-Wheel Caster, TY40N

            Dual-Wheel Caster, G7N

              Dual-Wheel Caster, TX40N/TX50N

              Brand

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              Tokai Caster

              Tokai Caster

              Tokai Caster

              Product Series

              Casters - Ultra-Low Load, Dual Wheel, Plate or Screw-in

              Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】

              Casters - Ultra-Low Load, Optional Brake

              Casters - Light/Medium Load, Swivel, Screw-in, Optional Brake

              Dual-Wheel Caster, TY40N

              Dual-Wheel Caster, G7N

              Dual-Wheel Caster, TX40N/TX50N

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D
              • 2D
              • 2D
              Days to Ship 4 Days 4 Days 4 Days 4 Days 4 Days 4 Days

              Stock Items Included

              4 Days
              Specifications
              • Rapid Design
                • Rapid Design
                • Rapid Design
                      Caster TypeResinScrew-InResinResinScrew-In / Two WheelsScrew-In / Two WheelsScrew-In / Two Wheels
                      Type-------
                      StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot ProvidedNot ProvidedNot Provided
                      Load Range(daN)35.01 to 80.0080.01 to 140.0035.01 to 80.0035.01 to 80.0035.01 to 80.00140.01 to 220.0035.01 to 80.00
                      Mounting Height H(mm)43 ~ 587046 ~ 694443.57043 ~ 56
                      Wheel MaterialOtherNylonNylonNylonNylonNylonEngineering Plastics
                      Wheel CharacteristicNot ProvidedNot ProvidedNot ProvidedNot ProvidedAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical Resistance
                      Metallic Portion MaterialOtherOtherOtherOtherSteelSteelSteel
                      Mounting Hole Type-------
                      Mounting Hole Pitch, Long Length Direction L1(mm)-------
                      Mounting Hole Pitch, Short Length Direction W1(mm)-------
                      Thread DiameterM10M10M10M10M10M10M10
                      Wheel Diameter D(φ)40 ~ 506040 ~ 6040406038 ~ 47
                      Mounting Hole Pitch Circular Diameter(mm)-------

                      Loading...

                      1. 1

                      Related Categories to Casters