Casters(Thread Diameter:M10)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Ultra-Low Load, Dual Wheel, Plate or Screw-in
MISUMI
MISUMI Design Casters feature resin construction with elastomer wheels, providing reliable mobility and smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operations and extend equipment lifespan in industrial and commercial environments. Their durable construction minimizes wear and tear, protecting sensitive systems while maintaining strong performance. The combination of elastomer wheels and rotation stoppers ensures stability, making them ideal for dynamic settings.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】
MISUMI
Design Casters for simplified carriages
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Ultra-Low Load, Optional Brake
MISUMI
MISUMI Design Casters are equipped with a rotation stopper that prevents unwanted wheel movement, offering reliable stability. These casters are designed to enhance maneuverability, optimize operations, and extend equipment lifespan in both industrial and commercial environments. With durable construction, they effectively support heavy loads, protect sensitive systems, and ensure smooth performance across a wide range of applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Light/Medium Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI design casters feature resin construction and nylon wheels, offering reliable mobility and stability for smooth movement across various surfaces. Designed for heavy-duty applications, these casters optimize operations and extend equipment lifespan in industrial environments. Their durable construction reduces wear and tear, protecting sensitive systems without compromising performance, making them an ideal choice for demanding tasks in warehouses or manufacturing settings.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Tokai Caster is a versatile screw-in dual-wheel caster for improved mobility and stability. Made from durable nylon, its wheels resist abrasion, chemicals, and oil, making them suitable for diverse environments. Although it lacks a traditional stopper, it includes a rotation stopper to help maintain position.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Screw-in Dual Wheel Casters, Nylon Wheels, Freely Moving
Trusco Nakayama
• Load Range (dan): 35.01~80.00
• Metal Piece(Fittings etc.,) Material: Steel
• Load Category: Light Load
• Wheel Material: Nylon
• Ordering Unit (piece): 1- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Dual-Wheel Caster, TX40N/TX50N
Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| |||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | Tokai Caster | Tokai Caster | Tokai Caster | Tokai Caster | Trusco Nakayama | Tokai Caster | Tokai Caster |
| Product Series | Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】 | Casters - Light/Medium Load, Swivel, Screw-in, Optional Brake | |||||||||
| CAD |
|
|
|
|
|
|
|
|
|
| |
| Days to Ship | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days |
4 Days Stock Items Included | 5 Days | 10 Days | 4 Days |
| Specifications |
|
|
| ||||||||
| Caster Type | Resin | Screw-In | Resin | Resin | Screw-In / Two Wheels | Screw-In / Two Wheels | Screw-In / Two Wheels | Screw-In / Two Wheels | Screw-In / Two Wheels | Screw-In / Two Wheels | Screw-In / Two Wheels |
| Type | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided / Swivel Stopper | Not Provided / Rotation Stopper | Not Provided |
| Load Range(daN) | 35.01 to 80.00 | 80.01 to 140.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 140.01 to 220.00 | 140.01 to 220.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 |
| Mounting Height H(mm) | 43 ~ 58 | 70 | 46 ~ 69 | 44 | 43.5 | 84.5 | 70 | 70 | 51 ~ 63 | 68.5 | 43 ~ 56 |
| Wheel Material | Other | Nylon | Nylon | Nylon | Nylon | Elastomer | Nylon | Nylon | Nylon | Nylon | Engineering Plastics |
| Wheel Characteristic | Not Provided | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Other | Other | Other | Other | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | - | - | - | - | - | - | - | - | - | - | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | - | - | - | - | - | - | - | - | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | - | - | - | - | - | - | - | - | - |
| Thread Diameter | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 |
| Wheel Diameter D(φ) | 40 ~ 50 | 60 | 40 ~ 60 | 40 | 40 | 75 | 60 | 60 | 40 ~ 50 | 60 | 38 ~ 47 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- Tokai Caster (6)
- Trusco Nakayama (1)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- ELESA (0)
- Yuei Caster (0)
- Spacio (0)
- Inoac (0)
- Gifu Sanken Kogyo (0)
- Takigen (0)
- Nanshin (0)
- Sisiku Addkreis (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tosei Sharyo (0)
CAD
-
- 2D
- 3D