Casters(Thread Diameter:M12)

22 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)
  • Lead Time Reduction

Casters - Stainless Steel, Swivel, Optional Brake, Economy

    Casters - Light Load, Swivel, Screw-in, Optional Brake

    • Lead Time Reduction

    Casters - Multiple Optional Locks

      Casters - Low Load, Swivel, Screw-in, Optional Brake

      • Lead Time Reduction

      Casters - Electrically Conductive, Swivel, Optional Brake

        Casters - for Cleanrooms, Swivel Plate or Threaded

          Casters - Ultra-Low Load, Dual Wheel, Plate or Screw-in

            Casters - Screw-in Swivel, Economy

            • Lead Time Reduction

            Casters - Ball, Flange or Screw-in

              Casters - Dual Wheel, Cover, Threaded Insert

                Casters - Ultra-Low Load, Optional Brake

                  Casters - Light/Medium Load, Swivel, Screw-in, Optional Brake

                    Long Screw Type Independent Casters with Stopper, K-415EA

                      Leveling Casters - Integrated Truck Lock with Bolt Hole Fitting Female Thread, Plain Bore, Impact Resistant Black Nylon Wheel

                        Casters - Carry Mount

                          Casters - Standard, Bolt, Synthetic Rubber Wheel, Class 300, Packing Caster

                            Dual-Wheel Caster, F100N

                              Casters - with Stopper, Standard, Bolt, Synthetic Rubber Wheel, Class 300s, Packing Caster

                                Swivel Casters - Plate, Specialty, with Double Stopper, ST-SW Series

                                  Casters - Buffer Spring, Shock Absorbing, V TS6 Series

                                    Screw Double Wheel Swivel Casters without Stopper K-200GN

                                      Screw Double Wheel Swivel Casters with Stopper K-200GNS

                                      Brand

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      Takigen

                                      BLICKLE

                                      Kurashiki Kako

                                      Uchimura-Caster

                                      Tokai Caster

                                      Uchimura-Caster

                                      Yuei Caster

                                      Sisiku Addkreis

                                      Takigen

                                      Takigen

                                      Product Series

                                      Casters - Stainless Steel, Swivel, Optional Brake, Economy

                                      Casters - Light Load, Swivel, Screw-in, Optional Brake

                                      Casters - Multiple Optional Locks

                                      Casters - Low Load, Swivel, Screw-in, Optional Brake

                                      Casters - Electrically Conductive, Swivel, Optional Brake

                                      Casters - for Cleanrooms, Swivel Plate or Threaded

                                      Casters - Ultra-Low Load, Dual Wheel, Plate or Screw-in

                                      Casters - Screw-in Swivel, Economy

                                      Casters - Ball, Flange or Screw-in

                                      Casters - Dual Wheel, Cover, Threaded Insert

                                      Casters - Ultra-Low Load, Optional Brake

                                      Casters - Light/Medium Load, Swivel, Screw-in, Optional Brake

                                      Long Screw Type Independent Casters with Stopper, K-415EA

                                      Leveling Casters - Integrated Truck Lock with Bolt Hole Fitting Female Thread, Plain Bore, Impact Resistant Black Nylon Wheel

                                      Casters - Carry Mount

                                      Casters - Standard, Bolt, Synthetic Rubber Wheel, Class 300, Packing Caster

                                      Dual-Wheel Caster, F100N

                                      Casters - with Stopper, Standard, Bolt, Synthetic Rubber Wheel, Class 300s, Packing Caster

                                      Swivel Casters - Plate, Specialty, with Double Stopper, ST-SW Series

                                      Casters - Buffer Spring, Shock Absorbing, V TS6 Series

                                      Screw Double Wheel Swivel Casters without Stopper K-200GN

                                      Screw Double Wheel Swivel Casters with Stopper K-200GNS

                                      CAD
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 3D
                                      • 2D
                                      • 2D
                                      • 2D
                                      • 2D
                                      • 2D
                                      • 2D
                                      • 3D
                                      • 2D / 3D
                                      Days to Ship Same Day

                                      Stock Items Included

                                      4 Days 4 Days 4 Days 4 Days 11 Days 4 Days 4 Days 4 Days 4 Days 4 Days 4 Days 5 Days 5 Days 8 Days 4 Days 10 Days 4 Days 4 Days 4 Days 5 Days 5 Days
                                      Specifications
                                        • Rapid Design
                                          • Rapid Design
                                          • Rapid Design
                                          • Rapid Design
                                          • Rapid Design
                                          • Rapid Design
                                            • Rapid Design
                                            • Rapid Design
                                            • Rapid Design
                                                                Caster TypeScrew-InScrew-InScrew-InScrew-InScrew-InScrew-InResinScrew-InPlate SwivelResinResinResinScrew-InLeveling Mounts / Plate Swivel with StopperLeveling Mounts / Two WheelsScrew-InScrew-In / Two WheelsScrew-InScrew-InScrew-In / Shock AbsorberScrew-In / Two WheelsScrew-In / Two Wheels
                                                                Type----------------------
                                                                StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot Provided / Double Rotation & Swivel StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot ProvidedNot Provided / Rotation StopperNot Provided / Rotation StopperNot ProvidedNot Provided / Rotation StopperNot Provided / Rotation StopperNot Provided / Rotation StopperRotation StopperNot ProvidedNot ProvidedNot ProvidedNot ProvidedRotation StopperDouble Rotation & Swivel StopperNot ProvidedNot ProvidedRotation Stopper
                                                                Load Range(daN)35.01 to 80.0035.01 to 80.0035.01 to 80.00Up to 35.00 / 35.01 to 80.00Up to 35.00 / 35.01 to 80.0035.01 to 80.0035.01 to 80.00 / 80.01 to 140.00Up to 35.00 / 35.01 to 80.0080.01 to 140.00Up to 35.0035.01 to 80.0035.01 to 80.00Up to 35.00 / 35.01 to 80.00-140.01 to 220.0035.01 to 80.00 / 80.01 to 140.0035.01 to 80.0035.01 to 80.00 / 80.01 to 140.0035.01 to 80.0035.01 to 80.00140.01 to 220.00140.01 to 220.00
                                                                Mounting Height H(mm)74 ~ 12674 ~ 97110 ~ 13859 ~ 9568 ~ 126122 ~ 13458 ~ 8559 ~ 96-636957.568 ~ 9584 ~ 1047057 ~ 15111067 ~ 15110489 to 77 ~ 114 to 1027070
                                                                Wheel MaterialNylon / Urethane / OtherNylon / Urethane / Other / ElastomerSynthetic Rubber / Urethane / OtherNylon / Urethane / Other / ElastomerSynthetic RubberNylon / UrethaneOtherSynthetic RubberSteelNylonNylonNylonNylon / Urethane / RubberNylonSteelSynthetic RubberElastomerSynthetic RubberUrethane / OtherSynthetic Rubber / UrethaneNylonNylon
                                                                Wheel CharacteristicNot ProvidedNot ProvidedNot ProvidedNot Provided-Antistatic / Not ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not ProvidedAbrasion Resistance / Oil Resistance / Chemical ResistanceNot ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil ResistanceGasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceGasoline/Diesel Resistance / Oil Resistance / Chemical Resistance
                                                                Metallic Portion MaterialStainless SteelSteelSteelSteelSteel / Stainless SteelStainless SteelOtherSteelSteelOtherOtherOtherSteelAluminumSteelSteelSteelSteelSteelSteel / Stainless SteelAluminumAluminum
                                                                Mounting Hole Type----------------------
                                                                Mounting Hole Pitch, Long Length Direction L1(mm)----------------------
                                                                Mounting Hole Pitch, Short Length Direction W1(mm)----------------------
                                                                Thread DiameterM12M12M12M12M12M12M12M12M12M12M12M12M12M12M12M12M12M12M12M12M12M12
                                                                Wheel Diameter D(φ)50 ~ 10050 ~ 7575 ~ 10040 ~ 7550 ~ 10075 ~ 13050 ~ 7540 ~ 7515.87550605050 ~ 7550 ~ 63-40 ~ 13010050 ~ 1307550 ~ 756060
                                                                Mounting Hole Pitch Circular Diameter(mm)-------------12--------

                                                                Loading...

                                                                1. 1

                                                                Related Categories to Casters