Casters(Thread Diameter:M20)

9 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
CAD
Days to Ship
Specifications
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)
  • Lead Time Reduction

Casters - Threaded, Low Profile Swivel, Optional Brake

    Casters - Medium Load, Swivel, Screw-in, Optional Brake

      Casters - Swivel, Optional Brake

      • Lead Time Reduction

      Casters - Ball, Flange or Screw-in

        Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ

          Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads

            Swivel Casters - Screw-in, with Stopper, SJT-S Series

              Anti-Static Caster III for Low Floor Heavy Load HJ-SJ HJB-SJ Bracket Set without Wheel

                Casters - Middle, Bolt, Heavy Duty, Synthetic Rubber Wheel, Class 300H, Packing Caster

                Brand

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                Sisiku Addkreis

                Sisiku Addkreis

                Yuei Caster

                Sisiku Addkreis

                Uchimura-Caster

                Product Series

                Casters - Threaded, Low Profile Swivel, Optional Brake

                Casters - Medium Load, Swivel, Screw-in, Optional Brake

                Casters - Swivel, Optional Brake

                Casters - Ball, Flange or Screw-in

                Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ

                Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads

                Swivel Casters - Screw-in, with Stopper, SJT-S Series

                Anti-Static Caster III for Low Floor Heavy Load HJ-SJ HJB-SJ Bracket Set without Wheel

                Casters - Middle, Bolt, Heavy Duty, Synthetic Rubber Wheel, Class 300H, Packing Caster

                CAD
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D
                • 2D
                • 2D
                • 2D
                Days to Ship 4 Days 4 Days 4 Days 4 Days 4 Days 4 Days 4 Days 7 Days 10 Days
                Specifications
                  • Rapid Design
                  • Rapid Design
                              Caster TypeScrew-InScrew-InScrew-InPlate SwivelScrew-In / OtherScrew-In / OtherScrew-InScrew-In / OtherScrew-In
                              Type---------
                              StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot ProvidedNot Provided / Rotation StopperNot Provided / Rotation StopperRotation StopperNot ProvidedNot Provided
                              Load Range(daN)80.01 to 140.00 / 140.01 to 220.0080.01 to 140.0080.01 to 140.0080.01 to 140.00220.01 to 320.00 / 320.01 to 485.00220.01 to 320.00 / 320.01 to 485.0080.01 to 140.00-140.01 to 220.00
                              Mounting Height H(mm)74 ~ 107134 ~ 166134-85 ~ 10385 ~ 103134 ~ 166-128
                              Wheel MaterialNylon / Engineering PlasticsUrethane / OtherSynthetic Rubber / Nylon / UrethaneSteelNylonNylon / UrethaneSynthetic Rubber / Nylon / Urethane / Other-Synthetic Rubber
                              Wheel CharacteristicNot ProvidedNot ProvidedNot ProvidedNot ProvidedAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided-Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance
                              Metallic Portion MaterialSteelSteelSteelSteelSteelSteelSteelSteelSteel
                              Mounting Hole Type----Slotted Hole (1)--Slotted Hole (1)-
                              Mounting Hole Pitch, Long Length Direction L1(mm)---------
                              Mounting Hole Pitch, Short Length Direction W1(mm)---------
                              Thread DiameterM20M20M20M20M20M20M20M20M20
                              Wheel Diameter D(φ)50 ~ 75100 ~ 12510025.450 ~ 6550 ~ 65100 ~ 125-100
                              Mounting Hole Pitch Circular Diameter(mm)---------

                              Loading...

                              1. 1

                              Related Categories to Casters