Casters(Thread Diameter:M20)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Threaded, Low Profile Swivel, Optional Brake
MISUMI
MISUMI Industry Standard Casters - Threaded, Low Profile Swivel, Optional Brake, features a robust swivel mechanism that ensures smooth maneuverability. Designed to enhance mobility, these casters optimize operation and extend equipment lifespan in various industrial settings. With durable construction, casters effectively support heavy loads while protecting sensitive systems from damage. Optional brake functionality offers added safety, preventing unwanted movement. Ideal for use in warehouses, workshops, or any environment requiring reliable transport solutions, these casters provide stability and efficiency.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Medium Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Heavy Load Screw in Caster Casters - Medium Load, Swivel, Screw-in, Optional Brake provides reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support medium loads, these swivel casters optimize operation and extend equipment lifespan in manufacturing and industrial environments. With durable construction, these casters effectively absorb shock and vibrations, protecting sensitive systems without compromising performance. Optional brake feature enhances stability during stationary use, ensuring safety and efficiency in dynamic applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Optional Brake
MISUMI
MISUMI Screw-In Economy Casters, Nylon 6/Synthetic Rubber/Urethane wheel, with rotation stopper provides reliable mobility solutions by enhancing maneuverability across various surfaces. Designed to facilitate smooth movement, these screw-in type casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow and operational longevity.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Ball, Flange or Screw-in
MISUMI
Casters with ball mechanism rotatable 360 degree.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ
Sisiku Addkreis
Sisiku Addkreis Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ, a screw-in type caster made from conductive MC nylon and conductive nylon 6, offers reliable stability and maneuverability. Designed to support low platform heavy loads, it optimizes operation and extends equipment lifespan in industrial environments. With durable construction and a freely adjustable stopper, this caster minimizes static buildup, effectively protecting sensitive systems while maintaining high performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads
Sisiku Addkreis
Sisiku Addkreis Caster Type features a versatile design with plate type swivel and screw-in type configurations, equipped with leveling mounts for optimal stability. Crafted from monomer casting nylon, nylon 6, and special regenerated nylon, this caster delivers exceptional abrasion and chemical resistance, making it suitable for demanding environments. Engineered for heavy loads, the caster ensures reliable mobility and support, effectively enhancing operational efficiency without compromising durability or performance. Ideal for low platform applications, Sisiku Addkreis Caster Type stands out in versatility and reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Screw-in, with Stopper, SJT-S Series
Yuei Caster
Yuei Caster Screw-In Type delivers reliable maneuverability by featuring a robust design suited for various applications. Designed to enhance mobility in environments where durability is essential, this caster ensures smooth movement and stability across surfaces. Providing a high-quality solution, Yuei Caster effectively withstands abrasion and oil exposure while remaining gasoline-resistant, making it ideal for industrial and commercial settings. With an integrated rotation stopper, it enhances safety and control, ensuring optimal performance without compromising reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Caster III for Low Floor Heavy Load HJ-SJ HJB-SJ Bracket Set without Wheel
Sisiku Addkreis
Sisiku Addkreis Anti-Static Caster III for Low Floor Heavy Loads (HJ-SJ, HJB-SJ Bracket Set without Wheel) ensures reliable stability and seamless mobility in demanding environments. Designed to support heavy loads, these casters optimize performance and extend equipment lifespan in industrial settings. Their durable construction effectively minimizes static discharge, safeguarding sensitive systems while maintaining high performance, making them ideal for environments requiring precise equipment handling.
Configure Now
Ships as soon as 7 Days -

Casters - Middle, Bolt, Heavy Duty, Synthetic Rubber Wheel, Class 300H, Packing Caster
Uchimura-Caster
A compact screw-in type caster for heavy weights that is ideal for heavy equipment with a minimal mounting surface area.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
| ||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | Sisiku Addkreis | Sisiku Addkreis | Yuei Caster | Sisiku Addkreis | Uchimura-Caster |
| Product Series | Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ | Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads | Anti-Static Caster III for Low Floor Heavy Load HJ-SJ HJB-SJ Bracket Set without Wheel | Casters - Middle, Bolt, Heavy Duty, Synthetic Rubber Wheel, Class 300H, Packing Caster | |||||
| CAD |
|
|
|
|
|
|
|
| |
| Days to Ship | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 7 Days | 10 Days |
| Specifications |
|
| |||||||
| Caster Type | Screw-In | Screw-In | Screw-In | Plate Swivel | Screw-In / Other | Screw-In / Other | Screw-In | Screw-In / Other | Screw-In |
| Type | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Rotation Stopper | Not Provided | Not Provided |
| Load Range(daN) | 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 | - | 140.01 to 220.00 |
| Mounting Height H(mm) | 74 ~ 107 | 134 ~ 166 | 134 | - | 85 ~ 103 | 85 ~ 103 | 134 ~ 166 | - | 128 |
| Wheel Material | Nylon / Engineering Plastics | Urethane / Other | Synthetic Rubber / Nylon / Urethane | Steel | Nylon | Nylon / Urethane | Synthetic Rubber / Nylon / Urethane / Other | - | Synthetic Rubber |
| Wheel Characteristic | Not Provided | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | - | - | - | - | Slotted Hole (1) | - | - | Slotted Hole (1) | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | - | - | - | - | - | - | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | - | - | - | - | - | - | - |
| Thread Diameter | M20 | M20 | M20 | M20 | M20 | M20 | M20 | M20 | M20 |
| Wheel Diameter D(φ) | 50 ~ 75 | 100 ~ 125 | 100 | 25.4 | 50 ~ 65 | 50 ~ 65 | 100 ~ 125 | - | 100 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Brand
-
- Sisiku Addkreis (3)
- Uchimura-Caster (1)
- Yuei Caster (1)
- ESCO (0)
- Takigen (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Nanshin (0)
- BLICKLE (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D