Casters(Thread Diameter:M24)

2 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
CAD
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ

      Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads

      Brand

      Sisiku Addkreis

      Sisiku Addkreis

      Product Series

      Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ

      Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads

      CAD
      • 2D
      • 2D
      Days to Ship 4 Days 7 Days
      Caster TypeScrew-In / OtherScrew-In / Other
      Type--
      StopperNot Provided / Rotation StopperNot Provided / Rotation Stopper
      Load Range(daN)485.01 to 750.00220.01 to 320.00 / 485.01 to 750.00
      Mounting Height H(mm)115115
      Wheel MaterialNylonNylon / Urethane
      Wheel CharacteristicAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance
      Metallic Portion MaterialSteelSteel
      Mounting Hole TypeSlotted Hole (1)-
      Mounting Hole Pitch, Long Length Direction L1(mm)--
      Mounting Hole Pitch, Short Length Direction W1(mm)--
      Thread DiameterM24M24
      Wheel Diameter D(φ)7575
      Mounting Hole Pitch Circular Diameter(mm)--

      Loading...

      1. 1

      Related Categories to Casters