Casters(Thread Diameter:M24)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ
Sisiku Addkreis
Sisiku Addkreis Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ, a screw-in type caster made from conductive MC nylon and conductive nylon 6, offers reliable stability and maneuverability. Designed to support low platform heavy loads, it optimizes operation and extends equipment lifespan in industrial environments. With durable construction and a freely adjustable stopper, this caster minimizes static buildup, effectively protecting sensitive systems while maintaining high performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Heavy Load Casters for Low Floors: HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD and AD Bracket Sets No Wheels
Sisiku Addkreis
Sisiku Addkreis Heavy Load Casters provide reliable mobility and support by facilitating smooth movement across low floors. Designed to accommodate varying load requirements, these casters feature options such as Others, Plate Type Swivel, and Screw-In Type with Leveling Mounts for versatile applications. With models like HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, and AD Bracket Sets (No Wheels), these casters optimize operation and extend equipment lifespan in industrial settings. With durable construction, these casters effectively protect sensitive systems without compromising performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads
Sisiku Addkreis
Sisiku Addkreis Caster Type features a versatile design with plate type swivel and screw-in type configurations, equipped with leveling mounts for optimal stability. Crafted from monomer casting nylon, nylon 6, and special regenerated nylon, this caster delivers exceptional abrasion and chemical resistance, making it suitable for demanding environments. Engineered for heavy loads, the caster ensures reliable mobility and support, effectively enhancing operational efficiency without compromising durability or performance. Ideal for low platform applications, Sisiku Addkreis Caster Type stands out in versatility and reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Silent Smooth Caster II HJTS-SJ HJTSB-SJ Bracket Set without Wheels
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers feature a unique screw-in design and utilize durable materials such as Nylon 6 and Urethane for the wheels, ensuring smooth operation. While the product does not come with a built-in stopper, it includes a freely adjustable stopper option for added convenience.
Configure Now
Ships as soon as 8 Days -

Silent Smooth Caster II HJTS-SJ HJTSB-SJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a durable screw-in, two-wheel design made from conductive MC nylon and monomer casting nylon. They are resistant to abrasion, chemicals, gasoline, and light oil, making them ideal for industrial use. Although they lack a built-in stopper, they offer a freely adjustable stopper for convenience.
Configure Now
Ships as soon as 7 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis |
|---|---|---|---|---|---|
| Product Series | Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ | Heavy Load Casters for Low Floors: HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD and AD Bracket Sets No Wheels | Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads | Silent Smooth Caster II HJTS-SJ HJTSB-SJ Bracket Set without Wheels | |
| CAD |
|
|
| ||
| Days to Ship | 4 Days | 7 Days | 7 Days | 8 Days | 7 Days |
| Caster Type | Screw-In / Other | Screw-In / Other | Screw-In / Other | Screw-In / Other | Screw-In / Other / Two Wheels |
| Type | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper |
| Load Range(daN) | 485.01 to 750.00 | - | 220.01 to 320.00 / 485.01 to 750.00 | - | 485.01 to 750.00 |
| Mounting Height H(mm) | 115 | - | 115 | - | 115 |
| Wheel Material | Nylon | - | Nylon / Urethane | Nylon / Urethane | Nylon / Urethane |
| Wheel Characteristic | Abrasion Resistance / Oil Resistance / Chemical Resistance | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Slotted Hole (1) | - | - | - | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | - | - | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | - | - | - |
| Thread Diameter | M24 | M24 | M24 | M24 | M24 |
| Wheel Diameter D(φ) | 75 | - | 75 | - | 75 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- MISUMI (0)
- Sisiku Addkreis (5)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- ELESA (0)
- Yuei Caster (0)
- Spacio (0)
- Trusco Nakayama (0)
- Inoac (0)
- Gifu Sanken Kogyo (0)
- Takigen (0)
- Nanshin (0)
- Tokai Caster (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tosei Sharyo (0)
CAD
-
- 2D
- 3D