Casters(Thread Diameter:W 3/8)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days Stock Items Included
-

Tokai Caster
Tokai Caster, Dual-Wheel Caster, TY75N offers exceptional mobility and stability through its screw-in type design featuring two durable nylon wheels. With abrasion resistance, chemical resistance, and oil resistance, this product ensures reliable performance in various demanding environments. Designed to enhance maneuverability, dual-wheel caster optimizes operation and extends equipment lifespan in warehouses, factories, and laboratories. With robust construction, dual-wheel caster effectively supports heavy loads, protecting sensitive systems while maintaining high efficiency and safety standards.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Dual-Wheel Caster, TX40N/TX50N
Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Tokai Caster | Tokai Caster | Tokai Caster | Tokai Caster |
|---|---|---|---|---|
| Product Series | ||||
| CAD |
|
|
|
|
| Days to Ship | 10 Days |
10 Days Stock Items Included | 10 Days | 10 Days |
| Caster Type | Screw-In / Two Wheels | Screw-In / Two Wheels | Screw-In / Two Wheels | Screw-In / Two Wheels |
| Type | - | - | - | - |
| Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided |
| Load Range(daN) | 35.01 to 80.00 | 140.01 to 220.00 | 140.01 to 220.00 | 35.01 to 80.00 |
| Mounting Height H(mm) | 110 | 70 | 84.5 | 43 ~ 56 |
| Wheel Material | Elastomer | Nylon | Nylon | Engineering Plastics |
| Wheel Characteristic | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Steel | Steel | Steel | Steel |
| Mounting Hole Type | - | - | - | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | - | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | - | - |
| Thread Diameter | W 3/8 | W 3/8 | W 3/8 | W 3/8 |
| Wheel Diameter D(φ) | 100 | 60 | 75 | 38 ~ 47 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - |
Loading...
Configure
Brand
-
- MISUMI (0)
- Tokai Caster (4)
- Sisiku Addkreis (0)
- ESCO (0)
- Takigen (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Nanshin (0)
- Uchimura-Caster (0)
- Yuei Caster (0)
- BLICKLE (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D