Casters(Thread Diameter:W 3/8)

4 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
CAD
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Dual-Wheel Caster, F100N

      Dual-Wheel Caster, G7N

        Dual-Wheel Caster, TY75N

          Dual-Wheel Caster, TX40N/TX50N

          Brand

          Tokai Caster

          Tokai Caster

          Tokai Caster

          Tokai Caster

          Product Series

          Dual-Wheel Caster, F100N

          Dual-Wheel Caster, G7N

          Dual-Wheel Caster, TY75N

          Dual-Wheel Caster, TX40N/TX50N

          CAD
          • 2D
          • 2D
          • 2D
          • 2D
          Days to Ship 10 Days 10 Days

          Stock Items Included

          10 Days 10 Days
          Caster TypeScrew-In / Two WheelsScrew-In / Two WheelsScrew-In / Two WheelsScrew-In / Two Wheels
          Type----
          StopperNot Provided / Double Rotation & Swivel StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot Provided
          Load Range(daN)35.01 to 80.00140.01 to 220.00140.01 to 220.0035.01 to 80.00
          Mounting Height H(mm)1107084.543 ~ 56
          Wheel MaterialElastomerNylonNylonEngineering Plastics
          Wheel CharacteristicAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical Resistance
          Metallic Portion MaterialSteelSteelSteelSteel
          Mounting Hole Type----
          Mounting Hole Pitch, Long Length Direction L1(mm)----
          Mounting Hole Pitch, Short Length Direction W1(mm)----
          Thread DiameterW 3/8W 3/8W 3/8W 3/8
          Wheel Diameter D(φ)100607538 ~ 47
          Mounting Hole Pitch Circular Diameter(mm)----

          Loading...

          1. 1

          Related Categories to Casters