Casters(Thread Diameter:M12 (P1.75))

7 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Casters - with Leveling Mounts, Foot Master Adjustable, Plate, Screw-in, Swivel, Monomer, Nylon Wheel, Black

      Dual-Wheel Caster, TY40N

        Dual-Wheel Caster, F100N

          Dual-Wheel Caster, G7N

            Dual-Wheel Caster, TY75N

              Stainless Steel Caster SU-SR Series Freely Swiveling Type

                Dual-Wheel Caster, TX40N/TX50N

                Brand

                Nanshin

                Tokai Caster

                Tokai Caster

                Tokai Caster

                Tokai Caster

                Nanshin

                Tokai Caster

                Product Series

                Casters - with Leveling Mounts, Foot Master Adjustable, Plate, Screw-in, Swivel, Monomer, Nylon Wheel, Black

                Dual-Wheel Caster, TY40N

                Dual-Wheel Caster, F100N

                Dual-Wheel Caster, G7N

                Dual-Wheel Caster, TY75N

                Stainless Steel Caster SU-SR Series Freely Swiveling Type

                Dual-Wheel Caster, TX40N/TX50N

                CAD
                • 2D
                • 2D
                • 2D
                • 2D
                • 2D
                Days to Ship 5 Days 4 Days 10 Days Same Day

                Stock Items Included

                4 Days 10 Days 10 Days
                Caster TypeScrew-In / Leveling MountsScrew-In / Two WheelsScrew-In / Two WheelsScrew-In / Two WheelsScrew-In / Two WheelsScrew-InScrew-In / Two Wheels
                Type-------
                StopperNot ProvidedRotation StopperNot ProvidedNot Provided / Rotation StopperNot Provided / Rotation StopperNot ProvidedNot Provided
                Load Range(daN)80.01 to 140.00 / 220.01 to 320.0035.01 to 80.0035.01 to 80.00140.01 to 220.00140.01 to 220.00Up to 35.00 / 35.01 to 80.0035.01 to 80.00
                Mounting Height H(mm)82 ~ 103451107084.56744.5 ~ 56
                Wheel MaterialNylonNylonElastomerNylonNylonSynthetic Rubber / Nylon / ElastomerEngineering Plastics
                Wheel CharacteristicOil ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceOil Resistance / Not ProvidedAbrasion Resistance / Oil Resistance / Chemical Resistance
                Metallic Portion MaterialSteelSteelSteelSteelSteelStainless SteelSteel
                Mounting Hole Type-------
                Mounting Hole Pitch, Long Length Direction L1(mm)-------
                Mounting Hole Pitch, Short Length Direction W1(mm)-------
                Thread DiameterM12 (P1.75)M12 (P1.75)M12 (P1.75)M12 (P1.75)M12 (P1.75)M12 (P1.75)M12 (P1.75)
                Wheel Diameter D(φ)50 ~ 634010060755038 ~ 47
                Mounting Hole Pitch Circular Diameter(mm)-------

                Loading...

                1. 1

                Related Categories to Casters