Casters(Mounting Hole Type:Round Holes (2))
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Miniature, Fixed or Swivel, Optional Stopper
MISUMI
Lightest Load Casters. Dedicated for small carriages.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Kurashiki Kako
Kurashiki Kako Plate Type Swivel Caster, Two Wheels, with Leveling Mounts offers reliable mobility and stability by featuring a robust design that accommodates various applications. Designed to enhance maneuverability, this caster type optimizes operation and extends equipment lifespan in industrial settings. With durable nylon and steel materials, it effectively supports heavy loads while protecting sensitive systems from wear and tear. Ideal for environments requiring frequent relocation, this caster ensures seamless performance without compromising on reliability or efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Standard, Fixed, Synthetic Rubber Wheel, Class 600, Packing Caster
Uchimura-Caster
A commonly-used wheel with high load resistance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Fixed, Plate, GR Model
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Pressed Fixing Caster without Stopper K-420R
Takigen
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Light Load
• Caster Type: Plate Type Fixed- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Fixed Wheels with Urethane Wheels USB-K
Yodono
A urethane wheel and ductile hardware that features excellent lightness, oil resistance and durability.
Configure Now
Ships as soon as 8 Days -

Takigen
Takigen Casters & Stoppers have a plate swivel design with leveling mounts for stability and smooth movement. Made from durable nylon, they offer reliable support for various applications. Although specific wheel and stopper details aren't provided, these casters are designed for enhanced functionality in multiple settings.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | MISUMI | Kurashiki Kako | Uchimura-Caster | Yuei Caster | Takigen | Yodono | Takigen |
|---|---|---|---|---|---|---|---|
| Product Series | Casters - Standard, Fixed, Synthetic Rubber Wheel, Class 600, Packing Caster | ||||||
| CAD |
|
|
|
|
|
| |
| Days to Ship |
4 Days Stock Items Included | 5 Days |
Same Day Stock Items Included | 4 Days | 5 Days | 8 Days | 5 Days |
| Specifications |
| ||||||
| Caster Type | Plate Fixed | Plate Swivel / Leveling Mounts | Plate Fixed | Plate Fixed | Plate Fixed | Plate Fixed | Plate Swivel / Leveling Mounts |
| Type | - | - | - | - | - | - | - |
| Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | Up to 35.00 | 35.01 to 80.00 | 35.01 to 80.00 | Up to 35.00 | Up to 35.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 |
| Mounting Height H(mm) | 35 ~ 42 | 70 ~ 80 | 55 ~ 65 | 35 ~ 42 | 35 ~ 42 | 122 ~ 360 | 80 |
| Wheel Material | Elastomer | Nylon | Synthetic Rubber | Synthetic Rubber / Nylon / Urethane / Elastomer | Nylon / Urethane / Rubber | Synthetic Rubber | Nylon |
| Wheel Characteristic | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Oil Resistance | Not Provided |
| Metallic Portion Material | Steel | Steel / Stainless Steel | Steel | Steel | Steel | - | Steel |
| Mounting Hole Type | Round Holes (2) | Round Holes (2) | Round Holes (2) | Round Holes (2) | Round Holes (2) | Round Holes (2) | Round Holes (2) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 29 | 80 | 43 ~ 48 | 29 | 29 | 102 ~ 175 | 80 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | - | - | - | - | - |
| Thread Diameter | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 25 ~ 32 | 50 | 40 ~ 50 | 25 ~ 32 | 25 ~ 32 | 75 ~ 300 | 50 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - |
Loading...
Configure
Brand
-
- Takigen (2)
- Kurashiki Kako (1)
- Uchimura-Caster (1)
- Yodono (1)
- Yuei Caster (1)
- Sisiku Addkreis (0)
- ESCO (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Pegasus (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Nanshin (0)
- BLICKLE (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D