Threading Tools(Work Material:High-Carbon Steel (C Content 0.45% or More))

Threading-related tools are a variety of useful tools used when setting up screws, excluding typical taps and dies. Drill tap with integrated drill and tap, and female thread is set at a time even when there is no pilot hole, enabling high-efficiency work. A tap / drill bit set with a drill bit set for pilot holes attached to the tap set. A check pin dedicated to pilot holes that can easily and accurately inspect the pilot hole diameter of the screw and reduce defects in female thread processing. The lineup includes a magnet tapper that can be fixed with a magnet and tapped vertically, and that can prevent twisting bending and breakage. There are a wide variety of specifications for screws, so select a screw standard, thread diameter, and ridge pitch according to the processing purpose.

1 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Threading Tools - High Speed Steel, EX-S-MCT

    Brand

    OSG

    Product Series

    Threading Tools - High Speed Steel, EX-S-MCT

    Days to Ship 5 Days
    Thread TypesMeter
    Nominal Thread SizeM8
    Pitch (P) Thread Count(mm)1.25
    Number of Chamfered Threads Lcf3P
    Tool Material TypeVanadium High-Speed Steel
    Work MaterialHigh-Carbon Steel (C Content 0.45% or More)[○]
    Tap ModelTapping Related Tools
    Bore ModelFor Through Holes / For Blind Holes
    CoatingNone
    Coating TypeNon-Coated
    Overall Length (L)(mm)70

    Loading...

    1. 1

    Related Categories to Threading Tools