Timing Pulleys & Idlers(Belt Shape:MXL)

Timing Pulleys and Idlers are toothed gears that mesh with a belt rather than each other. They are lubrication-free, corrosion-resistant, and have reduced noise and cost impact when compared to traditional chain and sprocket mechanisms. There are many tooth profiles to handle a variety of applications. Trapezoidal profiles like "L," "T," and "AT" are great for conveyance, where the belt will be running for hours continuously. Curvilinear profiles like "S#M," "GT," and "EV" are ideal for high-torque positioning applications where the belt will need to change directions often and require low backlash.

Filter by Type

  • Timing Pulleys
  • Timing Pulley Bar Stock
  • Keyless Pulley
  • Idlers with Teeth
  • Idlers

11 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Type
Belt Shape
Belt Width (in)
Belt Width (mm)
Number of Teeth(T)
Pulley Shape
Material
Surface Treatment
Cleaning Method
RoHS Compliance
  • Lead Time Reduction

MXL Timing Belt Pulley - Metric or Inch Bore

  • Lead Time Reduction

MXL, XL, S2M, S3M, S5M Timing Pulley Bar Stock - Configurable Width

  • Spec Change

MXL, XL Flanged Timing Idler Pulleys - Teeth, Both Sides Bearing

    [Clean & Pack] MXL, XL, S2M, S3M, S5M Timing Pulley Bar Stock - 100 mm Fixed Width

    • Lead Time Reduction

    Configurable Width Timing Idler Pulley - Inch Bore

    • Spec Change

    MXL, XL Flanged Timing Idler Pulleys - Teeth, Center Bearing

    • Spec Change

    MXL, XL, S2M, S3M, S5M Timing Belt Pulley - Configurable Width

    • Lead Time Reduction

    MXL Timing Pulley Bar Stock and Flanges

    • Lead Time Reduction

    MXL Timing Belt Pulley - Inch Bore

      [Clean & Pack] MXL Timing Belt Pulley

        [Clean & Pack] MXL, XL, S2M, S3M, S5M Timing Belt Pulley - Configurable Width

        Brand

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        Product Series

        MXL Timing Belt Pulley - Metric or Inch Bore

        MXL, XL, S2M, S3M, S5M Timing Pulley Bar Stock - Configurable Width

        MXL, XL Flanged Timing Idler Pulleys - Teeth, Both Sides Bearing

        [Clean & Pack] MXL, XL, S2M, S3M, S5M Timing Pulley Bar Stock - 100 mm Fixed Width

        Configurable Width Timing Idler Pulley - Inch Bore

        MXL, XL Flanged Timing Idler Pulleys - Teeth, Center Bearing

        MXL, XL, S2M, S3M, S5M Timing Belt Pulley - Configurable Width

        MXL Timing Pulley Bar Stock and Flanges

        MXL Timing Belt Pulley - Inch Bore

        [Clean & Pack] MXL Timing Belt Pulley

        [Clean & Pack] MXL, XL, S2M, S3M, S5M Timing Belt Pulley - Configurable Width

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        Days to Ship 5 Days 7 Days 5 Days 5 Days 7 Days

        Stock Items Included

        5 Days 7 Days 7 Days 7 Days 5 Days 5 Days
        Specifications
        • Available in INCH
        • Rapid Design
        • Rapid Design
        • Rapid Design
          • Available in INCH
          • Rapid Design
          • Rapid Design
            • Available in INCH
                TypeTiming PulleysTiming Pulley Bar StockIdlers with TeethTiming Pulley Bar StockTiming PulleysIdlers with TeethTiming PulleysTiming PulleysTiming PulleysTiming PulleysTiming Pulleys
                Belt ShapeMXLMXLMXLMXLMXLMXLMXLMXLMXLMXLMXL
                Belt Width (in)0.13 in (1/8") ~ 0.50 in (1/2")-0.13 (1/8") ~ 0.50 in (1/2")-0.25 in (1/4") ~ 0.37 in (3/8")0.13 in (1/8") ~ 0.37 in (3/8")--0.25 in (1/4") ~ 0.37 in (3/8")0.13 ~ 0.5-
                Belt Width (mm)3.2 ~ 12.71003.3 ~ 12.7100-3.3 ~ 9.54.8 ~ 12.7--3.2 ~ 12.74.8 ~ 12.7
                Number of Teeth(T)14 ~ 7210 ~ 7216 ~ 6010 ~ 724020 ~ 6014 ~ 7210 ~ 7214 ~ 7214 ~ 7214 ~ 72
                Pulley ShapeShape A / Shape B / C Type-----Shape A-Shape BShape A / Shape B / C TypeShape A
                MaterialAluminum ~ SteelAluminumAluminum ~ Stainless SteelAluminumAluminumAluminum ~ Stainless SteelAluminumAluminumAluminumAluminum ~ Stainless SteelAluminum
                Surface TreatmentBlack Anodize ~ Not ProvidedNot ProvidedClear Anodize ~ Not ProvidedNot ProvidedClear Anodize ~ Electroless Nickel PlatingClear Anodize ~ Not ProvidedClear Anodize-Clear AnodizeBlack Anodize ~ Not ProvidedClear Anodize
                Cleaning Method---Degreasing / Precision Cleaning-----Degreasing / Precision CleaningDegreasing / Precision Cleaning
                RoHS Compliance-----------

                Loading...

                1. 1

                Application example related to this category

                Related Categories to Timing Pulleys & Idlers