Timing Pulleys & Idlers(Belt Shape:1.5GT)
Timing Pulleys and Idlers are toothed gears that mesh with a belt rather than each other. They are lubrication-free, corrosion-resistant, and have reduced noise and cost impact when compared to traditional chain and sprocket mechanisms. There are many tooth profiles to handle a variety of applications. Trapezoidal profiles like "L," "T," and "AT" are great for conveyance, where the belt will be running for hours continuously. Curvilinear profiles like "S#M," "GT," and "EV" are ideal for high-torque positioning applications where the belt will need to change directions often and require low backlash.
Filter by Type
-
Timing Pulleys -
Timing Pulley Bar Stock -
Keyless Pulley -
Idlers with Teeth -
Idlers
Activating the following links will update the content below
-

GT1.5, GT2 Timing Belt Pulley - High Torque
MISUMI
Circular Tooth Profile Pulleys with little backlash, suitable for positioning.
- Spec Change
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -
![[Clean & Pack] GT1.5, GT2 Timing Belt Pulley - High Torque](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311043819_001.jpg?$product_view_b$)
[Clean & Pack] GT1.5, GT2 Timing Belt Pulley - High Torque
MISUMI
Circular Tooth Profile Pulleys with little backlash, suitable for positioning.
Two types of cleaning methods are available: degreasing and precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.■Part Number for Clean & Pack Products·Degreasing (Anti-rust single packing) : Part Number SL-□□ ·Precision cleaning (Degassing double packing) : Part Number SH-□□ - CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Type |
| Belt Shape |
| Belt Width (in) |
| Belt Width (mm) |
| Number of Teeth(T) |
| Pulley Shape |
| Material |
| Surface Treatment |
| Cleaning Method |
| RoHS Compliance |
| ||
| Brand | MISUMI | MISUMI |
| Product Series | ||
| CAD |
|
|
| Days to Ship | 7 Days | 5 Days |
| Specifications |
| |
| Type | Timing Pulleys | Timing Pulleys |
| Belt Shape | 1.5GT | 1.5GT |
| Belt Width (in) | - | - |
| Belt Width (mm) | 4 | 4 |
| Number of Teeth(T) | 18 ~ 36 | 18 ~ 36 |
| Pulley Shape | Shape A / Shape B | Shape A / Shape B |
| Material | Aluminum | Aluminum |
| Surface Treatment | Clear Anodize | Clear Anodize |
| Cleaning Method | - | Degreasing / Precision Cleaning |
| RoHS Compliance | - | - |
Loading...
Configure
Brand
Filters
-
Belt Shape
-
Metric / Inch
- metric
-
Belt Width Used
Belt Width (in)
-
Belt Width Used
Belt Width (mm)
-
Number of Teeth(T)
-
Pulley Shape
-
Material
-
Surface Treatment
-
Cleaning Method
- Degreasing
- Precision Cleaning
-
RoHS Compliance
CAD
-
- 2D
- 3D
Days to Ship
-
- All
- Same Day
- 3 Days or Less
- 4 Days or Less
- 5 Days or Less
- 6 Days or Less
- 7 Days or Less
- 8 Days or Less
- 9 Days or Less
- 10 Days or Less
- 12 Days or Less












![[Clean & Pack] GT1.5, GT2 Timing Belt Pulley - High Torque](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311043819_001.jpg?$product_view_b$)

![[Clean & Pack] GT1.5, GT2 Timing Belt Pulley - High Torque](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311043819_001.jpg?$product_view_c$)