Timing Pulleys & Idlers(Belt Shape:L)

Timing Pulleys and Idlers are toothed gears that mesh with a belt rather than each other. They are lubrication-free, corrosion-resistant, and have reduced noise and cost impact when compared to traditional chain and sprocket mechanisms. There are many tooth profiles to handle a variety of applications. Trapezoidal profiles like "L," "T," and "AT" are great for conveyance, where the belt will be running for hours continuously. Curvilinear profiles like "S#M," "GT," and "EV" are ideal for high-torque positioning applications where the belt will need to change directions often and require low backlash.

Filter by Type

  • Timing Pulleys
  • Timing Pulley Bar Stock
  • Keyless Pulley
  • Idlers with Teeth
  • Idlers

8 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Type
Belt Shape
Belt Width (in)
Belt Width (mm)
Number of Teeth(T)
Pulley Shape
Material
Surface Treatment
Cleaning Method
RoHS Compliance
  • Lead Time Reduction

L Timing Belt Pulley - Metric or Inch Bore

  • Lead Time Reduction

Configurable Width Timing Idler Pulley - Inch Bore

  • Lead Time Reduction

L Timing Belt Pulley - Inch Bore

    L, H Flanged Timing Idler Pulleys - Teeth, Both Sides Bearing

    • Spec Change

    L Timing Belt Pulley - Standard Keyless Bushing

    • Spec Change

    L Timing Belt Pulley - Standard or Short Keyless Bushing

    • Spec Change

    L, H Flanged Timing Idler Pulleys - Teeth, Center Bearing

      [Clean & Pack] L Timing Belt Pulley

      Brand

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      Product Series

      L Timing Belt Pulley - Metric or Inch Bore

      Configurable Width Timing Idler Pulley - Inch Bore

      L Timing Belt Pulley - Inch Bore

      L, H Flanged Timing Idler Pulleys - Teeth, Both Sides Bearing

      L Timing Belt Pulley - Standard Keyless Bushing

      L Timing Belt Pulley - Standard or Short Keyless Bushing

      L, H Flanged Timing Idler Pulleys - Teeth, Center Bearing

      [Clean & Pack] L Timing Belt Pulley

      CAD
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      Days to Ship 7 Days Same Day

      Stock Items Included

      7 Days 7 Days 7 Days 7 Days 7 Days 5 Days
      Specifications
      • Available in INCH
      • Rapid Design
      • Available in INCH
      • Available in INCH
      • Rapid Design
      • Rapid Design
      • Rapid Design
      • Rapid Design
        TypeTiming PulleysTiming PulleysTiming PulleysIdlers with TeethKeyless PulleyKeyless PulleyIdlers with TeethTiming Pulleys
        Belt ShapeLLLLLLLL
        Belt Width (in)0.50 in (1/2") ~ 1.50 in (1-1/2")0.50 in (1/2") ~ 1.00 in (1")0.50 in (1/2") ~ 1.00 in (1")0.50 in (1/2") ~ 1.50 in (1-1/2")0.5 ~ 1.50 in (1-1/2")0.5 ~ 1.50 in (1-1/2")0.50 in (1/2") ~ 1.50 in (1-1/2")0.5 ~ 1.5
        Belt Width (mm)12.7 ~ 38.1--12.7 ~ 38.112.7 ~ 38.112.7 ~ 38.112.7 ~ 38.112.7 ~ 38.1
        Number of Teeth(T)10 ~ 7216 ~ 1810 ~ 7212 ~ 3014 ~ 7214 ~ 7212 ~ 3010 ~ 50
        Pulley ShapeShape A / Shape B / W Type-Shape A / Shape B-Shape E / Shape FShape E / Shape F-Shape A / Shape B
        MaterialAluminum ~ SteelAluminumAluminumAluminum ~ SteelAluminum ~ SteelAluminum ~ SteelAluminum ~ SteelAluminum
        Surface TreatmentBlack Anodize ~ Not ProvidedClear Anodize ~ Electroless Nickel PlatingBlack Oxide Coating ~ Clear AnodizeBlack Oxide Coating ~ Not ProvidedBlack Oxide Coating ~ Not ProvidedBlack Oxide Coating ~ Hard Clear AnodizeBlack Oxide Coating ~ Not ProvidedBlack Anodize ~ Hard Clear Anodize
        Cleaning Method-------Degreasing / Precision Cleaning
        RoHS Compliance--------

        Loading...

        1. 1

        Application example related to this category

        Related Categories to Timing Pulleys & Idlers