Timing Pulleys & Idlers(Belt Shape:H)

Timing Pulleys and Idlers are toothed gears that mesh with a belt rather than each other. They are lubrication-free, corrosion-resistant, and have reduced noise and cost impact when compared to traditional chain and sprocket mechanisms. There are many tooth profiles to handle a variety of applications. Trapezoidal profiles like "L," "T," and "AT" are great for conveyance, where the belt will be running for hours continuously. Curvilinear profiles like "S#M," "GT," and "EV" are ideal for high-torque positioning applications where the belt will need to change directions often and require low backlash.

Filter by Type

  • Timing Pulleys
  • Timing Pulley Bar Stock
  • Keyless Pulley
  • Idlers with Teeth
  • Idlers

8 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Type
Belt Shape
Belt Width (in)
Belt Width (mm)
Number of Teeth(T)
Pulley Shape
Material
Surface Treatment
Cleaning Method
RoHS Compliance
  • Lead Time Reduction

H Timing Belt Pulley - Metric or Inch Bore

  • Lead Time Reduction

Configurable Width Timing Idler Pulley - Inch Bore

    L, H Flanged Timing Idler Pulleys - Teeth, Both Sides Bearing

    • Spec Change

    H Timing Belt Pulley - Standard Keyless Bushing

    • Spec Change

    L, H Flanged Timing Idler Pulleys - Teeth, Center Bearing

    • Spec Change

    H Timing Belt Pulley - Standard or Short Keyless Bushing

    • Lead Time Reduction

    H Timing Belt Pulley - Inch Bore

      [Clean & Pack] H Timing Belt Pulley

      Brand

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      Product Series

      H Timing Belt Pulley - Metric or Inch Bore

      Configurable Width Timing Idler Pulley - Inch Bore

      L, H Flanged Timing Idler Pulleys - Teeth, Both Sides Bearing

      H Timing Belt Pulley - Standard Keyless Bushing

      L, H Flanged Timing Idler Pulleys - Teeth, Center Bearing

      H Timing Belt Pulley - Standard or Short Keyless Bushing

      H Timing Belt Pulley - Inch Bore

      [Clean & Pack] H Timing Belt Pulley

      CAD
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      Days to Ship 7 Days 7 Days

      Stock Items Included

      7 Days 7 Days 7 Days 7 Days 7 Days 5 Days
      Specifications
      • Available in INCH
      • Rapid Design
      • Available in INCH
      • Rapid Design
      • Rapid Design
      • Rapid Design
      • Rapid Design
      • Available in INCH
        TypeTiming PulleysTiming PulleysIdlers with TeethKeyless PulleyIdlers with TeethKeyless PulleyTiming PulleysTiming Pulleys
        Belt ShapeHHHHHHHH
        Belt Width (in)0.75 ~ 3.00 in (3")1.00 in (1") ~ 2.00 in (2")0.75 in (3/4") ~ 2.00 in (2")0.75 ~ 2.00 in (2")0.75 in (3/4") ~ 2.00 in (2")0.75 ~ 2.00 in (2")1.00 in (1") ~ 2.00 in (2")0.75 ~ 3
        Belt Width (mm)19.1 ~ 76.2-19.1 ~ 50.819.1 ~ 50.819.1 ~ 50.819.1 ~ 50.8-19.1 ~ 76.2
        Number of Teeth(T)14 ~ 721614 ~ 3614 ~ 5014 ~ 2814 ~ 5014 ~ 7214 ~ 36
        Pulley ShapeShape A / Shape B / W Type--Shape E / Shape F-Shape E / Shape FShape A / Shape BShape A / Shape B
        MaterialAluminum ~ SteelAluminumAluminum ~ SteelAluminum ~ SteelAluminum ~ SteelAluminum ~ SteelAluminumAluminum
        Surface TreatmentBlack Anodize ~ Not ProvidedClear Anodize ~ Electroless Nickel PlatingBlack Oxide Coating ~ Not ProvidedBlack Oxide Coating ~ Not ProvidedBlack Oxide Coating ~ Not ProvidedBlack Oxide Coating ~ Electroless Nickel PlatingBlack Oxide Coating ~ Clear AnodizeBlack Anodize ~ Hard Clear Anodize
        Cleaning Method-------Degreasing / Precision Cleaning
        RoHS Compliance--------

        Loading...

        1. 1

        Application example related to this category

        Related Categories to Timing Pulleys & Idlers