Timing Pulleys & Idlers(Belt Shape:AT10)
Filter by Type
-
Timing Pulleys -
Timing Pulley Bar Stock -
Keyless Pulley -
Idlers with Teeth -
Idlers
Activating the following links will update the content below
-

MISUMI
MISUMI AT5 and AT10 Timing Belt Pulleys offer reliable performance and wider selections of the number of teeth on metric pulleys. Designed to optimize high torque power transmission, these pulleys ensure precise movement and alignment across various applications, from industrial machinery to robotics. Providing a durable solution, MISUMI pulleys effectively reduce wear and tear while maintaining high efficiency without compromising structural integrity. Available with metric and inch bores, each unit caters to diverse operational requirements, ensuring seamless integration in multiple environments.
- Volume Discount Available
- Spec Change
- Available in INCH
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

AT5, AT10 Flanged Timing Idler Pulleys - Teeth, Both Sides Bearing
MISUMI
Can be used as the tension adjuster for timing belts or as the pulley on the driven side.
- Volume Discount Available
- Spec Change
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days Stock Items Included
-
![[Clean & Pack] AT10 Timing Belt Pulleys](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311046339_001.jpg?$product_view_b$)
[Clean & Pack] AT10 Timing Belt Pulleys
MISUMI
AT10 (10 mm pitch) tooth profile timing pulley.
Two types of cleaning methods are available: degreasing and precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.■Part Number for Clean & Pack Products·Degreasing (Anti-rust single packing) : Part Number SL-□□ ·Precision cleaning (Degassing double packing) : Part Number SH-□□ - CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

AT5, AT10 Flanged Timing Idler Pulleys - Teeth, Center Bearing
MISUMI
Can be used as the tension adjuster for timing belts or as the pulley on the driven side.
- Volume Discount Available
- Spec Change
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Type |
| Belt Shape |
| Belt Width (in) |
| Belt Width (mm) |
| Number of Teeth(T) |
| Pulley Shape |
| Material |
| Surface Treatment |
| Cleaning Method |
| RoHS Compliance |
|
|
| ||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI |
| Product Series | AT5, AT10 Flanged Timing Idler Pulleys - Teeth, Both Sides Bearing | AT5, AT10 Flanged Timing Idler Pulleys - Teeth, Center Bearing | ||
| CAD |
|
|
|
|
| Days to Ship | 7 Days |
7 Days Stock Items Included | 5 Days | 7 Days |
| Specifications |
|
|
| |
| Type | Timing Pulleys | Idlers with Teeth | Timing Pulleys | Idlers with Teeth |
| Belt Shape | AT10 | AT10 | AT10 | AT10 |
| Belt Width (in) | - | - | - | - |
| Belt Width (mm) | 15 ~ 25 | 15 ~ 25 | 15 ~ 25 | 15 ~ 25 |
| Number of Teeth(T) | 14 ~ 48 | 14 ~ 30 | 14 ~ 48 | 16 ~ 25 |
| Pulley Shape | Shape A / Shape B | - | Shape A / Shape B | - |
| Material | Aluminum | Aluminum ~ Stainless Steel | Aluminum | Aluminum ~ Stainless Steel |
| Surface Treatment | Black Anodize ~ Hard Clear Anodize | Clear Anodize ~ Not Provided | Black Anodize ~ Hard Clear Anodize | Clear Anodize ~ Not Provided |
| Cleaning Method | - | - | Degreasing / Precision Cleaning | - |
| RoHS Compliance | - | - | - | - |
Loading...
Configure
Brand
Filters
-
Belt Shape
-
Metric / Inch
- metric
- inch
-
Belt Width Used
Belt Width (in)
-
Belt Width Used
Belt Width (mm)
-
Number of Teeth(T)
-
Pulley Shape
-
Material
-
Surface Treatment
-
Cleaning Method
- Degreasing
- Precision Cleaning
-
RoHS Compliance
CAD
-
- 2D
- 3D
Days to Ship
-
- All
- Same Day
- 3 Days or Less
- 4 Days or Less
- 5 Days or Less
- 6 Days or Less
- 7 Days or Less
- 8 Days or Less
- 9 Days or Less
- 10 Days or Less
- 12 Days or Less













![[Clean & Pack] AT10 Timing Belt Pulleys](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311046339_001.jpg?$product_view_b$)



![[Clean & Pack] AT10 Timing Belt Pulleys](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311046339_001.jpg?$product_view_c$)