Timing Pulleys & Idlers(Material:Resin)
Timing Pulleys and Idlers are toothed gears that mesh with a belt rather than each other. They are lubrication-free, corrosion-resistant, and have reduced noise and cost impact when compared to traditional chain and sprocket mechanisms. There are many tooth profiles to handle a variety of applications. Trapezoidal profiles like "L," "T," and "AT" are great for conveyance, where the belt will be running for hours continuously. Curvilinear profiles like "S#M," "GT," and "EV" are ideal for high-torque positioning applications where the belt will need to change directions often and require low backlash.
Filter by Type
-
Timing Pulleys -
Timing Pulley Bar Stock -
Keyless Pulley -
Idlers with Teeth -
Idlers
Activating the following links will update the content below
Filter By:
-

Flat, Flanged Timing Idler Pulley - Glass Reinforced Nylon
MISUMI
Can be used as the tension adjuster for timing belts.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Type |
| Belt Shape |
| Belt Width (in) |
| Belt Width (mm) |
| Number of Teeth(T) |
| Pulley Shape |
| Material |
| Surface Treatment |
| Cleaning Method |
| RoHS Compliance |
| Brand | MISUMI |
|---|---|
| Product Series | |
| CAD |
|
| Days to Ship |
Same Day Stock Items Included |
| Specifications |
|
| Type | Idlers |
| Belt Shape | - |
| Belt Width (in) | - |
| Belt Width (mm) | 15 ~ 31 |
| Number of Teeth(T) | - |
| Pulley Shape | - |
| Material | Resin |
| Surface Treatment | Not Provided |
| Cleaning Method | - |
| RoHS Compliance | - |
Loading...
Configure
Brand
Filters
-
Belt Shape
-
Metric / Inch
- metric
-
Belt Width Used
Belt Width (in)
-
Belt Width Used
Belt Width (mm)
-
Number of Teeth(T)
-
Pulley Shape
-
Material
-
Surface Treatment
-
Cleaning Method
- Degreasing
- Precision Cleaning
-
RoHS Compliance
CAD
-
- 2D
- 3D
Days to Ship
-
- All
- Same Day
- 3 Days or Less
- 4 Days or Less
- 5 Days or Less
- 6 Days or Less
- 7 Days or Less
- 8 Days or Less
- 9 Days or Less
- 10 Days or Less
- 12 Days or Less