Timing Pulleys & Idlers(Pulley Shape:C Type)
Filter by Type
-
Timing Pulleys -
Timing Pulley Bar Stock -
Keyless Pulley -
Idlers with Teeth -
Idlers
Activating the following links will update the content below
-
- Recommendation

MR2 Timing Belt Pulley - High Torque, 2 mm PowerGrip® GT®3
MISUMI
MISUMI MR2 Timing Pulley - High Torque, 2mm PowerGrip® GT®3 offers reliable performance enhancement by efficiently transferring torque and motion in various applications. Designed to optimize power transmission, the pulley ensures precise alignment and reduced slippage across industrial machinery and automation systems. Providing a durable solution, MR2 Timing Pulley effectively minimizes wear and extends service life without compromising reliability or efficiency, making it an ideal choice for demanding environments requiring high-performance timing belts.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 6 Days -
- Recommendation

MR3 Timing Belt Pulley - High Torque, 3 mm PowerGrip® GT®3
MISUMI
MISUMI MR3 Timing Pulley - High Torque, 3mm PowerGrip® GT®3 offers reliable power transmission efficiency by utilizing a precision-engineered design. Designed to accommodate high-torque applications, the pulley ensures optimal performance across various industrial and mechanical systems. Providing a durable solution, MR3 Timing Pulley effectively minimizes slippage and wear while maintaining precise timing synchronization without compromising strength or reliability. Ideal for diverse environments, this product enhances operational longevity and efficiency in demanding settings.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 6 Days -

S3M Timing Belt Pulley - 10/15 mm Belt Width
Mitsuboshi Belting
Easy specification of shaft hole type/diameter. MISUMI can machine the shaft hole for the pulley of the Mitsuboshi belt without drawings for delivery.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

S3M Timing Belt Pulley - High Torque
MISUMI
3mm pitch. For High torque applications, curvilinear circular S-Type tooth profile.
Clean processed version also available, please click Here.- Volume Discount Available
- Lead Time Reduction
- Available in INCH
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

MXL Timing Belt Pulley - Metric or Inch Bore
MISUMI
0.800" Pitch, General use Trapezoidal tooth profile often used in conveying or high speed applications.
Clean processed version also available, please click Here.- Volume Discount Available
- Lead Time Reduction
- Available in INCH
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

P2M, P3M Timing Belt Pulley - High Torque
MISUMI
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

S2M Timing Belt Pulley - High Torque
MISUMI
2mm pitch. For High torque applications, curvilinear circular S-Type tooth profile.
Clean processed version also available, please click Here.- Volume Discount Available
- Lead Time Reduction
- Available in INCH
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

MISUMI
Small pitch timing pulley suitable for small machines.
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -
![[Clean & Pack] MXL Timing Belt Pulley](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310844919_001.jpg?$product_view_b$)
[Clean & Pack] MXL Timing Belt Pulley
MISUMI
0.08" Pitch, General use Trapezoidal tooth profile often used in conveying or high speed applications.
Two types of cleaning methods are available: degreasing and precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
![[Clean & Pack] S3M Timing Belt Pulley](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310845189_001.jpg?$product_view_b$)
[Clean & Pack] S3M Timing Belt Pulley
MISUMI
3mm pitch. For High torque applications, curvilinear circular S-Type tooth profile.
Two types of cleaning methods are available: degreasing and precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
![[Clean & Pack] S2M Timing Belt Pulley](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310845099_001.jpg?$product_view_b$)
[Clean & Pack] S2M Timing Belt Pulley
MISUMI
2mm pitch. For High torque applications, curvilinear circular S-Type tooth profile.
Two types of cleaning methods are available: degreasing and precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
![[Clean & Pack] P3M Timing Belt Pulley](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311046429_001.jpg?$product_view_b$)
[Clean & Pack] P3M Timing Belt Pulley
MISUMI
P3M (3 mm pitch) tooth profile timing pulley.
Two types of cleaning methods are available: degreasing and precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.■Part Number for Clean & Pack Products·Degreasing (Anti-rust single packing) : Part Number SL-□□ ·Precision cleaning (Degassing double packing) : Part Number SH-□□ - CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
![[Clean & Pack] P2M, P3M Timing Belt Pulley - High Torque](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311044539_001.jpg?$product_view_b$)
[Clean & Pack] P2M, P3M Timing Belt Pulley - High Torque
MISUMI
Two types of cleaning methods are available: degreasing and precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.■Part Number for Clean & Pack Products·Degreasing (Anti-rust single packing) : Part Number SL-□□ ·Precision cleaning (Degassing double packing) : Part Number SH-□□ - CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
![[Clean & Pack] T2.5 Timing Belt Pulley](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311045529_001.jpg?$product_view_b$)
[Clean & Pack] T2.5 Timing Belt Pulley
MISUMI
T2.5 (2.5 mm pitch) tooth profile timing pulley.
Two types of cleaning methods are available: degreasing and precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.■Part Number for Clean & Pack Products·Degreasing (Anti-rust single packing) : Part Number SL-□□ ·Precision cleaning (Degassing double packing) : Part Number SH-□□ - CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Type |
| Belt Shape |
| Belt Width (in) |
| Belt Width (mm) |
| Number of Teeth(T) |
| Pulley Shape |
| Material |
| Surface Treatment |
| Cleaning Method |
| RoHS Compliance |
|
|
|
|
|
| |||||||||
| Brand | MISUMI | MISUMI | Mitsuboshi Belting | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
| Product Series | ||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
| |
| Days to Ship | 6 Days | 6 Days | 5 Days | 5 Days | 5 Days | 7 Days | 5 Days | 7 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days |
| Specifications |
|
|
|
|
|
|
| |||||||
| Type | Timing Pulleys | Timing Pulleys | Timing Pulleys | Timing Pulleys | Timing Pulleys | Timing Pulleys | Timing Pulleys | Timing Pulleys | Timing Pulleys | Timing Pulleys | Timing Pulleys | Timing Pulleys | Timing Pulleys | Timing Pulleys |
| Belt Shape | MR2 (for PowerGrip® GT®3) | MR3 (for PowerGrip® GT®3) | S3M | S3M | MXL | P2M ~ P3M | S2M | T2.5 | MXL | S3M | S2M | P3M | P2M | T2.5 |
| Belt Width (in) | - | - | - | - | 0.13 in (1/8") ~ 0.50 in (1/2") | - | - | - | 0.13 ~ 0.5 | - | - | - | - | - |
| Belt Width (mm) | 6 ~ 9 | 6 ~ 15 | 10 ~ 15 | 6 ~ 15 | 3.2 ~ 12.7 | 4 ~ 15 | 4 ~ 10 | 7 | 3.2 ~ 12.7 | 6 ~ 15 | 4 ~ 10 | 6 ~ 15 | 4 ~ 10 | 7 |
| Number of Teeth(T) | 13 ~ 30 | 16 ~ 22 | 14 ~ 22 | 14 ~ 23 | 14 ~ 19 | 10 ~ 25 | 14 ~ 30 | 14 ~ 20 | 14 ~ 19 | 14 ~ 23 | 14 ~ 30 | 10 ~ 20 | 14 ~ 25 | 14 ~ 20 |
| Pulley Shape | C Type | C Type | C Type | C Type | C Type | C Type | C Type | C Type | C Type | C Type | C Type | C Type | C Type | C Type |
| Material | Aluminum | Aluminum ~ Steel | Aluminum | Aluminum ~ Steel | Aluminum ~ Steel | Aluminum ~ Steel | Aluminum ~ Steel | Aluminum | Aluminum ~ Stainless Steel | Aluminum ~ Stainless Steel | Aluminum ~ Stainless Steel | Aluminum | Aluminum | Aluminum |
| Surface Treatment | Black Anodize ~ Not Provided | Black Anodize ~ Not Provided | Not Provided | Black Anodize ~ Not Provided | Black Anodize ~ Not Provided | Black Oxide Coating ~ Electroless Nickel Plating | Black Anodize ~ Not Provided | Clear Anodize | Black Anodize ~ Not Provided | Black Anodize ~ Not Provided | Black Anodize ~ Not Provided | Clear Anodize | Clear Anodize | Clear Anodize |
| Cleaning Method | - | - | - | - | - | - | - | - | Degreasing / Precision Cleaning | Degreasing / Precision Cleaning | Degreasing / Precision Cleaning | Degreasing / Precision Cleaning | Degreasing / Precision Cleaning | Degreasing / Precision Cleaning |
| RoHS Compliance | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Belt Shape
-
Metric / Inch
- metric
- inch
-
Belt Width Used
Belt Width (in)
-
Belt Width Used
Belt Width (mm)
-
Number of Teeth(T)
-
Pulley Shape
-
Material
-
Surface Treatment
-
Cleaning Method
- Degreasing
- Precision Cleaning
-
RoHS Compliance
CAD
-
- 2D
- 3D
Days to Ship
-
- All
- Same Day
- 3 Days or Less
- 4 Days or Less
- 5 Days or Less
- 6 Days or Less
- 7 Days or Less
- 8 Days or Less
- 9 Days or Less
- 10 Days or Less
- 12 Days or Less



















![[Clean & Pack] MXL Timing Belt Pulley](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310844919_001.jpg?$product_view_b$)
![[Clean & Pack] S3M Timing Belt Pulley](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310845189_001.jpg?$product_view_b$)
![[Clean & Pack] S2M Timing Belt Pulley](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310845099_001.jpg?$product_view_b$)
![[Clean & Pack] P3M Timing Belt Pulley](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311046429_001.jpg?$product_view_b$)
![[Clean & Pack] P2M, P3M Timing Belt Pulley - High Torque](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311044539_001.jpg?$product_view_b$)
![[Clean & Pack] T2.5 Timing Belt Pulley](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311045529_001.jpg?$product_view_b$)








![[Clean & Pack] MXL Timing Belt Pulley](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310844919_001.jpg?$product_view_c$)
![[Clean & Pack] S3M Timing Belt Pulley](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310845189_001.jpg?$product_view_c$)
![[Clean & Pack] S2M Timing Belt Pulley](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310845099_001.jpg?$product_view_c$)
![[Clean & Pack] P3M Timing Belt Pulley](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311046429_001.jpg?$product_view_c$)
![[Clean & Pack] P2M, P3M Timing Belt Pulley - High Torque](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311044539_001.jpg?$product_view_c$)
![[Clean & Pack] T2.5 Timing Belt Pulley](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110311045529_001.jpg?$product_view_c$)