Timing Pulleys & Idlers(Pulley Shape:W Type)

Timing Pulleys and Idlers are toothed gears that mesh with a belt rather than each other. They are lubrication-free, corrosion-resistant, and have reduced noise and cost impact when compared to traditional chain and sprocket mechanisms. There are many tooth profiles to handle a variety of applications. Trapezoidal profiles like "L," "T," and "AT" are great for conveyance, where the belt will be running for hours continuously. Curvilinear profiles like "S#M," "GT," and "EV" are ideal for high-torque positioning applications where the belt will need to change directions often and require low backlash.

Filter by Type

  • Timing Pulleys
  • Timing Pulley Bar Stock
  • Keyless Pulley
  • Idlers with Teeth
  • Idlers

2 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Type
Belt Shape
Belt Width (in)
Belt Width (mm)
Number of Teeth(T)
Pulley Shape
Material
Surface Treatment
Cleaning Method
RoHS Compliance
  • Lead Time Reduction

L Timing Belt Pulley - Metric or Inch Bore

  • Lead Time Reduction

H Timing Belt Pulley - Metric or Inch Bore

Brand

MISUMI

MISUMI

Product Series

L Timing Belt Pulley - Metric or Inch Bore

H Timing Belt Pulley - Metric or Inch Bore

CAD
  • 2D / 3D
  • 2D / 3D
Days to Ship 7 Days 7 Days
Specifications
  • Available in INCH
  • Rapid Design
  • Available in INCH
  • Rapid Design
TypeTiming PulleysTiming Pulleys
Belt ShapeLH
Belt Width (in)0.50 in (1/2") ~ 1.00 in (1")1 ~ 1.50 in (1-1/2")
Belt Width (mm)12.7 ~ 25.425.4 ~ 38.1
Number of Teeth(T)60 ~ 7237 ~ 72
Pulley ShapeW TypeW Type
MaterialSteelSteel
Surface TreatmentBlack Oxide Coating ~ Not ProvidedBlack Oxide Coating ~ Not Provided
Cleaning Method--
RoHS Compliance--

Loading...

  1. 1

Application example related to this category

Related Categories to Timing Pulleys & Idlers