CAMRiSE flying cam units

High Working Force & Compact Flying Cam Units for Your Press Application

CAMRiSE Flying Cam Unit Features:

1

Configurable

2

High Precision

3

High Durability

4

High Working Force

5

Compact Size

Expanded the product lineup by adding 'Compact type' and 'High working force type'

Compact Flying Cam Units for Piercing

TYPE Stroke Type Cam Width
[mm]
Angle Φ [°] Working Force [kN] (tonf) Shut Height
[mm]
Application Spring Type
1 Million Strokes
Standard
1 Million Strokes
Conditional
300,000 Strokes
Maximum
Piercing Trimming Flange
CA-S Short 46 00-80
(5°  increment)
14.7
(1.5)
22.1
(2.2)
29.4
(3.0)
150-170 • — — Coil Spring
58 18.6
(1.9)
27.9
(2.8)
37.2
(3.8)
165-190 • — —
CA-L Long 46 00-50
(5°  increment)
14.7
(1.5)
22.1
(2.2)
29.4
(3.0)
150 • — —
58 18.6
(1.9)
27.9
(2.8)
37.2
(3.8)
165 • — —

Compact, High Working Force Type Flying Cam Units for Pierce, Trim, and Flange

TYPE Stroke Type Cam Width
[mm]
Angle Φ [°] Working Force [kN] (tonf) Shut Height
[mm]
Application Spring Type
1 Million Strokes
Standard
1 Million Strokes
Conditional
300,000 Strokes
Maximum
Piercing Trimming Flange
CB-S Short 46 00-80
(5°  increment)
24.5
(2.5)
36.8
(3.7)
49.0
(5.0)
175-195 • • • Coil Spring



Gas Spring
58 34.3
(3.5)
51.5
(5.2)
68.6
(7.0)
185-215 • • •
72 45.1
(4.6)
67.7
(6.9)
90.2
(9.2)
230-255 • • •
CB-L Long 46 00-50
(5°  increment)
24.5
(2.5)
36.8
(3.7)
49.0
(5.0)
175-185 • • •
58 34.3
(3.5)
51.5
(5.2)
68.6
(7.0)
185-190 • • •
72 45.1
(4.6)
67.7
(6.9)
90.2
(9.2)
230-235 • • •

High Machining Force Type Flying Cam Units for Pierce, Trim, and Flange

TYPE Stroke Type Cam Width
[mm]
Angle Φ [°] Working Force [kN] (tonf) Shut Height
[mm]
Application Spring Type
1 Million Strokes
Standard
1 Million Strokes
Conditional
300,000 Strokes
Maximum
Piercing Trimming Flange
CB-L Long 100 00-70
(5°  increment)
77.4
(7.9)
116.1
(11.8)
139.2
(14.2)
245-270 • • • Coil Spring



Gas Spring
140 127.43
(13.0)
159.3
(16.3)
191.1
(19.5)
275-305 • • •
200 164.6
(16.8)
— 230.5
(23.5)
300 • • •
300 274.4
(28.0)
— 356.7
(36.4)
340 • • •
400 343
(35.0)
— 411.6
(42.0)
340 • • •