MISUMI Frames
An Aluminum Extrusion Design Software
FRAMES is a free, click-and-drag 3D modeling tool that lets you quickly design aluminum frame structures with precision. Cut your design time in half and simplify the ordering process with this easy-to-use tool. Download FRAMES now to see for yourself.

Fill out the form below to download the software.
Benefits of MISUMI's FRAMES Software
FRAMES is a click-and-drag solution designed to make aluminum extrusion ordering simple, easy, and fast!
SAVES TIME
The software is designed to reduce manual work by its automatic and easy one-click design actions, saving you valuable time.
EFFORTLESS PROTOTYPING
Transform your ideas into 3D reality and spot design flaws early, speeding up the prototyping process.

SIMPLIFIED ORDERING
As you design, the software automatically compiles your BOM for you, making the ordering process quick and hassle-free.
IMPROVED DESIGN ACCURACY
It eliminates the guesswork by automatically adding brackets, joints, mounting holes, tapped ends, and other alterations directly into your design.
FREE AND ACCESSIBLE
Whether you are a beginner or seasoned pro, this easy-to-use software is accessible to everyone.
Getting Started with FRAMES!
Downloading the Software
Complete the Registration Form
Once you have completed the registration form you will receive an email with instructions on how to install FRAMES on your computer.
Download and Launch the FRAMES Application
The email will have a download link and easy to follow instructions to get FRAMES up and running.
Let's Start Designing

Newly Added Features
Real-Time BOM Pricing in FRAMES
for fast, accurate estimates
BOM can be Quoted within FRAMES
saving time and effort
Automatic Bracket Alignment
for effortless precision
Quick 2D Drawings from Your 3D Models
with just a click
More Precise Error Message highlighting
to solve errors in the design faster
Customizable Reinforced Extrusion Brackets
to give you more flexibility
On/Off Dimension Lines and Drawing Balloons
to un-clutter your 2D drawings
One-Click Mounting Plate Adjustments
so you can work quicker
Larger, Clearer Text in Message Boxes
for better readability
More Precise Shape of Alterations
for improved accuracy
+1,000 Additional Part Variations
unlock your design potential further
To access the newly added FRAMES features, please complete the registration at the top of the page.
FRAMES FAQ
FRAMES is only available for PC users.
The OS can be used with the 64-bit version of Windows 10 and Windows 11.
Recommended specs:
OS: Windows 10 64-bit | Windows 11 64-bit
CPU/memory: Core i5 (2.75 GHz, 4 cores) or higher / 8GB or higher
Required HDD free space: 5GB
Graphic board: NVIDIA recommended
MISUMI FRAMES is an installation type application. Not available on the web.
There are no registration or usage fees.
You can contact the support line at FRAMES@misumiusa.com
Currently this software has about 90% of our extrusion offering and we will be releasing future versions as we add more parts and features.
If you already have another CAD program on your computer then nothing needs to be installed once the folder is downloaded. Just double click the FRAMES application and the software will run right from the folder. If this is your first CAD software then you need to install the 2 component files first and then you can run the FRAMES application.
You can import a .STL file into FRAMES and use it as a representative model but you cannot snap to it or design off it.
Files from the old version of FRAMES can be opened in the new version of FRAMES. We do not recommend the opposite, since features and parts are not the same in the old version.
Yes, FRAMES requires you to log in with your MISUMI User ID and Password to begin using it. You can create a MISUMI account here.