ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000118 Press Molding Machine

Desktop size press molding machine

Flanged Linear Bushings

Product name Flanged Linear Bushings - Double Bushings with Pilot
Part number LHIRWMF25
Features Prevents the linear bushing from protruding toward the opposite side of its mounting side and enables to retain a sufficient space on the opposite side.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select double bushing type of long retention to ensure the straightness of molding

Back to page top

Available sizes

■Flanged Linear Bushings - Double Bushings with Pilot

Type Outer cylinder Ball Retainer Operating Ambient Temperature Accessory
Material Hardness Surface Treatment Material Material
Round Flange,
Square Flange,
Compact Flange
52100 Bearing Steel 58HRC- - 52100 Bearing Steel Plastic (Duracon M90 equivalent) -20-80℃ Seal:
Made of Nitrile Rubber
(-20 - 120 C)
Stainless Steel (Stainless Steel) -20-100℃
Electroless Nickel Plating 440C Stainless Steel Plastic (Duracon M90 equivalent) -20-80℃
Stainless Steel (Stainless Steel) -20-100℃
440C Stainless Steel 56HRC- - Plastic (Duracon M90 equivalent) -20-80℃
Stainless Steel (Stainless Steel) -20-100℃

■Sizes and Dimensions.

I.D.
(mm)
Length
(mm)
6 35
8 45
10 55
12 57
13 61
16 70
20 80
25 112
30 123
35 135
40 151
50 192

Back to page top.

Selection Steps

■Linear bushing selection steps.

Determination on Operating Conditions.
(Loads, Motion pattern, Life hours).

Temporarily select the specifications of linear bushings.
(Shaft dia. and length are temporarily selected according to the conditions of use.).

Confirm basic safety.
  • ●Basic Static Load Rating.
  • ●Basic Dynamic Load Rating.
  • ●Life Variations Due to Temperature Changes.

Considerations Based on Required Performance.
●Life Variations Due to Temperature Changes.

Back to page top.

Accuracy Info

■Accuracy info. of flanged linear bushing.

(mm)

I.D. I.D. Tolerance Height Tolerance
from Base Surface
6 0
-0.010
±0.3
8
10
12
13
16
20 0
-0.012
25
30
35
-0.015
40
50

Back to page top

Performance info

■Speeds
Loads (Load Info.) of Flanged Linear Bushings.

I.D. Basic Load Rating
(mm) Basic Dynamic Load Rating(N) Basic staic load rating(N)
6 324 529
8 431 784
10 588 1100
12 657 1200
13 813 1570
16 1230 2350
20 1400 2740
25 1560 3140
30 2490 5490
35 2650 6270
40 3430 8040
50 6080 15900

Back to page top.

Technical calculations

■Life of Flanged Linear Bushings.

When the linear system is loaded in linear reciprocating motion, scaly damages called flaking appear due to material fatigue as the repeated stress is applied on the rolling elements and the rolling contact surfaces constantly. Total travel distance until the first flaking occurs is called the life of linear system.

Rated life can be calculated with the basic dynamic load rating and the actual load applied on the linear bushings, as shown below.

  • L: Rated life (km).
  • fH: Hardness Factor (See Fig.1).
  • fT: Temperature Factor (See Fig. 2).
  • fC: Contact Factor (See Table-3).
  • fW: Load Factor (See Table-4).
  • C: Basic Dynamic Load Rating (N).
  • P: Applied Load (N).

Hardness factor (fH).

For liner system applications, sufficient hardness is required for ball contact shafts. Inappropriate hardness causes less allowable load, resulting in shorter life.

Fig.-1. Hardness factor.

Temperature factor (fT).

When the temperature of linear system exceeds 100°C, the hardness of the system and shafts will be reduced and the allowable loads will also be reduced compared to being used at room temperature, resulting in a shorter life.

Fig.-2. Temperature factor.

Contact factor (fC).

More than two linear systems are used for one shaft in general. In this case, the load applied to each linear system varies depending on machining precision and is not uniformly distributed. As a result, allowable load per linear system changes depending on the number of linear systems used on one shaft.

Table-3. Contact factor.

Number of bearings installed on one shaft. Contact factor fC
1 1
2 0.81
3 0.72
4 0.66
5 0.61

Load Factor (fW)

To calculate load applied to the linear system, in addition to object weight, it requires inertia force attributed to motion velocity or moment loads. Further, it is necessary to accurately determine the temporal change of each. However, it is difficult to calculation the load accurately due to potential vibrations and shocks caused by other element than repeated start-stop motions during reciprocating motion. Therefore,

Conditions of Use fw
No shocks/vibrations,
low speed: 15m/min. or less
1.0 ~ 1.5
No significant shocks/vibrations,
medium speed: 60m/min. or less
1.5 ~ 2.0
With shocks/vibrations,
high speed: 60m/min. or more
2.0 ~ 3.5

Life in hours can be obtained by calculating the travel distance per hour. When the stroke length and the number of strokes are constant, it can be calculated using the formula below.

  • Lh: Life (Hr.).
  • L: Rated Life (km).
  • Ls: Stroke length (m).
  • n1: Number of cycles per minute (cpm).

Back to page top.

Shaft Collar

Product name Shaft Collars - With Damper Compact, Split Type
Part number SSCDJ25-15
Features Metal- on-Metal Clank Occurrence Avoidable . Space Saving Compatible
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Cushion an impact of the stopper.

Back to page top.

Available sizes

■Shaft Collars - With Damper Compact, Split Type

Material Surface Treatment Accessory
1045 Carbon Steel Black Oxide Slit: Hex Socket Head Cap Screw one pc.,
Split: Socket Head Cap Screw two pcs.
Electroless Nickel Plating Slit: Hex Socket Head Cap Screw one pc. (SUS) 
Split: Hex Socket Head Cap Screw two pcs. (SUS)
304 Stainless Steel -

■Sizes and Dimensions.

I.D.
(mm)
Thickness
(mm)
8 10
10
12
16 12
20 13
25 15
30
40
50 21

Back to page top.

Accuracy Info

■Accuracy of shaft collars.

I.D. tolerance(mm): +0.05/+0.01.

Back to page top.

IDEA NOTE Simplified stopper for fine adjustment

Two adjustable stoppers are used to make fine adjustments, along with 4 stationary stoppers.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • To mold the exterior cover of a bottle using an air cylinder.
  • A mold sheet is placed in on the female mold. The male mold is lowered by an air cylinder. Once the molding is finished, the newly molded product is manually removed.

Points for use

  • Used in prototyping line for bottle manufacture.

Target workpiece

  • Shape: sheet, bottle.
    outer dimensions: W280 x L280 x 0.2 t mm

Design Specifications

Operating Conditions or Design Requirements

  • Press stroke: 150mm.
  • Outer dimensions: W 400 x D 250 x H742mm
  • Operation speed: 20 mm/s (speed is adjusted according to the sheet material).

Required Performance

  • Positioning accuracy: ±0.5mm
  • Load: 300N

Selection Criteria for Main Components

  • A φ63 air cylinder is selected to push down a 300N load.
  • A spring plunger is used to retain the pedestal position.

Design Evaluation

Verification of main components

  • Must verify if the cylinder has sufficient push-down force.
  • When the air pressure of the air cylinder is 0.4MPa, the theoretical output of the φ63 cylinder is 11250N x 0.7 = 875N.
  • Plunger: the pedestal pulling load is approx. 20N and the plunger setting load is 20 N/piece.

Other Design Consideration

  • Since this is meant to be a desktop molding machine, the design is kept compact and a handle is attached to the female mold to allow for easy replacement.
  • The design is made so that the load is centralized between the four posts.
  • The upper pedestal does not have a handle because it poses a safety risk when movement occurs.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Shaft PSSFGQ16-200-B45-SC10 2
2 Linear Shaft SSFJW25-490-M12-N12 4
3 Linear Bushings LHIRWMF25 4
4 Shaft Collars SSCDJ25-15 4
5 Ball Plungers BSJ12 4
6 Socket Head Cap Screws - with Spring Washer SCBZ8-20 8
7 Socket Head Cap Screws - with Spring Washer SCBZ6-12 4
8 Socket Head Cap Screws - with Spring Washer SCBZ6-20 4
9 Hex Socket Cap Screws For Aluminum Extrusion HFBCM10-16 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top