Empowering Engineers with

Configurable Components

Our business hours are 7:00 am ~ 9:00 pm ET (Monday to Friday).

All Categories

Category Search
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Brand Search
Brand List
inCAD Library
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000119 Movable Guide Rail

Mechanism used to center cartons on a conveyor.

Lead Screws

Product name Lead Screws - Both Ends Stepped
Part number RMTSWW16-426-F37-V10-S19-Q10-X145
Features The most generally used product type.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select both ends stepped screw in order to convert the one-way rotary input to linear motion of horizontal direction.

Back to page top

Available sizes

■Lead Screws - Both Ends Stepped

Material Surface Treatment Compatible lead screw nut
Type Material
1045 Carbon Steel - Right-hand Thread
Left-hand Thread
Brass
Black Oxide
Low Temp. Black Chrome Plating
303 Stainless Steel -

■Sizes and Dimensions.

Screw Type Screw Shaft O.D.
(mm)
Pitch Length
(Configure in 1mm increments)
Right-hand Thread
Fine Pitch Right-Hand Thread
Left-hand Thread
Right and Left-Hand Thread
Precision Right and Left-Hand Thread
8 1.5 50-500
10 2 80-1000
12
14 3
16 100-1200
18 4 150-1200
20
22 5
25
28
32 6 200-1200
36
40
50 8

Back to page top

Accuracy Info

■Screw Shaft Runout of Lead Screw (Max.).

(mm)

Screw Shaft O.D. Shaft Overall Length
-125 126
-200
201
-315
315
-400
401
-500
501
-630
631
-800
801
-1000
1001
-1250
8 0.1 0.14 0.21 0.27 0.35 - - - -
10 0.09 0.12 0.16 0.21 0.27 0.35 0.46 0.58
12
14 0.09 0.11 0.13 0.16 0.2 0.25 0.32 0.42 -
16 0.55
18 -
20
22 - 0.09 0.11 0.13 0.16 0.19 0.23 0.3 0.38
25
28
32
36 - 0.11 0.11 0.11 0.13 0.15 0.17 0.22 0.27
40
50

■Lead Screw Accuracy Standards.

Item Content
Screw Accuracy 7e Class
Nut Accuracy 7H Class
Screw shaft end DIA. tolerance h7

Back to page top

Technical calculations

■Lead screw・Lead screw nut selection steps.

Calculate Contact Pressure P and Sliding Velocity V based on conditions of use to check that no abnormal wear will occur.
Plot the calculated P and V values against the PV value graph and confirm the intersection.
If the intersection falls inside of line ① and ②, it is determined that abnormal wear would not occur.

Determine conditions of use.

Lead screw・lead screw nut temporary selection

① Contact surface pressure P, ②Sliding speed V calculations.
Verify that the value is within ① and ②of the PV value graph.

Calculate screw efficiency η and load torque T.

(Axial load, rotational speed).

 

(Lead screw・lead screw nut material).

(If not good).

PV Value graph.

  •                                         ① Steel (lubricated) - Brass.
  •                                         ② Steel (unlubricated) - Resin.
PV Value graph

①Contact surface pressure P (N/mm²).

接触面圧P
  • Fs: Shaft axial load
  • F0: Allowable Dynamic Thrust (N) -> Nuts for Lead Screw Specifications.
    Thrust when contact surface pressure of the lead screw and nut becomes 9.8 (N/mm²).
  • α:9.8(Brass) 0.98(plastic).

② Sliding speed V (m/min).

すべり速度V
  • d2: Screw shaft effective DIA. → From lead screw specifications table.
  • d: Screw Shaft Lead Angle (degree) -> Lead Screw Specifications.
  • n: Screw shaft rotation per minute (nim-1).

③ Screw efficiency η.

ねじ効率η
  • μ: dynamic friction coefficient.
  • d: Screw shaft lead angle (deg.).
  • <Dynamic friction coefficient reference value.>

Thread Shaft Nuts for Lead Screws Dynamic friction coefficient μ
Steel (Lubrication) Brass 0.21
Steel (Non Lubrication) Polyacetal /
PPS Resin with Sliding Property
0.13

④ Load torque (N・cm)

Load torque
  • Fs: Shaft axial load
  • η: Screw efficiency
  • R: Lead (cm)

Back to page top

Lead Screw Nuts

Product name Lead Screw Nuts - Flanged
Part number MTSGR16
Features Any of the following three types can be selected according to the mounting space: Round Flanged, 2-hole Compact Flanged and Square Flanged.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a nut that matches lead screw to convert the rotational drive force into linear motion

Back to page top

Available sizes

■Lead Screw Nuts - Flanged

Material:Brass.

■Sizes and Dimensions.

Shaft DIA.
(mm)
Pitch
(mm)
Length
(mm)
(8) 1.5 20
10 2 24
12 30
14 3
16 35
18 4 40
20
22 5 50
25
28 56
32 6
36 60
40 70
50 8 80

Back to page top.

Performance info.

■Speeds
Loads (Load Info.) of Nuts for Lead Screws.

Shaft DIA.
(mm)
Allowable Dynamic Thrust
(kN)
(8) 1.47
10 2.55
12 3.92
14 4.90
16 6.67
18 8.72
20 9.81
22 12.36
25 14.22
28 17.95
32 21.08
36 25.78
40 33.83
50 40.31

Back to page top.

Offset Handwheels

Product name Offset Handwheels - Solid
Part number AHSK80-10
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable to manually operate the guide width setup mechanism.

Back to page top

Available sizes

■Offset Handwheels - Solid

Hub Handle Handle Mounting Hole Handle Handle Thread
Material Surface Treatment Material Surface Treatment Material Material Material Surface Treatment
Cast Iron Class No.30 Black Oxide Phenol - Brass Phenol 1212 Carbon Steel Trivalent Chromate
Aluminum Casting Alloy 514.0 Buffing Aluminum Casting Alloy 514.0 Buffing

■Sizes and Dimensions.

Knob DIA.
(mm)
Shaft bore DIA.
(mm)
Keyway Width
(mm)
80 10 3
100 12 4
125
150 15 5
*175 16
*200

* Aluminum type is not available for the knob dia. 175 and 200.

Back to page top.

IDEA NOTE Lead screw with right and left hand threads allows for adjustments of both sides of the guide rail.

Since both sides of the guide rail can be adjusted, the carton can be centered.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The dimensions of the MISUMI parts in the Data, which can be specifed at 1mm intervals, can be edited under historical data.
    6. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose.
    • Centering of carton on conveyor.
  • Operation.
    • In order to place a workpiece at the center of the conveyor, the handle is turned to set the guide rails before the target workpiece passes.

Points for use

  • Used on conveyance lines in a plant. Position is adjusted as needed.

Target workpiece

  • Shape: blank carton.
  • Size: W155 x D310 x H267mm.
  • Weight: 200N.

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions: W974 x D460 x H493mm
    625mm

Required Performance

  • Positioning accuracy:±2mm.
  • Load: 100N.

Selection Criteria for Main Components

  • In order to be able to manually set the width from each side, a lead screw with right/left-hand thread is selected.

Design Evaluation

Verification of main components

  • A ball screw is selected to satisfy the required load specification.
    • Attach 2 φ16 ball screws that basic load 608N and use the N16 both tapped ball screw that dynamic permissible trust 6.67KN

Other Design Consideration

  • Need to make sure to choose a material for the guide that will not damage the carton.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Square Aluminum Extrusion HFSB8-4040-894 2
2 End Caps for Aluminum Extrusion HFC8-4040-S 4
3 Brackets for Aluminum Extrusion HBLFSNB8 4
4 Linear Shaft PSSFG16-352 2
5 Linear Bushings LHCKM16 4
6 Holders For Shaft SHSTSH16-35 4
7 Lead Screws RMTSWW16-426-F37-V10-S19-Q10-X145 1
8 Lead Screw Nuts MTSGR16 1
9 Lead Screw Nuts MTSGL16 1
10 Lead Screws MTWZ10 2
11 Lead Screws MTWZ-S10 1
12 Aluminum Disk Handwheels AHSK80-10 1
13 Couplings CPRS20-10-10 1
14 Nuts For Aluminum Extrusion HNTR8-8 16
15 Socket Head Cap Screws - with Spring Washer SCBZ8-20 8
16 Socket Head Cap Screws - with Spring Washer SCBZ4-12 8
17 Socket Head Cap Screws - with Spring Washer SCBZ6-16 8
18 Socket Head Cap Screws - with Spring Washer SCBZ8-20 8
19 Socket Head Cap Screws - with Spring Washer SCBZ6-16 6
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The dimensions of the MISUMI parts in the Data, which can be specifed at 1mm intervals, can be edited under historical data.
    6. The Data including the third-part components are made by the Company.

    Page top

Page top