ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000197 Tray Stopper

A set of stoppers are raised using a cylinder.

Holder

Product name Holders - Compact, T-Slot Type
Part number HLRE16
Features Holders which can be combined with a Floating Joint - Quick Connection Type
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select this type to allow access from two directions at mounting for lifting load only

Back to page top

Available sizes

■Holders - Compact, T-Slot Type

Material Surface Treatment Surface Hardness
1045 Carbon Steel Tufftride® 500HV〜
304 Stainless Steel Nitriding Treatment 1000HV〜

■Sizes and Dimensions

Applicable shaft dia. Applicable hex size Gap between shafts Gap between hex ends Overall Length Width Overall thickness
φ7 10 8 13 45 12 13.5
φ8 12 9 15.4 48 14 14.5
φ10 14 11 17.5 52 16.5 16.5
φ13 17 14 21 63 20 20.5
φ16 21 18 25.5 78 25 22.5
φ18 23 20 28.5 90 26.5 28.5
φ21 26 23 31.5 96 29
φ25 30 27 35.2 104 32.5 35.5

*Please see the product pages for dimension details.

Back to page top

Floating Joint

Product name Floating Joints - Separate Thread
Part number FJTMF10-1.5-8-16
Features Separate Type Floating Joints which can be installed on Tapped Cylinders.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select this item to minimize the mounting dimensions

Back to page top

Available sizes

■Floating Joints - Separate Thread

Material Surface Treatment Surface Hardness
1045 Carbon Steel Tufftride® 500HV〜

■Sizes and Dimensions

Thread Dia. - Pitch Connector shaft part (groove) length Thread Length Hex head
thickness
Connector shaft
part dia.
Hex Socket
Head
3 4 6 8 9 10 12 15 20 1 mm increments
M3−0.5 7〜15 3 φ6 8
M4−0.7 8〜20 φ7 10
M5−0.8 8〜25 φ8 12
M6−1.0 9〜30 φ10 14
M8−1.25 11〜40 4 φ13 17
M10−1.5 13〜50 φ16 21
M16−2.0 21〜80 5 φ25 30
M20−2.5 24〜100
M22−2.5 27〜100 6 φ27 32

Back to page top

Shaft Collar

Product name Shaft Collars - Slit
Part number SSCS20-10
Features Shaft Damage from tightening Avoidable
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select this type considering rust prevention and replacement for the expected wear when used as a stopper head

Back to page top

Available sizes

■Shaft Collars - Slit

Material Surface Treatment Accessory
1045 Carbon Steel Black Oxide Hex Socket Head Cap Screw 1 pcs.
Electroless Nickel Plating Hex Socket Head Cap Screw 1 pc.
(Stainless Steel)
304 Stainless Steel
2017 Aluminum Alloy
Clear Anodize
Black Anodize

■Sizes and Dimensions

Material Shaft Bore Dia. Overall Width
(Thickness)
O.D. Fastening Screw Dia.
(Coarse)
1045 Carbon Steel

304 Stainless Steel
φ3 8 φ16 M3
φ4 8 φ18
φ5 8 φ20
10 φ22 M4
φ6 8 φ20 M3
10 M4
φ8 8 φ25 M3
10 M4
12 φ30 M5
15 M6
φ10 8 M3
10 M4
12 M5
15 φ35 M6
φ12 8 φ30 M3
10 M4
12 M5
15 φ35 M6
φ13 10 φ30 M4
12 φ34 M5
15 φ35 M6
φ15 10 φ34 M4
12 φ35 M5
15 φ40 M6
φ16 10 φ35 M5
12
15 φ40 M6
φ18・φ20 10 M5
12
15 φ45 M6
φ25 12 M5
15 φ50 M6
20 φ55
φ30 15
20 φ60 M8
φ35 15 M6
φ40 18 φ70 M8
φ50 22 φ85 M10
2017 Aluminum Alloy φ3 8 φ16 M3
φ4 8 φ18
φ5 8 φ20
φ6 8
φ8 8 φ25
10
φ10 10 φ30 M4
φ12 10
φ13 10
φ15 10 φ34
φ16 10 φ35 M5
12
φ20 10 φ40
12
15
φ25 12 φ45
15
φ30 15 φ55 M6
φ35 15 φ60
φ40 18 φ70 M8
φ50 22 φ85 M10

Back to page top

Accuracy Info

■Accuracy of Shaft Collars - Slit Type

Shaft Bore Dia. Tolerance: +0.05/+0.01

O.D. Tolerance: ±0.1

Overall Width Tolerance: ±0.1

Perpendicularity of the Mounting Surface and the Shaft Bore:  0.02 or less

Back to page top

IDEA NOTE Expendable Parts

Since the shaft collar is acting as the stopper, primarily the collar will need to be replaced as it is the more expendable part.

IDEA NOTE Mounting holes for bushing

The mounting holes for bushings are slightly oversized to allow for positional adjustment of the mechanism.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • To stop a slow moving wide tray at a specific position.

Points for use

  • Mechanism is mounted beneath conveyor.

Target workpiece

  • Shape: resin or metal tray
  • Size: W500 x D600 x H35mm
  • Mass: 10kg (including workpiece on tray)

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions: W380 x D70 x H242mm
  • Cylinder stroke: 30mm

Required Performance

  • Workpiece stopping accuracy: 0.1mm

Selection Criteria for Main Components

  • Allowable moment load of linear bushing.
  • Cylinder thrust with respect to the mass of moving parts.

Design Evaluation

Verification of main components

  • The cylinder thrust and linear bushing strength are verified to see whether they can withstand the movable workpiece mass and load moment.
  • Cylinder
    • Total mass of movable parts: 2.51kg 2.51kg x 9.8 = 24.6N
    • Cylinder thrust: 785N (when operating pressure is 0.4MPa)
      -> 24.6N < 785N (approx. 31 times)
  • Linear bushing
    • (As this unit operates at a low speed, speed condition is omitted. When it operates at a high speed, the speed condition should be taken into consideration.)
    • Conditional value: workpiece mass: 10kg 10kg x 9.8 = 98N, distance from linear bushing to load acting point: 60mm, basic rated static load of liner bushing: 1370N (catalog value), equivalent coefficient: 0.257
    • Load moment: T = 98N x 60mm/2pieces = 2940N·mm (per linear bushing)
      2940N·mm x 0.257 = 756N
      1370N > 756N (approx. 1.8 times)
      -> The selected part has sufficient strength.

Other Design Consideration

  • Shaft collars are used as stoppers so that they can be easily replaced.
  • The material of the shaft collar can be selected accordingly to the tray being stopped.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Holders - Compact, T-Slot Type HLRE16 1
2 Floating Joints FJTMF10-1.5-8-16 1
3 Hex Posts PLSBF17-160-M6-N6 2
4 Shaft Collars SSCS20-10 2
5 Linear Bushings LHTS20 2
6 Linear Shaft PSFJC20-123-M8-SC10 2
7 One-Touch Couplings MSELL8-2 2
8 Air Cylinders MSCCN50-30 1
9 Sensors for Air Cylinders ME34L1 2
10 Socket Head Cap Screws - with Spring Washer SCBZ6-20 6
11 Socket Head Cap Screws - with Spring Washer SCBZ5-16 8
12 Socket Head Cap Screws - with Spring Washer SCBZ8-20 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top