ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000242 Pusher Mechanism

Retracting lever using tension spring.

Spring Anchors

Product name Spring Anchors - Wrench Flats
Part number AIPO4-35

Selection criteria

Standard product whose variation includes relatively longer size is selected

Back to page top

Available sizes

■Spring Anchors - Wrench Flats

Material Surface Treatment Accessory
1045 Carbon Steel Black Oxide Coating Nut 1 pc. (JIS Class 1)
SWCH Equivalent
303 Stainless Steel Nut 1 pc. (JIS Class 1)
304 Stainless Steel
304 Stainless Steel

■Sizes and Dimensions

O.D. Overall Length Thread Length
(Overall length - below)
Thread Diameter
(Coarse)
Spring Hook
Hole Diameter
Flat Width
15 20 25 30 35 40 50 60 70
φ3 - - - - - 6 M3 φ1.5 1.5
φ4 - - - - 8.5 M4 2.5
φ5 - - - 9 M5 φ2 3
φ6 - - - 10 M6 3.5
φ8 - 12 M8 φ3 5
φ10 - - - 15 M10 φ4 6
φ12 - - - - 17 M12 φ5 7

Back to page top

Locating Bolts

Product name Locating Bolts- Round Head, Fine Thread
Part number STBBM4-20
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Standard product with heat hardening in the tip is selected for adjusting holding position

Back to page top

Available sizes

■Locating Bolts- Round Head, Fine Thread

Screw Type Material Hardened Tip Hardness Surface Treatment Material Surface Treatment
Fine Thread 1045 Carbon Steel 45HRC〜 Black Oxide Coating 1018 Carbon Steel Bright Chromate Plating
Electroless Nickel Plating Trivalent Chromate
440C Stainless Steel 45HRC〜 304 Stainless Steel
Coarse Thread 1045 Carbon Steel 45HRC〜 Black Oxide Coating 1018 Carbon Steel Bright Chromate Plating
Electroless Nickel Plating Trivalent Chromate
304 Stainless Steel 304 Stainless Steel
440C Stainless Steel 45HRC〜

■Sizes and Dimensions

Thread diameter x pitch Stud Length Head
Fine Thread Coarse Thread 20 25 30 40 50 60 70 80 Height Hex Size Tip R
M4×0.5 M4×0.7 2.8 7 8
M5×0.5 M5×0.8 3.5 8
M6×0.75 M6×1.0 4 10 10
M8×0.75 M8×1.25 5.5 13 12
M10×1.0 M10×1.5 7 17 16
M12×1.0 M12×1.75 8 19 20

Back to page top

Stop Pins

Product name Stop Pins- Screw Type, T Standard
Part number STEHN7
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Selected due to easy to use standard product with heat hardening on the contact surface.

Back to page top

Available sizes

■Stop Pins- Screw Type, T Standard

Material Hardness Surface Treatment
4137 Alloy Steel 46〜50HRC Electroless Nickel Plating
440C Stainless Steel 50〜55HRC

■Sizes and Dimensions

Thread Diameter
(Coarse)
Head
Hex Size
Head
Thickness
Thread Length
M3 5.5 3 5
5
M4 7
M5 8 6
M6 10
8 9
M8 13 5 10
8
12
14 5 10
8
12
M10 17 5
8
15
M12 19 5
8
18

Back to page top

Accuracy Info

■Accuracy of stopper pin fixed by screw type

Head Thickness Tolerance +0.01/0

Back to page top

IDEA NOTE Transfer of trays

Transferring trays using rod-less cylinder

IDEA NOTE Securing lever with spring

A mechanism to clamp in the pushing direction only and release in the opposite direction.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Move workpiece from manual workstation to main conveyor.
  • Since it is a manual station pusher lever is design taking operator safety into account. Pusher lever can be retracted so operator can work on workpiece.

Points for use

  • Workpiece transfer from workstation to conveyor line is semi-automated process.

Target workpiece

  • Shape: Tray
  • Size: W180 x D200 x H12mm
  • Weight: Tray 0.5kg, workpiece 1.5kg (0.03kg x 50piece)

Design Specifications

Operating Conditions or Design Requirements

  • Exterior dimensions: W435 x D221 x H400mm
  • Transfer stroke: 230mm

Required Performance

  • Workpiece stopping accuracy: +/- 0.5mm

Selection Criteria for Main Components

  • Transferable Thrust of Cylinder

Design Evaluation

Verification of main components

  • Transfer load mass: m1 - 1.3kg … 1)
    Average speed: 150mm/s
    Based on manufacturer's catalog, m3max = 15kg… 2)

    Each static moment calculation
    M2 = m1・g・L2 = 1.3・9.8・0.161 = 2.05 N・m… 3)
    M3 = m1・g・L3 = 1.3・9.8・0.095 = 1.21 N・m… 4)

    Equivalent load at crushing
    Fe = Va・g・m1・1.4/100 = 150・9.8・1.3・1.4/100 = 26.8 N・m

    Each dynamic moment calculation
    M2e = Fe・Z・1/3 = 26.8・0.161・1/3 = 1.44 N・m… 5)
    M3e = Fe・Y・1/3 = 26.8・0.115・1/3 = 1.03 N・m… 6)

    Based on manufacturer's catalog,
    M2max: 6 N・m… 3)’  M2emax: 7 N・m… 5)’
    M3max: 7 N・m… 4)' M3emax: 7 N・m… 6)’

    Each load factor calculation
    α1 = 1)/2) = 1.3/15 = 0.087
    α2=3)/3)' = 2.05/6 = 0.34
    α3 = 4)/4)' = 1.21/7 = 0.17
    α4 = 5)/5)' = 1.44/7 = 0.21
    α5 = 6)/6)' = 1.03/7 = 0.15

    Σα = α1 + α2 + α3 + α4 + α5 ≦ 1
    = 0.087 + 0.34 + 0.17 + 0.21 + 0.15 ≦ 1
    = 0.957 ≦ 1

    It is feasible since the values are within the operative range.

Other Design Consideration

  • The force of the spring for the rotating pusher lever shall be as small as practicable,
    and the reaction force from the lever shall be applied by a mechanical structure when ejecting an object.
    The cable carrier shall be mounted with operability/safety taken into consideration depending on the traveling stroke.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Post AIPO4-35 1
2 Tension Springs AUA6-45 1
3 Screw Stopper STBBM4-20 1
4 Shoulder Bolts GMSB6-30 1
5 Dowel Pins MSH3-8 2
6 Stop Pins STEHN7 1
7 Spring Anchors AIPO4-20 1
8 Flow Rate Control Valves SPSNL6-M5 4
9 Stop Pins STEHN8 2
10 Metal Washers WSSM10-4-2 2
11 Metal Washers WSSM20-8-3 2
12 Dowel Pins MS6-10 2
13 Adjusting Stopper Screws ANBNM6-30 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top