Empowering Engineers with

Configurable Components

Our business hours are 7:00 am ~ 9:00 pm ET (Monday to Friday).

All Categories

Category Search
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Brand Search
Brand List
inCAD Library
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000258 Hand for Thin Plate Transfer

Suction pads equipped with cushion mechanism.

Relevant category

Flanged Linear Bushings

Product name Flanged Linear Bushings - Single Type
Part number LHFS16
Features Easy to assemble with bolt-on flanges. The Opposite Counterbored Hole Type is also available.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a ball bushing in order to reduce sliding resistance of the buffer axis.

Available sizes

■Flanged Linear Bushings - Single Type

Type Outer Cylinder Ball Retainer Operating Ambient Temperature
Material Hardness Surface Treatment Material Material
Round Flange
Square Flange
Compact Flange
52100 Bearing Steel 58HRC~ - 52100 Bearing Steel Plastic
(Duracon M90 Equivalent)
-20~80℃
Stainless Steel
(SUS)
-20~110℃
Low Temp. Black Chrome Plating 440C Stainless Steel Plastic
(Duracon M90 Equivalent)
-20~80℃
Electroless Nickel Plating
Stainless Steel
(SUS)
-20~110℃
- Plastic
(Duracon M90 Equivalent)
-20~80℃
440C Stainless Steel 56HRC~ Stainless Steel
(SUS)
-20~120℃

■Sizes and Dimensions

I.D. O.D. Overall Length
3 7 10
4 8 12
5 10 15
6 12 19
8 15 24
10 19 29
12 21 30
13 23 32
16 28 37
20 32 42
25 40 59
30 45 64
35 52 70
40 60 80
50 80 100

Back to page top

Selection steps

■Linear bushing selection steps

Determination on Operating Conditions
(Loads, Motion pattern, Life hours)

Temporarily select the specifications of linear bushings
(Shaft dia. and length are temporarily selected according to the conditions of use.)

Basic safety check
  • ●Basic Static Load Rating
  • ●Basic Dynamic Load Rating
  • ●Allowable Static Moment
  • Operating Life

Considerations Based on Required Performance
●Life Variations Due to Temperature Changes

Back to page top

Accuracy Info

■Accuracy info. of flanged linear bushing

I.D. I.D. Tolerance O.D. O.D. Tolerance (With Surface Treatment) O.D. Tolerance (With Surface Treatment) Overall Length Overall Length Tolerance
3   0
-0.008
7   0
-0.011
  0
-0.015
10 ±0.3
4 8 12
5 10 15
6   0
-0.009
12   0
-0.013
  0
-0.018
19
8 15 24
10 19 29
12 21   0
-0.016
  0
-0.021
30
13 23 32
16 28 37
20   0
-0.010
32   0
-0.019
  0
-0.025
42
25 40 59
30 45 64
35   0
-0.012
52   0
-0.022
  0
-0.030
70
40 60 80
50 80 100

Back to page top

Performance info.

■Speeds / oads (load information) of the flanged linear bushings

I.D.
(mm)
Basic Load Rating
Basic Dynamic Load Rating (N) Basic Static Load Rating (N)
3 69 105
4 88 127
5 167 206
6 206 265
8 265 380
10 372 549
12 412 598
13 510 784
16 775 1180
20 882 1370
25 980 1570
30 1570 2740
35 1670 3140
40 2160 4020
50 3820 7940

Back to page top

Technical calculations

■Life of Flanged Linear Bushings

When the linear system is loaded in linear reciprocating motion, scaly damages called flaking appear due to material fatigue as the repeated stress is applied on the rolling elements and the rolling contact surfaces constantly. Total travel distance until the first flaking occurs is called the life of linear system.

Rated life can be calculated with the basic dynamic load rating and the actual load applied on the linear bushings, as shown below.

  • L: Rated Life (km)
  • fH: Hardness Factor (See Fig.1)
  • fT: Temperature Factor (See Fig. 2)
  • fC: Contact Factor (See Table-3)
  • fW: Load Factor (See Table-4)
  • C: Basic Dynamic Load Rating (N)
  • P: Applied Load (N)

Hardness factor (fH)

For liner system applications, sufficient hardness is required for ball contact shafts. Inappropriate hardness causes less allowable load, resulting in shorter life.

Fig. 1. Hardness Factor

Temperature factor (fT)

When the temperature of linear system exceeds 100°C, the hardness of the system and shafts will be reduced and the allowable loads will also be reduced compared to being used at room temperature, resulting in a shorter life.

Fig. 2. Temperature Factor

Contact factor (fC)

More than two linear systems are used for one shaft in general. In this case, the load applied to each linear system varies depending on machining precision and is not uniformly distributed. As a result, allowable load per linear system changes depending on the number of linear systems used on one shaft.

Table-3. Contact Factor

Number of bearings installed on one shaft. Contact factor fC
1 1
2 0.81
3 0.72
4 0.66
5 0.61

Load Factor (fW)

To calculate load applied to the linear system, in addition to object weight, it requires inertia force attributed to motion velocity or moment loads. Further, it is necessary to accurately determine the temporal change of each. However, it is difficult to calculation the load accurately due to potential vibrations and shocks caused by other element than repeated start-stop motions during reciprocating motion. Therefore, use the table below in order to simplify the life calculations.

Conditions of Use fw
No shocks / vibrations,
low speed: 15m/min. or less
1.0~1.5
No significant shocks / vibrations,
medium speed: 60m/min. or less
1.5~2.0
With shocks / vibrations,
high speed: 60 m/min. or more
2.0~3.5

Life in hours can be obtained by calculating the travel distance per hour. When the stroke length and the number of strokes are constant, it can be calculated using the formula below.

  • Lh: Life (Hr.)
  • L: Rated Life (km)
  • Ls: Stroke length (m)
  • n1: Number of cycles per minute (cpm)

Back to page top

Shoulder Bolts

Product name Shoulder Bolts - Tolerance e9
Part number MSB16-95
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Be sure that the shaft is hard enough for this application, a linear shaft would be recommended to reduce costs.

Risk info.

Premature wear by low hardness

Available sizes

■Shoulder Bolts - Tolerance e9

Material Hardness Surface Treatment Strength Class
4137 Alloy Steel 33~38HRC - 10.9
Electroless Nickel Plating 10.9
304 Stainless Steel - A2−50

■Shoulder bolts - Shaft Dia. Tolerance e9, Standard

Under head Dia. Shaft length under head Head Thread
10 15 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 120 130 140 150 O.D. Height Thread Dia. X Pitch Length
φ4 - - - - - - - - - - - - - - - - φ6.5 3 M2.5×0.45 5
φ4.5 - - - - - - - - - - - - - - - φ7 M3×0.5 6
φ5 - - - - - - - - - - - - - - - φ8 3.5
φ5.5 - - - - - - - - - - - - - - φ9 4 M4×0.7 7
φ6 - - - - - - - - - - -
φ6.5 - - - - - - - - - φ10 5 M5×0.8 9
φ8 - - - φ13 6 M6×1.0
φ10 - - - φ16 8 M8×1.25 12
φ12 - - - - - φ17
φ13 - - φ18 10 M10×1.5 16
φ16 φ24 14 M12×1.75 18
φ20 φ27 18 M16×2.0 24

Back to page top

Accuracy Info

■Accuracy of shoulder bolts -Shaft dia. Tolerance e9

Shaft Dia.
Tolerance of O.D. Dimension
φ4 −0.020
−0.050
φ4.5
φ5
φ5.5
φ6
φ6.5 −0.025
−0.061
φ8
φ10
φ12 −0.032
−0.075
φ13
φ16
φ20 −0.040
−0.092

Tolerance of shaft length: +/- 0.1

Back to page top

IDEA NOTE Economical cushion mechanism

A cushion is created using a spring and a linear bushing.

IDEA NOTE Economical stopper mechanism and load adjustment

Use a standard hex stud rather than an adjusting stopper screw.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The dimensions of the MISUMI parts in the Data, which can be specifed at 1mm intervals, can be edited under historical data.
    6. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A suction head is used to transfer thin plates.
  • To prevent damage to the workpieces, a spring is utilized to act as a cushioning function when the positioning accuracy of the hand is poor.

Points for use

  • Handle the workpiece using heads with suction pads after the workpiece has been set.
  • Applicable to relatively low frequency handling.

Target workpiece

  • Thin plate
  • Material: Glass epoxy
  • External dimension: 300 x 250 x 1
  • Workpiece weight: 135g

Design Specifications

Operating Conditions or Design Requirements

  • Cushion stroke of suction pad: 10mm
  • External dimension: W495 x D160 x H224

Required Performance

  • Positioning accuracy: 1mm increments

Selection Criteria for Main Components

  • Spring
    • Select a spring force that will avoid damaging the workpiece.

Design Evaluation

Verification of main components

  • Select a spring force sufficient to avoid damage to workpieces.
  • Spring
    • Conditional values: Force applied to workpiece=30N, Spring constant k=0.5N/mm, Spring deflection x=29mm
    • Calculation: Spring force when sucking workpiece. From F=kx, F=0.5×29=14.5 < 30N
      ⇒Workpiece will not be damaged due to spring force.

Other Design Consideration

  • In this example the speed and frequency is low, so a stripper bolt has been selected to reduce the cost. If the speed or frequency is high a linear shaft should be used instead.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Square Aluminum Extrusion HFS6-3060-160 2
2 Square Aluminum Extrusion HFS6-3060-450 1
3 End Caps for Aluminum Extrusion HFC6-3060-S 5
4 Brackets for Aluminum Extrusion HBLFSD6 2
5 Linear Bushings LHFS16 4
6 Shoulder Bolts MSB16-95 4
7 Compression Springs WF27-60 4
8 One-Touch Couplings MSELL6-1 2
9 Nuts For Aluminum Extrusion HNTT6-6 25
10 Socket Head Cap Screws-with Washer SCBS6-15 3
11 Socket Head Cap Screws-with Washer SCBS6-20 14
12 Socket Head Cap Screws-with Washer SCBS6-25 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The dimensions of the MISUMI parts in the Data, which can be specifed at 1mm intervals, can be edited under historical data.
    6. The Data including the third-part components are made by the Company.

    Page top

Page top