ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000275 Multi-position Setup Mechanism

Setup by means of shift lever groove.

Oil Free Bushings

Product name Oil Free Bushings - Copper Alloy Standard Flanged I.D.F7 & I.D.G6
Part number MPTZ10-30
Features Assembly process can be reduced by the flange-integrated specification.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Flanged model allows for easy installation.

Back to page top

Available sizes

■Oil Free Bushings - Copper Alloy Standard Flanged I.D.F7 & I.D.G6

Material: High Tensile Brass Alloy, Solid Lubricant Embedded

■Sizes and Dimensions

I.D. Overall Length O.D.
15 20 25 30 35 40 50 60 70 80 100
6 - - - - - - - - - 10
8 - - - - - - - - - 12
10 - - - - - - - - 14
12 - - - - - - - - 18
13 - - - - - - - 19
16 - - - - - - 22
20 - - - - - - 28
25 - - - - - - 33
30 - - - - - - 38
35 - - - - - - - - 44
40 - - - - - - - - 50
50 - - - - - - - - 52

Back to page top

Accuracy Info

■Accuracy of Oil Free Bushings

I.D. Tolerance (F7)
6 +0.022
+0.010
8 +0.028
+0.013
10
12 +0.034
+0.016
13
16
20 +0.041
+0.020
25
30
35 +0.050
+0.025
40
50
O.D. Tolerance (h7)
10   0
-0.015
12   0
-0.018
14
18
19   0
-0.021
22
28
33   0
-0.025
38
44
50
62   0
-0.030

Back to page top

Shaft Collar

Product name Shaft Collars - Set Screw
Part number SSCCN10-10
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Shaft collar with set screws allows you to fix your shaft at two points.

Back to page top

Available sizes

■Shaft Collars - Set Screw

Material Surface Treatment Accessory
Set Thread Dia. 2 pcs.
1045 Carbon Steel Black Oxide 4137 Alloy Steel
Electroless Nickel Plating 304 Stainless Steel
304 Stainless Steel
2017 Aluminum Alloy -
Clear Anodize
Black Anodize

■Sizes and Dimensions

I.D. Thickness (Selection) Thickness
6 8 10 12 15 18 20 22 25
3 - - - - - - - 7
4 - - - - - - - 8
5 - - - - - - 11
6 - - - - - - 12
8 - - - - - - 14
10 - - - - - - 16
12 - - - - - 20
13 - - - - - - 22
15 - - - - - - 24
16 - - - - - 26
18・20 - - - - - - 32
25 - - - - - - 38
30 - - - - - - 46
35 - - - - - - 50
40 - - - - - - - 60
50 - - - - - - 70

Back to page top

Ball Knobs

Product name Ball Knobs - Resin
Part number PCA8-30-B
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a ball knob with a color and material that matches your design

Back to page top

Available sizes

■Ball Knobs - Resin

Ball Thread Dia.
Material Surface Treatment Material
(Black) Phenol Resin
(Red) Melamine Resin
- -
- Brass (Insert)
EPDM (Mat Black) - Brass (Insert)
304 Stainless Steel Buffing -
Aluminum Alloy Polishing -
Clear Anodize -
Black Anodize -

■Sizes and Dimensions (Resin)

Thread Dia. Ball Dia. Ball Color Ball height
6 20 Red

Black
18
25 23
30 28
8 20 18
25 23
30 28
35 32
10 30 28
35 32
40 37
12 40 37

Back to page top

IDEA NOTE Setup by means of shift lever groove

The route is specified so that the two-dimensional code reader does not contact other parts of the workpiece. A guide groove is set up to ensure that the reader can be manually operated to the desired position.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • The worker operates the arm attached to a two dimensional code reader. The reader inspects for the presence of four position chips.
  • Positioning is accomplished by means of the guide groove on the X-Y stage and the stopper.

Points for use

  • A shift-lever type guide groove is used to set up the position of the two-dimensional code reader.
  • Positioning accuracy is improved by tapered cup plunger (tapered cup is mounted on top of the ball knob).

Target workpiece

  • (1) Bakelite circuit board
    Dimensions: W 320 x D 200 x t 3 mm
    Weight: 253 g
    (2) Chip
    Dimensions: W 40 x D 40 x t 4 mm
    Weight: 8 g

Design Specifications

Operating Conditions or Design Requirements

  • Operation specifications
    • X-axis stroke 120 mm; Y-axis stroke: 120 mm
    • Lever pulling stroke: 15 mm
  • Dimensions
    • External dimensions: W 375 x D 474 (min) x H 202 mm
    • Arm length: D 442.5 mm - 562.5 mm
    • Lever part length: H 202 mm

Required Performance

  • Load
    • Spring load in lock release: 46 N

Selection Criteria for Main Components

  • Compression spring
    • Select one with a spring constant that does not create overload to the workpiece nor increases operating force.

Design Evaluation

Verification of main components

  • Select a spring constant from the load condition.
  • Compression spring load
    • Conditional values: Load in lock release: F = 46 N, assumed deflection in lock release: x = 23 mm
    • Calculation formula: Reaction force F = kx, k = F/x = 46/23 = 2 Thus, select a spring constant k = 2 N/mm.

Other Design Consideration

  • A proximity sensor is installed into the two-dimensional code reader to signal whether the reader is at the desired position.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Guides SSE2B13-320 4
2 Linear Shaft SSAHD10-166-F10-M8-N6-H8-WFC7-A15-E88 1
3 Compression Springs WT13-60 1
4 Flanged Oil Free Bushings MPTZ10-30 1
5 Shaft Collars SSCCN10-10 1
6 Collars KNCLSS6-10-12 4
7 Metal Washers WSSS14-6-2 5
8 Metal Washers WSSS14-10-2 1
9 Proximity Switches EM2-8S 4
10 Ball Knob PCA8-30-B 1
11 Set Screws Flat Type MSSF5-8 1
12 Socket Head Cap Screws-with Washer SCBS4-12 2
13 Socket Head Cap Screws-with Washer SCBS4-15 8
14 Socket Head Cap Screws-with Washer SCBS5-15 4
15 Socket Head Cap Screws-with Washer SCBS6-12 6
16 Dowel Pins MS4-8 8
17 Socket Head Cap Screws-with Washer SCBS3-8 3
18 Socket Head Cap Screws-with Washer SCBS4-10 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top