ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000285 Workpiece Discharge Turn Table

Discharges workpieces with a continuously rotating stage.

Relevant category

Angular Contact Bearings with Housings

Product name Angular Contact Bearings with Housings - Back-to-Back Combination + Deep Groove Ball Bearing, with Pilot
Part number ABGY7004-N-80
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the angular type to keep stable rotations with a short bearing

Back to page top

Available sizes

■Angular Contact Bearings with Housings - Back-to-Back Combination + Deep Groove Ball Bearing, with Pilot

(1) Angular Contact Bearings
(back-to-back combination)
(2) Deep Groove Ball Bearings
(3) Holder, (4) Inner Ring Spacer, (5) Standard Cover,
(6) Standard Cover, Oil Seal Cover, or O-ring Cover,
(7) Inner Ring Collar
(8) Cover Mounting Screw
Material Material Surface Treatment Material Surface Treatment
52100 Bearing Steel 1045 Carbon Steel Black Oxide 4137 Alloy Steel Black Oxide
Electroless Nickel Plating 304 Stainless Steel -

■Sizes and Dimensions

Bearing No. Cover Selection Overall Length
7002 Standard

Oil Seal

For O-ring
60 75
7003 70 85
7004 80 100
7005 100 125
7006 120 150
7007 140 175
7008 160 200
7009 180 225
7010 200 250

Back to page top

Induction Motor

Product name 小型ギヤードモータ インダクションモータ/レバーシブルモータ
Part number PACMS90-W40-V100
Features ・インダクションモータ:一方向での連続運転に適します
・レバーシブルモータ:瞬時に正逆転が可能です
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a general induction motor to gain rotational power at all times

Back to page top

Available sizes

■Induction Motors (overview)

Power Supply Voltage (V) Lead Wire Length Output (W) External Size Length Accessory
Single-phase 100・200 300 6 □60 75 Capacitor
15 □70 80
25 □80 85
40 □90 105
60 120
90 135
3-Phase 200・220 25 □80 85 -
40 □90 105
60 120
90 135

Back to page top

Selection steps

■Motor Selection

1. Determination of the Driving Facility
Specify the driving facility and overall dimensions, then check required conditions for the driving facility, such as the mass and travel speed of the material to be transferred

2. Calculation of Rotational Speed and Load
Calculate the load torque, loading moment of inertia and rotational speed at the motor driving shaft

3. Confirmation of Required Specifications
Confirm the required specifications, position accuracies, position holding, speed ranges, operating environment, and environmental resistance, etc. at the drive section and equipment

4. Motor Model Selection
Select the models most suitable for the required specifications

5. Interim Selection of Motor and Gearhead
Temporarily select motor and gearhead candidates based on calculated rotational speeds,
load torque and inertia values as well as the selected motor models

6. Confirmation of the Selected Motor
Finalize the selection by confirming that all the specifications of the motor
and the gearhead adequately meet the requirements

Back to page top

Performance info.

■Load Information of the Induction Motor

Power Supply Voltage
(V)
Output
(W)
50Hz 60Hz
Rated Rotational Speed
(rpm)
Rated Torque
(Nm)
Rated Rotational Speed
(rpm)
Rated Torque
(Nm)
Single-phase 100 6 1250 0.048 1575 0.038
15 1250 0.11 1575 0.088
25 1250 0.19 1550 0.15
40 1225 0.30 1550 0.25
60 1250 0.46 1550 0.36
90 1325 0.65 1625 0.53
200 6 1250 0.048 1600 0.037
15 1300 0.11 1600 0.088
25 1250 0.19 1575 0.15
40 1250 0.30 1575 0.24
60 1250 0.46 1550 0.36
90 1325 0.62 1650 0.51
3-Phase 200 25 1350 0.18 1625 0.15
40 1350 0.28 1625 0.24
60 1350 0.42 1625 0.35
90 1350 0.63 1625 0.53
220 25 1375 0.18 1650 0.15
40 1375 0.27 1675 0.23
60 1375 0.41 1650 0.34
90 1400 0.62 1650 0.52

Back to page top

Technical calculations

■Technical Information on Small Size Geared Motor

http://us.misumi-ec.com/maker/misumi/mech/tech/coupling/01.html

Back to page top

Small Gear Motors Induction Motors

Product name [Overseas Standard] Small Gear Motors Induction Motors
Part number PACMGX90-12.5
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select compatible gearheads to gain appropriate rotational speed

Back to page top

Available sizes

■[Overseas Standard] Small Gear Motors Induction Motors

External
Size
Output
(W)
Reduction Ratio Box Length Output Shaft
Shaft Dia. Shaft Length Pilot Dia. Pilot Length
□60 6 3、3.6、5、6、7.5、9、
10、12.5、15、18、20、
25、30、36、50、60、75、
90、100、120、150、180
33 φ8 26 φ25 6
□70 15 36 φ10 27 φ30 5
□80 25 30 26 6
□90 40 37 φ12 27 φ36 5

Back to page top

Selection steps

■Geared Motor Selection

1. Determination of the Driving Facility
Specify the driving facility and overall dimensions, then check required conditions for the driving facility, such as the mass and travel speed of the material to be transferred

2. Calculation of Rotational Speed and Load
Calculate the load torque, loading moment of inertia and rotational speed at the motor driving shaft

3. Confirmation of Required Specifications
Confirm the required specifications, position accuracies, position holding, speed ranges, operating environment, and environmental resistance, etc. at the drive section and equipment

4. Motor Model Selection
Select the models most suitable for the required specifications

5. Interim Selection of Motor and Gearhead
Temporarily select motor and gearhead candidates based on calculated rotational speeds,
load torque and inertia values as well as the selected motor models

6. Confirmation of the Selected Motor
Finalize the selection by confirming that all the specifications of the motor
and the gearhead adequately meet the requirements

Back to page top

Performance info.

■Load Information of Gearhead (40 W or less)

External
Size
Output
(W)
Allowable Moment of Inertia
at Motor Shaft(kg・cm²)
Allowable Overhang
Load(N)
Allowable Thrust
Load(N)
□60 6 0.125 98 29
□70 15 0.125 196 39
□80 25 0.138 294 49
□90 40 0.400 392 98

Back to page top

IDEA NOTE A mechanism utilizing rotational and frictional force.

A feeding mechanism that utilizes the frictional force between the table and workpieces and the rotational force generated by rotating the table with a motor.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Discharges workpieces in the star wheel onto the conveyor line.

Points for use

  • A feeding mechanism that utilizes the rotational force generated by rotating the table with a motor.
  • The guide part that leads to the conveyor is detachable and can be exchanged according to the workpiece.

Target workpiece

  • Metal collar
  • External dimensions: φ22 x H8mm
  • Mass: 19g

Design Specifications

Operating Conditions or Design Requirements

  • External dimensions: W180 x D100 x H406mm (Table dia. φ145)

Selection Criteria for Main Components

  • Motor
    • Select allowable torque of 0.48 N・m or more.

Design Evaluation

Verification of main components

  • Verify the motor and gear head allowable torque.
  • Motor capacity
    • Set rotational speed of the table: N1 = 124r/min (from the tact time of the transfer line)
    • If a motor with 40W is temporarily selected, motor rated rotational speed N0 = 1550r/min (Catalogue value)
    • Gear head reduction ratio: Z = N0/N1 = 1550/124 = 12.5 Thus, the value 12.5 is selected.
    • Motor starting torque = 0.25N・m Thus, Allowable motor torque = Starting torque x reduction ratio = 0.25 x 12.5 = 3.1N・m
    • Allowable gear head torque = 2.25 N・m Therefore, the lower allowable torque (2.25N・m) is used for calculation.
    • Inertia around the driving shaft.
      Coupling: 37.4kg・mm², shaft: 35.4kg・mm², table: 3435.7kg・mm², set collar: 4.0kg・mm², shaft holder: 169.8kg・mm² Thus, Total inertia around the driving shaft: J = 37.4 + 35.4 + 3435.7 + 4.0 + 169.8 = 3682.3kg・mm² = 36.823kg・cm².
    • Load torque: T = J/(9.55 x 10⁴) x N1/t = 36.823/(9.55 x 10⁴) x 124/0.1 = 0.48N・m
    • Safety factor: 2.25/0.48=4.7

Other Design Consideration

  • The guide part leading to the conveyor is designed to be detachable. This enables the rails to be exchanged or changed to various shapes according to the compatibility of the table with workpieces.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Angular Contact Bearings with Housings ABGY7004-N-80 1
2 Gear Motors Currently not available 1
3 Gear Motors PACMGX90-12.5 1
4 Couplings CPJCK40-RD-12-16 1
5 Shaft Collars PSCSP25-12 1
6 Shaft Supports STHRN25 1
7 Hex Posts PLSBWRK12-80 4
8 Parallel Keys KEG5-25 1
9 Parallel Keys KES8-30 1
10 Socket Head Cap Screws-with Washer SCBS6-20 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top