ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000286 Height Variation Inspection Unit

High-accuracy height measuring mechanism

Stop Pins

Product name Stop Pins- Screw Type, T Standard
Part number STEHN8
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

A hardened stop pin can be used to set the home position of the displacement sensor.

Back to page top

Available sizes

■Stop Pins- Screw Type, T Standard

Material Hardness Surface Treatment
Head Height Fixed Head Height Configurable
4137 Alloy Steel 46-50HRC 32-38HRC Electroless Nickel Plating
440C Stainless Steel 50-55HRC 40-45HRC -

■Size and dimensions

Opposite Side (mm) Thickness(mm)
Fixed 0.5 mm increments
5.5A 3 2.0~10.0
5.5 5
7
8
10 5.0~30.0
10B 8
13 5
13A 8
13B
14 5
14A 8
14B
17 5 10.0~50.0
17A 8
17B
19 5
19A 8
19B

Back to page top

Accuracy Info.

■Accuracy of Stop Pin

Thickness Tolerance (mm): +0.01/0

Back to page top

Locating Bolts

Product name Locating Bolts- Round Head, Fine Thread
Part number STCB6-20
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a locating bolt with hardened tip to serve as the adjusting screw for the cylinder stroke.

Back to page top

Available sizes

■Locating Bolts- Round Head, Fine Thread

Locating Bolts Accessory(Nut x 1 pc)
Material Hardness Surface Treatment Material Surface Treatment
1045 Carbon Steel 45HRC~ Black Oxide 1018 Carbon Steel Bright Chromate Plating
Electroless Nickel Plating Trivalent Chromate
304 Stainless Steel - - 440C Stainless Steel -
440C Stainless Steel 45HRC~ -

■Sizes and Dimensions

Thread Dia. Length under head
10 15 20 25 30 35 40 50 60 70 80
4 - - - -
5 - - -
6 - - - -
8 -
10 - - - -
12 - - - -
16 - - - - - - -

Back to page top

Flanged Linear Bushing

Product name Flanged Linear Bushing with Lubrication Unit MX - Double Bushing with Pilot
Part number LHICW-MX10
Features Automatic Lubricateion drastically decreases Maintenance Frequency Maintenance Cost Reduction Realizable Product
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the self lubricating product as the main guide for vertical motion.

Back to page top

Available sizes

■Flanged Linear Bushing with Lubrication Unit MX - Double Bushing with Pilot

Outer Cylinder Ball Pad Case /Retainer
Material Hardness Surface Treatment Material Material
52100 Bearing Steel 58HRC~ - 52100 Bearing Steel Plastic
(Duracon M90 Equivalent)

■Sizes and Dimensions

I.D. Outer cylinder DIA. Overall Length Flange O.D.
10 19 65 40
12 21 68 42
16 28 82 48
20 32 94 54
25 40 130 62
30 45 143 74
35 52 157 82
40 60 175 96
50 80 220 116

Back to page top

Selection steps

■Linear bushing selection steps

Determination on Operating Conditions
(Loads, Motion pattern, Life hours)

Temporarily select the specifications of linear bushings
(Shaft dia. and length are temporarily selected according to the conditions of use.)

Basic safety check
  • ●Basic Static Load Rating
  • ●Basic Dynamic Load Rating
  • ●Allowable Static Moment
  • Operating Life

Considerations Based on Required Performance
●Life Variations Due to Temperature Changes

Back to page top

Accuracy Info.

■Accuracy of Linear Bushings

I.D. Tolerance Outer cylinder DIA. Tolerance
10   0
 -0.010
19   0
 -0.016
12 21
16 28
20   0
 -0.012
32   0
 -0.019
25 40
30 45
35   0
 -0.015
52   0
 -0.022
40 60
50 80

Back to page top

Performance info.

■Speeds / Loads (Load Info.) of Linear Bushings

I.D.
(mm)
Basic load rating
Basic Dynamic
Load Rating (N)
Basic Static
Load Rating (N)
10 588 1100
12 657 1200
13 813 1570
16 1230 2350
20 1400 2740
25 1560 3140
30 2490 5490
35 2650 6270
40 3430 8040
50 6080 15900

Back to page top

Technical Calculations

■Life of Flanged Linear Bushings

When the linear system experiences reciprocating motion, flaking may occur due to material fatigue. The total travel distance until first flaking is referred to as the life of the linear system.

Rated life can be calculated with the basic dynamic load rating and the actual load applied on the linear bushings, as shown below.

  • L: Rated Life (km)
  • fH: Hardness Factor (See Fig.1)
  • fT: Temperature Factor (See Fig. 2)
  • fC: Contact Factor (See Table-3)
  • fW: Load Factor (See table-4)
  • C: Basic Dynamic Load Rating (N)
  • P: Applicable Load (N)

Hardness factor (fH)

For liner system applications, sufficient hardness is required for ball contact shafts. Insufficient hardness causes less allowable load, resulting in shorter life.

Fig.1. Hardness Factor

Temperature factor (fT)

When the temperature of the linear system exceeds 100°C, the hardness of the system and shaft will be reduced. This reduction leads to a decrease in allowable load which results in a shorter life.

Fig.2. Temperature Factor

Contact factor (fC)

When two linear systems are used on a single shaft the load applied to each linear system will not be evenly distributed. As a result, allowable load per linear system changes depending on the number of linear systems used on one shaft.

Table-3. Contact Factor

Number of bearings installed on one shaft. Contact factor fC
1 1
2 0.81
3 0.72
4 0.66
5 0.61

Load Factor (fW)

To calculate the load applied to the linear system, you need to take into account the objects weight and inertia forces. It is difficult to calculate the load accurately due to potential vibrations and shocks. The table below is used to simplify the life calculations.

Conditions of Use fw
No shocks / vibrations,
low speed: 15 m/min. or less
1.0~1.5
No significant shocks / vibrations,
medium speed: 60 m/min. or less
1.5~2.0
With shocks / vibrations,
high speed: 60 m/min. or more
2.0~3.5

Life in hours can be obtained by calculating the travel distance per hour. When the stroke length and the number of strokes are constant, it can be calculated using the formula below.

  • Lh: Life (Hr)
  • L: Rated Life (km)
  • Ls: Stroke length (m)
  • n1: Number of cycles per minute (cpm)

Back to page top

IDEA NOTE High-accuracy height measuring mechanism

The home point is set by measuring the height of the master workpiece. The stroke position is then determined by the positioning bolt. During measurement, the cylinder is stroked to the same position every time and the height difference is recorded.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Cylinder drives the contactor into the workpiece. The sensing plate on the opposite side is read by the displacement sensor to detect the height.

Points for use

  • An external unit transports the workpieces into position and discharges them once inspection is complete.

Target workpiece

  • Cylindrical-shape workpieces(Metal)
  • External dimensions: φ20x8mm
  • Workpiece mass: 20 g

Design Specifications

Operating Conditions or Design Requirements

  • Cylinder stroke: 10 mm
  • Compression spring deflection: 15 mm
  • External dimensions: W 120 x D 145 x H 318 mm

Required Performance

  • Cylinder thrust 14 N or more

Selection criteria for Main Components

  • Cylinder
    • Select a cylinder with a required load of 14 N or more.

Design Evaluation

Verification of main components

  • Verify cylinder thrust for operating load.
  • Horizontally moving cylinder
    • Conditional values:Mass m = 1.4 kg, (total weight of cylinder mounting components), load factor η=0.5, outstroke pressure receiving area A1=201mm², operation pressure P = 0.4 MPa
    • Load applied to the cylinder F = mg = 1.4×9.8=13.7 N,
    • Cylinder output (in outstroke): outstroke thrust:F1=η×A1×Thus, F1=0.5×201×0.4=40.2N
    • Safety factor: F1/F = 40.2/13.7 ≒ 3

Other Design Consideration

  • A positioning bolt is used to set the home position of the displacement sensor.
  • Install a linear shaft on the opposite side of the stopper to prevent the contactor from rotating.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Collars FWSJW-D16-V10-T2 1
2 Stop Pins STEHN8 1
3 Linear Guides SSE2B10-155 1
4 Screw Stopper ANBNS3-15 1
5 Floating Joints FJRHA5-0.8 1
6 Air Cylinders MSPCN16-15 1
7 Locating Bolts STCB6-20 1
8 Dowel Pins MS4-8 2
9 Flow Rate Control Valves SPSNS6-M5 2
10 Hex Socket Set Screws MSSK3-5 2
11 Hex Socket Set Screws MSSK4-5 1
12 Hex Socket Set Screws MSSK4-10 2
13 Linear Shaft SAFN8-50-F18-M6 1
14 Compression Springs UY13-30 1
15 Linear Bushings LHICW-MX10 1
16 Oil Free Bushings MPBZ8-12 1
17 Metal Washers TWSSS14-10-4 1
18 Photomicrosensor Currently not available 2
19 Socket Head Cap Screws-with Washer SCBS5-12 2
20 Socket Head Cap Screws-with Washer SCBS5-15 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top