• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 2/24/2018 to 9:30 a.m. 2/25/2018 (EST) We apologize for the inconvenience.

Punches for Heavy Load WPC treatment, HW Coating

Punches for Heavy Load WPC treatment, HW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
AHW-APAL5-[60-100/10]-P[2-4.99/0.01]
AHW-APAL5-[60-100/10]-PC[1.5-1.99/0.01]
AHW-APAL5-LC[37-99.9/0.1]-P[2-4.99/0.01]
AHW-APAL5-LC[37-99.9/0.1]-PC[1.5-1.99/0.01]
AHW-APAL6-[60-100/10]-P[2-5.99/0.01]
AHW-APAL6-[60-100/10]-PC[1.5-1.99/0.01]
AHW-APAL6-LC[37-99.9/0.1]-P[2-5.99/0.01]
AHW-APAL6-LC[37-99.9/0.1]-PC[1.5-1.99/0.01]
AHW-APAL8-[60-130/10]-P[3-7.99/0.01]
AHW-APAL8-[60-130/10]-PC[1.5-2.99/0.01]
AHW-APAL8-LC[37-129.9/0.1]-P[3-7.99/0.01]
AHW-APAL8-LC[37-129.9/0.1]-PC[1.5-2.99/0.01]
AHW-APAL10-[60-130/10]-P[3-9.99/0.01]
AHW-APAL10-[60-130/10]-PC[1.5-2.99/0.01]
AHW-APAL10-LC[37-129.9/0.1]-P[3-9.99/0.01]
AHW-APAL10-LC[37-129.9/0.1]-PC[1.5-2.99/0.01]
AHW-APAL13-[60-130/10]-P[6-12.99/0.01]
AHW-APAL13-[60-130/10]-PC[3-5.99/0.01]
AHW-APAL13-LC[37-129.9/0.1]-P[6-12.99/0.01]
AHW-APAL13-LC[37-129.9/0.1]-PC[3-5.99/0.01]
AHW-APAL16-[70-130/10]-P[10-15.99/0.01]
AHW-APAL16-[70-130/10]-PC[5-9.99/0.01]
AHW-APAL16-LC[37-129.9/0.1]-P[10-15.99/0.01]
AHW-APAL16-LC[37-129.9/0.1]-PC[5-9.99/0.01]
AHW-APAL20-[70-130/10]-P[13-19.99/0.01]
AHW-APAL20-[70-130/10]-PC[6.5-12.99/0.01]
AHW-APAL20-LC[37-129.9/0.1]-P[13-19.99/0.01]
AHW-APAL20-LC[37-129.9/0.1]-PC[6.5-12.99/0.01]
AHW-APAL25-[70-130/10]-P[18-24.99/0.01]
AHW-APAL25-[70-130/10]-PC[9-17.99/0.01]
AHW-APAL25-LC[37-129.9/0.1]-P[18-24.99/0.01]
AHW-APAL25-LC[37-129.9/0.1]-PC[9-17.99/0.01]
AHW-APAS5-[50-100/10]-P[2-4.99/0.01]
AHW-APAS5-[50-100/10]-PC[1.5-1.99/0.01]
AHW-APAS5-LC[37-99.9/0.1]-P[2-4.99/0.01]
AHW-APAS5-LC[37-99.9/0.1]-PC[1.5-1.99/0.01]
AHW-APAS6-[50-100/10]-P[2-5.99/0.01]
AHW-APAS6-[50-100/10]-PC[1.5-1.99/0.01]
AHW-APAS6-LC[37-99.9/0.1]-P[2-5.99/0.01]
AHW-APAS6-LC[37-99.9/0.1]-PC[1.5-1.99/0.01]
AHW-APAS8-[50-130/10]-P[3-7.97/0.01]
AHW-APAS8-[50-130/10]-PC[1.5-2.99/0.01]
AHW-APAS8-LC[37-129.9/0.1]-P[3-7.97/0.01]
AHW-APAS8-LC[37-129.9/0.1]-PC[1.5-2.99/0.01]
AHW-APAS10-[50-130/10]-P[3-9.99/0.01]
AHW-APAS10-[50-130/10]-PC[1.5-2.99/0.01]
AHW-APAS10-LC[37-129.9/0.1]-P[3-9.99/0.01]
AHW-APAS10-LC[37-129.9/0.1]-PC[1.5-2.99/0.01]
AHW-APAS13-[50-130/10]-P[6-12.99/0.01]
AHW-APAS13-[50-130/10]-PC[3-5.99/0.01]
AHW-APAS13-LC[37-129.9/0.1]-P[6-12.99/0.01]
AHW-APAS13-LC[37-129.9/0.1]-PC[3-5.99/0.01]
AHW-APAS16-[50-130/10]-P[10-15.99/0.01]
AHW-APAS16-[50-130/10]-PC[5-9.99/0.01]
AHW-APAS16-LC[37-129.9/0.1]-P[10-15.99/0.01]
AHW-APAS16-LC[37-129.9/0.1]-PC[5-9.99/0.01]
AHW-APAS20-[50-130/10]-P[13-19.99/0.01]
AHW-APAS20-[50-130/10]-PC[6.5-12.99/0.01]
AHW-APAS20-LC[37-129.9/0.1]-P[13-19.99/0.01]
AHW-APAS20-LC[37-129.9/0.1]-PC[6.5-12.99/0.01]
Part NumberVolume DiscountDays to Ship RoHSTip shape Material Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L52 ~ 4.9960 ~ 100-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L5-60 ~ 100-1.5 ~ 1.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L52 ~ 4.99-37 ~ 99.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L5--37 ~ 99.91.5 ~ 1.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L62 ~ 5.9960 ~ 100-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L6-60 ~ 100-1.5 ~ 1.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L62 ~ 5.99-37 ~ 99.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L6--37 ~ 99.91.5 ~ 1.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L83 ~ 7.9960 ~ 130-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L8-60 ~ 130-1.5 ~ 2.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L83 ~ 7.99-37 ~ 129.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L8--37 ~ 129.91.5 ~ 2.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L103 ~ 9.9960 ~ 130-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L10-60 ~ 130-1.5 ~ 2.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L103 ~ 9.99-37 ~ 129.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L10--37 ~ 129.91.5 ~ 2.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L136 ~ 12.9960 ~ 130-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L13-60 ~ 130-3 ~ 5.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L136 ~ 12.99-37 ~ 129.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L13--37 ~ 129.93 ~ 5.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L1610 ~ 15.9970 ~ 130-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L16-70 ~ 130-5 ~ 9.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L1610 ~ 15.99-37 ~ 129.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L16--37 ~ 129.95 ~ 9.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L2013 ~ 19.9970 ~ 130-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L20-70 ~ 130-6.5 ~ 12.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L2013 ~ 19.99-37 ~ 129.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L20--37 ~ 129.96.5 ~ 12.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L2518 ~ 24.9970 ~ 130-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L25-70 ~ 130-9 ~ 17.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L2518 ~ 24.99-37 ~ 129.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0L25--37 ~ 129.99 ~ 17.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S52 ~ 4.9950 ~ 100-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S5-50 ~ 100-1.5 ~ 1.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S52 ~ 4.99-37 ~ 99.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S5--37 ~ 99.91.5 ~ 1.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S62 ~ 5.9950 ~ 100-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S6-50 ~ 100-1.5 ~ 1.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S62 ~ 5.99-37 ~ 99.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S6--37 ~ 99.91.5 ~ 1.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S83 ~ 7.9750 ~ 130-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S8-50 ~ 130-1.5 ~ 2.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S83 ~ 7.97-37 ~ 129.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S8--37 ~ 129.91.5 ~ 2.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S103 ~ 9.9950 ~ 130-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S10-50 ~ 130-1.5 ~ 2.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S103 ~ 9.99-37 ~ 129.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S10--37 ~ 129.91.5 ~ 2.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S136 ~ 12.9950 ~ 130-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S13-50 ~ 130-3 ~ 5.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S136 ~ 12.99-37 ~ 129.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S13--37 ~ 129.93 ~ 5.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S1610 ~ 15.9950 ~ 130-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S16-50 ~ 130-5 ~ 9.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S1610 ~ 15.99-37 ~ 129.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S16--37 ~ 129.95 ~ 9.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S2013 ~ 19.9950 ~ 130-----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S20-50 ~ 130-6.5 ~ 12.99---

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S2013 ~ 19.99-37 ~ 129.9----

5 Days or more

CompliantASKH51 EquivalentHW coating+0.005/0S20--37 ~ 129.96.5 ~ 12.99---

Loading...

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector None
Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET