Punches for Heavy Load with Dowel Holes WPC treatment, HW Coating

Punches for Heavy Load with Dowel Holes WPC treatment, HW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
HW-APAL-C10-[60-150/10]-P[3-9.99/0.01]
HW-APAL-C10-[60-150/10]-PC[1.5-2.99/0.01]
HW-APAL-C10-LC[37-149.9/0.1]-P[3-9.99/0.01]
HW-APAL-C10-LC[37-149.9/0.1]-PC[1.5-2.99/0.01]
HW-APAL-C13-[60-150/10]-P[6-12.99/0.01]
HW-APAL-C13-[60-150/10]-PC[3-5.99/0.01]
HW-APAL-C13-LC[37-149.9/0.1]-P[6-12.99/0.01]
HW-APAL-C13-LC[37-149.9/0.1]-PC[3-5.99/0.01]
HW-APAL-C16-[70-150/10]-P[10-15.99/0.01]
HW-APAL-C16-[70-150/10]-PC[5-9.99/0.01]
HW-APAL-C16-LC[37-149.9/0.1]-P[10-15.99/0.01]
HW-APAL-C16-LC[37-149.9/0.1]-PC[5-9.99/0.01]
HW-APAL-C20-[70-150/10]-P[13-19.99/0.01]
HW-APAL-C20-[70-150/10]-PC[6.5-12.99/0.01]
HW-APAL-C20-LC[37-149.9/0.1]-P[13-19.99/0.01]
HW-APAL-C20-LC[37-149.9/0.1]-PC[6.5-12.99/0.01]
HW-APAL-C25-[70-150/10]-P[18-24.99/0.01]
HW-APAL-C25-[70-150/10]-PC[9-17.99/0.01]
HW-APAL-C25-LC[37-149.9/0.1]-P[18-24.99/0.01]
HW-APAL-C25-LC[37-149.9/0.1]-PC[9-17.99/0.01]
HW-APAS-C10-[50-150/10]-P[3-9.99/0.01]
HW-APAS-C10-[50-150/10]-PC[1.5-2.99/0.01]
HW-APAS-C10-LC[37-149.9/0.1]-P[3-9.99/0.01]
HW-APAS-C10-LC[37-149.9/0.1]-PC[1.5-2.99/0.01]
HW-APAS-C13-[50-150/10]-P[6-12.99/0.01]
HW-APAS-C13-[50-150/10]-PC[3-5.99/0.01]
HW-APAS-C13-LC[37-149.9/0.1]-P[6-12.99/0.01]
HW-APAS-C13-LC[37-149.9/0.1]-PC[3-5.99/0.01]
HW-APAS-C16-[50-150/10]-P[10-15.99/0.01]
HW-APAS-C16-[50-150/10]-PC[5-9.99/0.01]
HW-APAS-C16-LC[37-149.9/0.1]-P[10-15.99/0.01]
HW-APAS-C16-LC[37-149.9/0.1]-PC[5-9.99/0.01]
HW-APAS-C20-[50-150/10]-P[13-19.99/0.01]
HW-APAS-C20-[50-150/10]-PC[6.5-12.99/0.01]
HW-APAS-C20-LC[37-149.9/0.1]-P[13-19.99/0.01]
HW-APAS-C20-LC[37-149.9/0.1]-PC[6.5-12.99/0.01]
HW-APAS-C25-[50-150/10]-P[18-24.99/0.01]
HW-APAS-C25-[50-150/10]-PC[9-17.99/0.01]
HW-APAS-C25-LC[37-149.9/0.1]-P[18-24.99/0.01]
HW-APAS-C25-LC[37-149.9/0.1]-PC[9-17.99/0.01]
HW-APDL-C10-[60-150/10]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
HW-APDL-C10-[60-150/10]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
HW-APDL-C10-[60-150/10]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01]
HW-APDL-C10-[60-150/10]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01]
HW-APDL-C10-LC[42-149.9/0.1]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
HW-APDL-C10-LC[42-149.9/0.1]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
HW-APDL-C10-LC[42-149.9/0.1]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01]
HW-APDL-C10-LC[42-149.9/0.1]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01]
HW-APDL-C13-[60-150/10]-P[3-12.97/0.01]-W[3-12.97/0.01]
HW-APDL-C13-[60-150/10]-P[3-12.97/0.01]-WC[1.5-2.99/0.01]
HW-APDL-C13-[60-150/10]-PC[1.5-2.99/0.01]-W[3-12.97/0.01]
HW-APDL-C13-[60-150/10]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01]
HW-APDL-C13-LC[42-149.9/0.1]-P[3-12.97/0.01]-W[3-12.97/0.01]
HW-APDL-C13-LC[42-149.9/0.1]-P[3-12.97/0.01]-WC[1.5-2.99/0.01]
HW-APDL-C13-LC[42-149.9/0.1]-PC[1.5-2.99/0.01]-W[3-12.97/0.01]
HW-APDL-C13-LC[42-149.9/0.1]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01]
HW-APDL-C16-[70-150/10]-P[4-15.97/0.01]-W[4-15.97/0.01]
HW-APDL-C16-[70-150/10]-P[4-15.97/0.01]-WC[2-3.99/0.01]
HW-APDL-C16-[70-150/10]-PC[2-3.99/0.01]-W[4-15.97/0.01]
HW-APDL-C16-[70-150/10]-PC[2-3.99/0.01]-WC[2-3.99/0.01]
Part NumberVolume DiscountDays to Ship RoHSTip shape Material Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

5 Days or more

6ASKH51 EquivalentHW coatingL103 ~ 9.9960 ~ 150-----

5 Days or more

6ASKH51 EquivalentHW coatingL10-60 ~ 150-1.5 ~ 2.99---

5 Days or more

6ASKH51 EquivalentHW coatingL103 ~ 9.99-37 ~ 149.9----

5 Days or more

6ASKH51 EquivalentHW coatingL10--37 ~ 149.91.5 ~ 2.99---

5 Days or more

6ASKH51 EquivalentHW coatingL136 ~ 12.9960 ~ 150-----

5 Days or more

6ASKH51 EquivalentHW coatingL13-60 ~ 150-3 ~ 5.99---

5 Days or more

6ASKH51 EquivalentHW coatingL136 ~ 12.99-37 ~ 149.9----

5 Days or more

6ASKH51 EquivalentHW coatingL13--37 ~ 149.93 ~ 5.99---

5 Days or more

6ASKH51 EquivalentHW coatingL1610 ~ 15.9970 ~ 150-----

5 Days or more

6ASKH51 EquivalentHW coatingL16-70 ~ 150-5 ~ 9.99---

5 Days or more

6ASKH51 EquivalentHW coatingL1610 ~ 15.99-37 ~ 149.9----

5 Days or more

6ASKH51 EquivalentHW coatingL16--37 ~ 149.95 ~ 9.99---

5 Days or more

6ASKH51 EquivalentHW coatingL2013 ~ 19.9970 ~ 150-----

5 Days or more

6ASKH51 EquivalentHW coatingL20-70 ~ 150-6.5 ~ 12.99---

5 Days or more

6ASKH51 EquivalentHW coatingL2013 ~ 19.99-37 ~ 149.9----

5 Days or more

6ASKH51 EquivalentHW coatingL20--37 ~ 149.96.5 ~ 12.99---

5 Days or more

6ASKH51 EquivalentHW coatingL2518 ~ 24.9970 ~ 150-----

5 Days or more

6ASKH51 EquivalentHW coatingL25-70 ~ 150-9 ~ 17.99---

5 Days or more

6ASKH51 EquivalentHW coatingL2518 ~ 24.99-37 ~ 149.9----

5 Days or more

6ASKH51 EquivalentHW coatingL25--37 ~ 149.99 ~ 17.99---

5 Days or more

6ASKH51 EquivalentHW coatingS103 ~ 9.9950 ~ 150-----

5 Days or more

6ASKH51 EquivalentHW coatingS10-50 ~ 150-1.5 ~ 2.99---

5 Days or more

6ASKH51 EquivalentHW coatingS103 ~ 9.99-37 ~ 149.9----

5 Days or more

6ASKH51 EquivalentHW coatingS10--37 ~ 149.91.5 ~ 2.99---

5 Days or more

6ASKH51 EquivalentHW coatingS136 ~ 12.9950 ~ 150-----

5 Days or more

6ASKH51 EquivalentHW coatingS13-50 ~ 150-3 ~ 5.99---

5 Days or more

6ASKH51 EquivalentHW coatingS136 ~ 12.99-37 ~ 149.9----

5 Days or more

6ASKH51 EquivalentHW coatingS13--37 ~ 149.93 ~ 5.99---

5 Days or more

6ASKH51 EquivalentHW coatingS1610 ~ 15.9950 ~ 150-----

5 Days or more

6ASKH51 EquivalentHW coatingS16-50 ~ 150-5 ~ 9.99---

5 Days or more

6ASKH51 EquivalentHW coatingS1610 ~ 15.99-37 ~ 149.9----

5 Days or more

6ASKH51 EquivalentHW coatingS16--37 ~ 149.95 ~ 9.99---

5 Days or more

6ASKH51 EquivalentHW coatingS2013 ~ 19.9950 ~ 150-----

5 Days or more

6ASKH51 EquivalentHW coatingS20-50 ~ 150-6.5 ~ 12.99---

5 Days or more

6ASKH51 EquivalentHW coatingS2013 ~ 19.99-37 ~ 149.9----

5 Days or more

6ASKH51 EquivalentHW coatingS20--37 ~ 149.96.5 ~ 12.99---

5 Days or more

6ASKH51 EquivalentHW coatingS2518 ~ 24.9950 ~ 150-----

5 Days or more

6ASKH51 EquivalentHW coatingS25-50 ~ 150-9 ~ 17.99---

5 Days or more

6ASKH51 EquivalentHW coatingS2518 ~ 24.99-37 ~ 149.9----

5 Days or more

6ASKH51 EquivalentHW coatingS25--37 ~ 149.99 ~ 17.99---

5 Days or more

6DSKH51 EquivalentHW coatingL102.5 ~ 9.9760 ~ 150---2.5 ~ 9.97-

5 Days or more

6DSKH51 EquivalentHW coatingL102.5 ~ 9.9760 ~ 150----1.25 ~ 2.49

5 Days or more

6DSKH51 EquivalentHW coatingL10-60 ~ 150-1.25 ~ 2.49-2.5 ~ 9.97-

5 Days or more

6DSKH51 EquivalentHW coatingL10-60 ~ 150-1.25 ~ 2.49--1.25 ~ 2.49

5 Days or more

6DSKH51 EquivalentHW coatingL102.5 ~ 9.97-42 ~ 149.9--2.5 ~ 9.97-

5 Days or more

6DSKH51 EquivalentHW coatingL102.5 ~ 9.97-42 ~ 149.9---1.25 ~ 2.49

5 Days or more

6DSKH51 EquivalentHW coatingL10--42 ~ 149.91.25 ~ 2.49-2.5 ~ 9.97-

5 Days or more

6DSKH51 EquivalentHW coatingL10--42 ~ 149.91.25 ~ 2.49--1.25 ~ 2.49

5 Days or more

6DSKH51 EquivalentHW coatingL133 ~ 12.9760 ~ 150---3 ~ 12.97-

5 Days or more

6DSKH51 EquivalentHW coatingL133 ~ 12.9760 ~ 150----1.5 ~ 2.99

5 Days or more

6DSKH51 EquivalentHW coatingL13-60 ~ 150-1.5 ~ 2.99-3 ~ 12.97-

5 Days or more

6DSKH51 EquivalentHW coatingL13-60 ~ 150-1.5 ~ 2.99--1.5 ~ 2.99

5 Days or more

6DSKH51 EquivalentHW coatingL133 ~ 12.97-42 ~ 149.9--3 ~ 12.97-

5 Days or more

6DSKH51 EquivalentHW coatingL133 ~ 12.97-42 ~ 149.9---1.5 ~ 2.99

5 Days or more

6DSKH51 EquivalentHW coatingL13--42 ~ 149.91.5 ~ 2.99-3 ~ 12.97-

5 Days or more

6DSKH51 EquivalentHW coatingL13--42 ~ 149.91.5 ~ 2.99--1.5 ~ 2.99

5 Days or more

6DSKH51 EquivalentHW coatingL164 ~ 15.9770 ~ 150---4 ~ 15.97-

5 Days or more

6DSKH51 EquivalentHW coatingL164 ~ 15.9770 ~ 150----2 ~ 3.99

5 Days or more

6DSKH51 EquivalentHW coatingL16-70 ~ 150-2 ~ 3.99-4 ~ 15.97-

5 Days or more

6DSKH51 EquivalentHW coatingL16-70 ~ 150-2 ~ 3.99--2 ~ 3.99

Loading...

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector None
Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5 T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET