Jector Punches for Heavy Load with Dowel Holes WPC treatment, HW Coating, Spring & Pin Reinforced type

Jector Punches for Heavy Load with Dowel Holes WPC treatment, HW Coating, Spring & Pin Reinforced type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
HW-AHJAL-C10-[60-130/10]-P[5-9.99/0.01]
HW-AHJAL-C10-LC[53-129.9/0.1]-P[5-9.99/0.01]
HW-AHJAL-C13-[60-130/10]-P[6-12.99/0.01]
HW-AHJAL-C13-LC[53-129.9/0.1]-P[6-12.99/0.01]
HW-AHJAL-C16-[70-130/10]-P[10-15.99/0.01]
HW-AHJAL-C16-LC[53-129.9/0.1]-P[10-15.99/0.01]
HW-AHJAL-C20-[70-130/10]-P[13-19.99/0.01]
HW-AHJAL-C20-LC[53-129.9/0.1]-P[13-19.99/0.01]
HW-AHJAL-C25-[70-130/10]-P[18-24.99/0.01]
HW-AHJAL-C25-LC[53-129.9/0.1]-P[18-24.99/0.01]
HW-AHJAS-C10-[60-130/10]-P[5-9.99/0.01]
HW-AHJAS-C10-LC[53-129.9/0.1]-P[5-9.99/0.01]
HW-AHJAS-C13-[60-130/10]-P[6-12.99/0.01]
HW-AHJAS-C13-LC[53-129.9/0.1]-P[6-12.99/0.01]
HW-AHJAS-C16-[60-130/10]-P[10-15.99/0.01]
HW-AHJAS-C16-LC[53-129.9/0.1]-P[10-15.99/0.01]
HW-AHJAS-C20-[60-130/10]-P[13-19.99/0.01]
HW-AHJAS-C20-LC[53-129.9/0.1]-P[13-19.99/0.01]
HW-AHJAS-C25-[60-130/10]-P[18-24.99/0.01]
HW-AHJAS-C25-LC[53-129.9/0.1]-P[18-24.99/0.01]
HW-AHJDL-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
HW-AHJDL-C10-LC[54-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
HW-AHJDL-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
HW-AHJDL-C13-LC[54-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
HW-AHJDL-C16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
HW-AHJDL-C16-LC[54-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
HW-AHJDL-C20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
HW-AHJDL-C20-LC[54-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
HW-AHJDL-C25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
HW-AHJDL-C25-LC[54-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
HW-AHJDS-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
HW-AHJDS-C10-LC[54-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
HW-AHJDS-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
HW-AHJDS-C13-LC[54-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
HW-AHJDS-C16-[60-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
HW-AHJDS-C16-LC[54-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
HW-AHJDS-C20-[60-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
HW-AHJDS-C20-LC[54-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
HW-AHJDS-C25-[60-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
HW-AHJDS-C25-LC[54-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
HW-AHJEL-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
HW-AHJEL-C10-LC[53-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
HW-AHJEL-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
HW-AHJEL-C13-LC[53-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
HW-AHJEL-C16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
HW-AHJEL-C16-LC[53-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
HW-AHJEL-C20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
HW-AHJEL-C20-LC[53-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
HW-AHJEL-C25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
HW-AHJEL-C25-LC[53-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
HW-AHJES-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
HW-AHJES-C10-LC[54-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
HW-AHJES-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
HW-AHJES-C13-LC[54-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
HW-AHJES-C16-[60-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
HW-AHJES-C16-LC[54-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
HW-AHJES-C20-[60-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
HW-AHJES-C20-LC[54-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
HW-AHJES-C25-[60-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
HW-AHJES-C25-LC[54-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
Part NumberVolume DiscountDays to Ship RoHSJector Tip shape Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)

5 Days or more

6Standard typeAHW coatingL105 ~ 9.9960 ~ 130---

5 Days or more

6Standard typeAHW coatingL105 ~ 9.99-53 ~ 129.9--

5 Days or more

6Standard typeAHW coatingL136 ~ 12.9960 ~ 130---

5 Days or more

6Standard typeAHW coatingL136 ~ 12.99-53 ~ 129.9--

5 Days or more

6Standard typeAHW coatingL1610 ~ 15.9970 ~ 130---

5 Days or more

6Standard typeAHW coatingL1610 ~ 15.99-53 ~ 129.9--

5 Days or more

6Standard typeAHW coatingL2013 ~ 19.9970 ~ 130---

5 Days or more

6Standard typeAHW coatingL2013 ~ 19.99-53 ~ 129.9--

5 Days or more

6Standard typeAHW coatingL2518 ~ 24.9970 ~ 130---

5 Days or more

6Standard typeAHW coatingL2518 ~ 24.99-53 ~ 129.9--

5 Days or more

6Standard typeAHW coatingS105 ~ 9.9960 ~ 130---

5 Days or more

6Standard typeAHW coatingS105 ~ 9.99-53 ~ 129.9--

5 Days or more

6Standard typeAHW coatingS136 ~ 12.9960 ~ 130---

5 Days or more

6Standard typeAHW coatingS136 ~ 12.99-53 ~ 129.9--

5 Days or more

6Standard typeAHW coatingS1610 ~ 15.9960 ~ 130---

5 Days or more

6Standard typeAHW coatingS1610 ~ 15.99-53 ~ 129.9--

5 Days or more

6Standard typeAHW coatingS2013 ~ 19.9960 ~ 130---

5 Days or more

6Standard typeAHW coatingS2013 ~ 19.99-53 ~ 129.9--

5 Days or more

6Standard typeAHW coatingS2518 ~ 24.9960 ~ 130---

5 Days or more

6Standard typeAHW coatingS2518 ~ 24.99-53 ~ 129.9--

5 Days or more

6Standard typeDHW coatingL105 ~ 9.9760 ~ 130--5 ~ 9.97

5 Days or more

6Standard typeDHW coatingL105 ~ 9.97-54 ~ 129.9-5 ~ 9.97

5 Days or more

6Standard typeDHW coatingL136 ~ 12.9760 ~ 130--6 ~ 12.97

5 Days or more

6Standard typeDHW coatingL136 ~ 12.97-54 ~ 129.9-6 ~ 12.97

5 Days or more

6Standard typeDHW coatingL166 ~ 15.9770 ~ 130--6 ~ 15.97

5 Days or more

6Standard typeDHW coatingL166 ~ 15.97-54 ~ 129.9-6 ~ 15.97

5 Days or more

6Standard typeDHW coatingL206 ~ 19.9770 ~ 130--6 ~ 19.97

5 Days or more

6Standard typeDHW coatingL206 ~ 19.97-54 ~ 129.9-6 ~ 19.97

5 Days or more

6Standard typeDHW coatingL256 ~ 24.9770 ~ 130--6 ~ 24.97

5 Days or more

6Standard typeDHW coatingL256 ~ 24.97-54 ~ 129.9-6 ~ 24.97

5 Days or more

6Standard typeDHW coatingS105 ~ 9.9760 ~ 130--5 ~ 9.97

5 Days or more

6Standard typeDHW coatingS105 ~ 9.97-54 ~ 129.9-5 ~ 9.97

5 Days or more

6Standard typeDHW coatingS136 ~ 12.9760 ~ 130--6 ~ 12.97

5 Days or more

6Standard typeDHW coatingS136 ~ 12.97-54 ~ 129.9-6 ~ 12.97

5 Days or more

6Standard typeDHW coatingS166 ~ 15.9760 ~ 130--6 ~ 15.97

5 Days or more

6Standard typeDHW coatingS166 ~ 15.97-54 ~ 129.9-6 ~ 15.97

5 Days or more

6Standard typeDHW coatingS206 ~ 19.9760 ~ 130--6 ~ 19.97

5 Days or more

6Standard typeDHW coatingS206 ~ 19.97-54 ~ 129.9-6 ~ 19.97

5 Days or more

6Standard typeDHW coatingS256 ~ 24.9760 ~ 130--6 ~ 24.97

5 Days or more

6Standard typeDHW coatingS256 ~ 24.97-54 ~ 129.9-6 ~ 24.97

5 Days or more

6Standard typeEHW coatingL105 ~ 9.9760 ~ 130--5 ~ 9.97

5 Days or more

6Standard typeEHW coatingL105 ~ 9.97-53 ~ 129.9-5 ~ 9.97

5 Days or more

6Standard typeEHW coatingL136 ~ 12.9760 ~ 130--6 ~ 12.97

5 Days or more

6Standard typeEHW coatingL136 ~ 12.97-53 ~ 129.9-6 ~ 12.97

5 Days or more

6Standard typeEHW coatingL166 ~ 15.9770 ~ 130--6 ~ 15.97

5 Days or more

6Standard typeEHW coatingL166 ~ 15.97-53 ~ 129.9-6 ~ 15.97

5 Days or more

6Standard typeEHW coatingL206 ~ 19.9770 ~ 130--6 ~ 19.97

5 Days or more

6Standard typeEHW coatingL206 ~ 19.97-53 ~ 129.9-6 ~ 19.97

5 Days or more

6Standard typeEHW coatingL256 ~ 24.9770 ~ 130--6 ~ 24.97

5 Days or more

6Standard typeEHW coatingL256 ~ 24.97-53 ~ 129.9-6 ~ 24.97

5 Days or more

6Standard typeEHW coatingS105 ~ 9.9760 ~ 130--5 ~ 9.97

5 Days or more

6Standard typeEHW coatingS105 ~ 9.97-54 ~ 129.9-5 ~ 9.97

5 Days or more

6Standard typeEHW coatingS136 ~ 12.9760 ~ 130--6 ~ 12.97

5 Days or more

6Standard typeEHW coatingS136 ~ 12.97-54 ~ 129.9-6 ~ 12.97

5 Days or more

6Standard typeEHW coatingS166 ~ 15.9760 ~ 130--6 ~ 15.97

5 Days or more

6Standard typeEHW coatingS166 ~ 15.97-54 ~ 129.9-6 ~ 15.97

5 Days or more

6Standard typeEHW coatingS206 ~ 19.9760 ~ 130--6 ~ 19.97

5 Days or more

6Standard typeEHW coatingS206 ~ 19.97-54 ~ 129.9-6 ~ 19.97

5 Days or more

6Standard typeEHW coatingS256 ~ 24.9760 ~ 130--6 ~ 24.97

5 Days or more

6Standard typeEHW coatingS256 ~ 24.97-54 ~ 129.9-6 ~ 24.97

Loading...

Basic Information

Heavy-load punches Yes Shank type Single-stepped Material SKH51 Equivalent
Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5 T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET