Double Stepped Shoulder Punches for Heavy Load Normal, TiCN Coating, HW Coating

Double Stepped Shoulder Punches for Heavy Load Normal, TiCN Coating, HW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
A-APHTWA5-[50,​60,​70,​80]-P[1.5-4.98/0.01]-B[2-40/0.1]-V[1.51-4.99/0.01]-F[5-45/0.1]
A-APHTWA5-LC[45-79.9/0.1]-P[1.5-4.98/0.01]-B[2-40/0.1]-V[1.51-4.99/0.01]-F[5-45/0.1]
A-APHTWA6-[50,​60,​70,​80]-P[1.5-5.98/0.01]-B[2-40/0.1]-V[2.01-5.99/0.01]-F[5-45/0.1]
A-APHTWA6-LC[45-79.9/0.1]-P[1.5-5.98/0.01]-B[2-40/0.1]-V[2.01-5.99/0.01]-F[5-45/0.1]
A-APHTWA8-[50-100/10]-P[1.5-7.98/0.01]-B[2-60/0.1]-V[1.51-7.99/0.01]-F[5-60/0.1]
A-APHTWA8-LC[45-99.9/0.1]-P[1.5-7.98/0.01]-B[2-60/0.1]-V[1.51-7.99/0.01]-F[5-60/0.1]
A-APHTWA10-[50-100/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
A-APHTWA10-LC[45-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
A-APHTWA13-[50-100/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
A-APHTWA13-LC[45-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
A-APHTWA16-[50-100/10]-P[5-15.98/0.01]-B[2-60/0.1]-V[5.01-15.99/0.01]-F[5-60/0.1]
A-APHTWA16-LC[45-99.9/0.1]-P[5-15.98/0.01]-B[2-60/0.1]-V[5.01-15.99/0.01]-F[5-60/0.1]
A-APHTWA20-[50-100/10]-P[6.5-19.98/0.01]-B[2-60/0.1]-V[6.51-19.99/0.01]-F[5-60/0.1]
A-APHTWA20-LC[45-99.9/0.1]-P[6.5-19.98/0.01]-B[2-60/0.1]-V[6.51-19.99/0.01]-F[5-60/0.1]
A-APHTWA25-[50-100/10]-P[9-24.98/0.01]-B[2-60/0.1]-V[9.01-24.99/0.01]-F[5-60/0.1]
A-APHTWA25-LC[45-99.9/0.1]-P[9-24.98/0.01]-B[2-60/0.1]-V[9.01-24.99/0.01]-F[5-60/0.1]
A-APHTWD5-[50,​60,​70,​80]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
A-APHTWD5-LC[45-79.9/0.1]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
A-APHTWD6-[50,​60,​70,​80]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
A-APHTWD6-LC[45-79.9/0.1]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
A-APHTWD8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
A-APHTWD8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
A-APHTWD10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
A-APHTWD10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
A-APHTWD13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
A-APHTWD13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
A-APHTWD16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
A-APHTWD16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
A-APHTWD20-[50-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
A-APHTWD20-LC[45-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
A-APHTWD25-[50-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
A-APHTWD25-LC[45-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
A-APHTWE5-[50,​60,​70,​80]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
A-APHTWE5-LC[45-79.9/0.1]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
A-APHTWE6-[50,​60,​70,​80]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
A-APHTWE6-LC[45-79.9/0.1]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
A-APHTWE8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
A-APHTWE8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
A-APHTWE10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
A-APHTWE10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
A-APHTWE13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
A-APHTWE13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
A-APHTWE16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
A-APHTWE16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
A-APHTWE20-[50-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
A-APHTWE20-LC[45-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
A-APHTWE25-[50-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
A-APHTWE25-LC[45-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
A-APHTWG5-[50,​60,​70,​80]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
A-APHTWG5-LC[45-79.9/0.1]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
A-APHTWG6-[50,​60,​70,​80]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
A-APHTWG6-LC[45-79.9/0.1]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
A-APHTWG8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
A-APHTWG8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
A-APHTWG10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
A-APHTWG10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
A-APHTWG13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
A-APHTWG13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
A-APHTWG16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
A-APHTWG16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
Part NumberVolume DiscountDays to Ship RoHSTip shape Material Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
B (Tip length)
(mm)
F (Length from tip end to second step R)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
V (Second step tip diameter)
(mm)
W (Tip dimension)
(mm)

5 Days or more

6APowdered high-speed steelNone+0.005/051.5 ~ 4.9850 ~ 802 ~ 405 ~ 45--1.51 ~ 4.99-

5 Days or more

6APowdered high-speed steelNone+0.005/051.5 ~ 4.98-2 ~ 405 ~ 4545 ~ 79.9-1.51 ~ 4.99-

5 Days or more

6APowdered high-speed steelNone+0.005/061.5 ~ 5.9850 ~ 802 ~ 405 ~ 45--2.01 ~ 5.99-

5 Days or more

6APowdered high-speed steelNone+0.005/061.5 ~ 5.98-2 ~ 405 ~ 4545 ~ 79.9-2.01 ~ 5.99-

5 Days or more

6APowdered high-speed steelNone+0.005/081.5 ~ 7.9850 ~ 1002 ~ 605 ~ 60--1.51 ~ 7.99-

5 Days or more

6APowdered high-speed steelNone+0.005/081.5 ~ 7.98-2 ~ 605 ~ 6045 ~ 99.9-1.51 ~ 7.99-

5 Days or more

6APowdered high-speed steelNone+0.005/0101.5 ~ 9.9850 ~ 1002 ~ 605 ~ 60--1.51 ~ 9.99-

5 Days or more

6APowdered high-speed steelNone+0.005/0101.5 ~ 9.98-2 ~ 605 ~ 6045 ~ 99.9-1.51 ~ 9.99-

5 Days or more

6APowdered high-speed steelNone+0.005/0133 ~ 12.9850 ~ 1002 ~ 605 ~ 60--3.01 ~ 12.99-

5 Days or more

6APowdered high-speed steelNone+0.005/0133 ~ 12.98-2 ~ 605 ~ 6045 ~ 99.9-3.01 ~ 12.99-

5 Days or more

6APowdered high-speed steelNone+0.005/0165 ~ 15.9850 ~ 1002 ~ 605 ~ 60--5.01 ~ 15.99-

5 Days or more

6APowdered high-speed steelNone+0.005/0165 ~ 15.98-2 ~ 605 ~ 6045 ~ 99.9-5.01 ~ 15.99-

5 Days or more

6APowdered high-speed steelNone+0.005/0206.5 ~ 19.9850 ~ 1002 ~ 605 ~ 60--6.51 ~ 19.99-

5 Days or more

6APowdered high-speed steelNone+0.005/0206.5 ~ 19.98-2 ~ 605 ~ 6045 ~ 99.9-6.51 ~ 19.99-

5 Days or more

6APowdered high-speed steelNone+0.005/0259 ~ 24.9850 ~ 1002 ~ 605 ~ 60--9.01 ~ 24.99-

5 Days or more

6APowdered high-speed steelNone+0.005/0259 ~ 24.98-2 ~ 605 ~ 6045 ~ 99.9-9.01 ~ 24.99-

5 Days or more

6DPowdered high-speed steelNone+0.005/051 ~ 4.9650 ~ 802 ~ 255 ~ 45--1.03 ~ 4.991 ~ 4.96

5 Days or more

6DPowdered high-speed steelNone+0.005/051 ~ 4.96-2 ~ 255 ~ 4545 ~ 79.9-1.03 ~ 4.991 ~ 4.96

5 Days or more

6DPowdered high-speed steelNone+0.005/061 ~ 5.9650 ~ 802 ~ 305 ~ 45--1.03 ~ 5.991 ~ 5.96

5 Days or more

6DPowdered high-speed steelNone+0.005/061 ~ 5.96-2 ~ 305 ~ 4545 ~ 79.9-1.03 ~ 5.991 ~ 5.96

5 Days or more

6DPowdered high-speed steelNone+0.005/081 ~ 7.9650 ~ 1002 ~ 305 ~ 60--1.03 ~ 7.991 ~ 7.96

5 Days or more

6DPowdered high-speed steelNone+0.005/081 ~ 7.96-2 ~ 305 ~ 6045 ~ 99.9-1.03 ~ 7.991 ~ 7.96

5 Days or more

6DPowdered high-speed steelNone+0.005/0101.25 ~ 9.9650 ~ 1002 ~ 305 ~ 60--1.28 ~ 9.991.25 ~ 9.96

5 Days or more

6DPowdered high-speed steelNone+0.005/0101.25 ~ 9.96-2 ~ 305 ~ 6045 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96

5 Days or more

6DPowdered high-speed steelNone+0.005/0131.5 ~ 12.9650 ~ 1002 ~ 305 ~ 60--1.53 ~ 12.991.5 ~ 12.96

5 Days or more

6DPowdered high-speed steelNone+0.005/0131.5 ~ 12.96-2 ~ 305 ~ 6045 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96

5 Days or more

6DPowdered high-speed steelNone+0.005/0162 ~ 15.9650 ~ 1002 ~ 305 ~ 60--2.03 ~ 15.992 ~ 15.96

5 Days or more

6DPowdered high-speed steelNone+0.005/0162 ~ 15.96-2 ~ 305 ~ 6045 ~ 99.9-2.03 ~ 15.992 ~ 15.96

5 Days or more

6DPowdered high-speed steelNone+0.005/0202.5 ~ 19.9650 ~ 1002 ~ 305 ~ 60--2.53 ~ 19.992.5 ~ 19.96

5 Days or more

6DPowdered high-speed steelNone+0.005/0202.5 ~ 19.96-2 ~ 305 ~ 6045 ~ 99.9-2.53 ~ 19.992.5 ~ 19.96

5 Days or more

6DPowdered high-speed steelNone+0.005/0253 ~ 24.9650 ~ 1002 ~ 305 ~ 60--3.03 ~ 24.993 ~ 24.96

5 Days or more

6DPowdered high-speed steelNone+0.005/0253 ~ 24.96-2 ~ 305 ~ 6045 ~ 99.9-3.03 ~ 24.993 ~ 24.96

5 Days or more

6EPowdered high-speed steelNone+0.005/051 ~ 4.9550 ~ 802 ~ 255 ~ 45--1.03 ~ 4.991.01 ~ 4.96

5 Days or more

6EPowdered high-speed steelNone+0.005/051 ~ 4.95-2 ~ 255 ~ 4545 ~ 79.9-1.03 ~ 4.991.01 ~ 4.96

5 Days or more

6EPowdered high-speed steelNone+0.005/061 ~ 5.9550 ~ 802 ~ 305 ~ 45--1.03 ~ 5.991.01 ~ 5.96

5 Days or more

6EPowdered high-speed steelNone+0.005/061 ~ 5.95-2 ~ 305 ~ 4545 ~ 79.9-1.03 ~ 5.991.01 ~ 5.96

5 Days or more

6EPowdered high-speed steelNone+0.005/081 ~ 7.9650 ~ 1002 ~ 305 ~ 60--1.03 ~ 7.991 ~ 7.96

5 Days or more

6EPowdered high-speed steelNone+0.005/081 ~ 7.96-2 ~ 305 ~ 6045 ~ 99.9-1.03 ~ 7.991 ~ 7.96

5 Days or more

6EPowdered high-speed steelNone+0.005/0101.25 ~ 9.9650 ~ 1002 ~ 305 ~ 60--1.28 ~ 9.991.25 ~ 9.96

5 Days or more

6EPowdered high-speed steelNone+0.005/0101.25 ~ 9.96-2 ~ 305 ~ 6045 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96

5 Days or more

6EPowdered high-speed steelNone+0.005/0131.5 ~ 12.9650 ~ 1002 ~ 305 ~ 60--1.53 ~ 12.991.5 ~ 12.96

5 Days or more

6EPowdered high-speed steelNone+0.005/0131.5 ~ 12.96-2 ~ 305 ~ 6045 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96

5 Days or more

6EPowdered high-speed steelNone+0.005/0162 ~ 15.9650 ~ 1002 ~ 305 ~ 60--2.03 ~ 15.992 ~ 15.96

5 Days or more

6EPowdered high-speed steelNone+0.005/0162 ~ 15.96-2 ~ 305 ~ 6045 ~ 99.9-2.03 ~ 15.992 ~ 15.96

5 Days or more

6EPowdered high-speed steelNone+0.005/0202.5 ~ 19.9650 ~ 1002 ~ 305 ~ 60--2.53 ~ 19.992.5 ~ 19.96

5 Days or more

6EPowdered high-speed steelNone+0.005/0202.5 ~ 19.96-2 ~ 305 ~ 6045 ~ 99.9-2.53 ~ 19.992.5 ~ 19.96

5 Days or more

6EPowdered high-speed steelNone+0.005/0253 ~ 24.9650 ~ 1002 ~ 305 ~ 60--3.03 ~ 24.993 ~ 24.96

5 Days or more

6EPowdered high-speed steelNone+0.005/0253 ~ 24.96-2 ~ 305 ~ 6045 ~ 99.9-3.03 ~ 24.993 ~ 24.96

5 Days or more

6GPowdered high-speed steelNone+0.005/051 ~ 4.9550 ~ 802 ~ 255 ~ 45--1.03 ~ 4.991.01 ~ 4.96

5 Days or more

6GPowdered high-speed steelNone+0.005/051 ~ 4.95-2 ~ 255 ~ 4545 ~ 79.9-1.03 ~ 4.991.01 ~ 4.96

5 Days or more

6GPowdered high-speed steelNone+0.005/061 ~ 5.9550 ~ 802 ~ 305 ~ 45--1.03 ~ 5.991.01 ~ 5.96

5 Days or more

6GPowdered high-speed steelNone+0.005/061 ~ 5.95-2 ~ 305 ~ 4545 ~ 79.9-1.03 ~ 5.991.01 ~ 5.96

5 Days or more

6GPowdered high-speed steelNone+0.005/081 ~ 7.9650 ~ 1002 ~ 305 ~ 60--1.03 ~ 7.991 ~ 7.96

5 Days or more

6GPowdered high-speed steelNone+0.005/081 ~ 7.96-2 ~ 305 ~ 6045 ~ 99.9-1.03 ~ 7.991 ~ 7.96

5 Days or more

6GPowdered high-speed steelNone+0.005/0101.25 ~ 9.9650 ~ 1002 ~ 305 ~ 60--1.28 ~ 9.991.25 ~ 9.96

5 Days or more

6GPowdered high-speed steelNone+0.005/0101.25 ~ 9.96-2 ~ 305 ~ 6045 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96

5 Days or more

6GPowdered high-speed steelNone+0.005/0131.5 ~ 12.9650 ~ 1002 ~ 305 ~ 60--1.53 ~ 12.991.5 ~ 12.96

5 Days or more

6GPowdered high-speed steelNone+0.005/0131.5 ~ 12.96-2 ~ 305 ~ 6045 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96

5 Days or more

6GPowdered high-speed steelNone+0.005/0162 ~ 15.9650 ~ 1002 ~ 305 ~ 60--2.03 ~ 15.992 ~ 15.96

5 Days or more

6GPowdered high-speed steelNone+0.005/0162 ~ 15.96-2 ~ 305 ~ 6045 ~ 99.9-2.03 ~ 15.992 ~ 15.96

Loading...

Basic Information

Heavy-load punches Yes Shank type Double-stepped Jector None
Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET