Pilot Punches TiCN Coating, HW Coating, Tapered Tip type

Pilot Punches TiCN Coating, HW Coating, Tapered Tip type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
AH-HTPAL1.6-[42-62/10]-P[1-1.59/0.01]
AH-HTPAL1.6-LC[27-61.9/0.1]-P[1-1.59/0.01]
AH-HTPAL1.6-LCT[27-61.9/0.1]-P[1-1.59/0.01]
AH-HTPAL1.6-LMT[27-61.9/0.1]-P[1-1.59/0.01]
AH-HTPAL2.0-[42-62/10]-P[1-1.99/0.01]
AH-HTPAL2.0-LC[27-61.9/0.1]-P[1-1.99/0.01]
AH-HTPAL2.0-LCT[27-61.9/0.1]-P[1-1.99/0.01]
AH-HTPAL2.0-LMT[27-61.9/0.1]-P[1-1.99/0.01]
AH-HTPAL2.5-[42-62/10]-P[1-2.49/0.01]
AH-HTPAL2.5-LC[27-61.9/0.1]-P[1-2.49/0.01]
AH-HTPAL2.5-LCT[27-61.9/0.1]-P[1-2.49/0.01]
AH-HTPAL2.5-LMT[27-61.9/0.1]-P[1-2.49/0.01]
AH-HTPAL3-[52-92/10]-P[1-2.99/0.01]
AH-HTPAL3-[52-92/10]-PC[0.5-0.99/0.01]
AH-HTPAL3-LC[32-91.9/0.1]-P[1-2.99/0.01]
AH-HTPAL3-LC[32-91.9/0.1]-PC[0.5-0.99/0.01]
AH-HTPAL3-LCT[32-91.9/0.1]-P[1-2.99/0.01]
AH-HTPAL3-LCT[32-91.9/0.1]-PC[0.5-0.99/0.01]
AH-HTPAL3-LMT[32-91.9/0.1]-P[1-2.99/0.01]
AH-HTPAL3-LMT[32-91.9/0.1]-PC[0.5-0.99/0.01]
AH-HTPAL4-[52-92/10]-P[1-3.99/0.01]
AH-HTPAL4-LC[32-91.9/0.1]-P[1-3.99/0.01]
AH-HTPAL4-LCT[32-91.9/0.1]-P[1-3.99/0.01]
AH-HTPAL4-LMT[32-91.9/0.1]-P[1-3.99/0.01]
AH-HTPAL5-[52-92/10]-P[2-4.99/0.01]
AH-HTPAL5-[52-92/10]-PC[1-1.99/0.01]
AH-HTPAL5-LC[32-91.9/0.1]-P[2-4.99/0.01]
AH-HTPAL5-LC[32-91.9/0.1]-PC[1-1.99/0.01]
AH-HTPAL5-LCT[32-91.9/0.1]-P[2-4.99/0.01]
AH-HTPAL5-LCT[32-91.9/0.1]-PC[1-1.99/0.01]
AH-HTPAL5-LMT[32-91.9/0.1]-P[2-4.99/0.01]
AH-HTPAL5-LMT[32-91.9/0.1]-PC[1-1.99/0.01]
AH-HTPAL6-[52-92/10]-P[2.5-5.99/0.01]
AH-HTPAL6-[52-92/10]-PC[1.25-2.49/0.01]
AH-HTPAL6-LC[32-91.9/0.1]-P[2.5-5.99/0.01]
AH-HTPAL6-LC[32-91.9/0.1]-PC[1.25-2.49/0.01]
AH-HTPAL6-LCT[32-91.9/0.1]-P[2.5-5.99/0.01]
AH-HTPAL6-LCT[32-91.9/0.1]-PC[1.25-2.49/0.01]
AH-HTPAL6-LMT[32-91.9/0.1]-P[2.5-5.99/0.01]
AH-HTPAL6-LMT[32-91.9/0.1]-PC[1.25-2.49/0.01]
AH-HTPAL8-[52-112/10]-P[3-7.99/0.01]
AH-HTPAL8-[52-112/10]-PC[1.5-2.99/0.01]
AH-HTPAL8-LC[32-101.9/0.1]-P[3-7.99/0.01]
AH-HTPAL8-LC[32-101.9/0.1]-PC[1.5-2.99/0.01]
AH-HTPAL8-LCT[32-101.9/0.1]-P[3-7.99/0.01]
AH-HTPAL8-LCT[32-101.9/0.1]-PC[1.5-2.99/0.01]
AH-HTPAL8-LMT[32-101.9/0.1]-P[3-7.99/0.01]
AH-HTPAL8-LMT[32-101.9/0.1]-PC[1.5-2.99/0.01]
AH-HTPAL10-[52-102/10]-P[3-9.99/0.01]
AH-HTPAL10-[52-102/10]-PC[1.5-2.99/0.01]
AH-HTPAL10-LC[32-101.9/0.1]-P[3-9.99/0.01]
AH-HTPAL10-LC[32-101.9/0.1]-PC[1.5-2.99/0.01]
AH-HTPAL10-LCT[32-101.9/0.1]-P[3-9.99/0.01]
AH-HTPAL10-LCT[32-101.9/0.1]-PC[1.5-2.99/0.01]
AH-HTPAL10-LMT[32-101.9/0.1]-P[3-9.99/0.01]
AH-HTPAL10-LMT[32-101.9/0.1]-PC[1.5-2.99/0.01]
AH-HTPAL13-[52-102/10]-P[6-12.99/0.01]
AH-HTPAL13-[52-102/10]-PC[3-5.99/0.01]
AH-HTPAL13-LC[32-101.9/0.1]-P[6-12.99/0.01]
AH-HTPAL13-LC[32-101.9/0.1]-PC[3-5.99/0.01]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

5 Days or more

6SKH51 EquivalentTiCN+0.005/0L1.642 ~ 62---1 ~ 1.59-

5 Days or more

6SKH51 EquivalentTiCN+0.005/0L1.6-27 ~ 61.9--1 ~ 1.59-

5 Days or more

6SKH51 EquivalentTiCN+0.005/0L1.6--27 ~ 61.9-1 ~ 1.59-

5 Days or more

6SKH51 EquivalentTiCN+0.005/0L1.6---27 ~ 61.91 ~ 1.59-

5 Days or more

6SKH51 EquivalentTiCN+0.005/0L2.042 ~ 62---1 ~ 1.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/0L2.0-27 ~ 61.9--1 ~ 1.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/0L2.0--27 ~ 61.9-1 ~ 1.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/0L2.0---27 ~ 61.91 ~ 1.99-

5 Days or more

6SKH51 EquivalentTiCN+0.005/0L2.542 ~ 62---1 ~ 2.49-

5 Days or more

6SKH51 EquivalentTiCN+0.005/0L2.5-27 ~ 61.9--1 ~ 2.49-

5 Days or more

6SKH51 EquivalentTiCN+0.005/0L2.5--27 ~ 61.9-1 ~ 2.49-

5 Days or more

6SKH51 EquivalentTiCN+0.005/0L2.5---27 ~ 61.91 ~ 2.49-

6 Days

6SKH51 EquivalentTiCN+0.005/0L352 ~ 92---1 ~ 2.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L352 ~ 92----0.5 ~ 0.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L3-32 ~ 91.9--1 ~ 2.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L3-32 ~ 91.9---0.5 ~ 0.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L3--32 ~ 91.9-1 ~ 2.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L3--32 ~ 91.9--0.5 ~ 0.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L3---32 ~ 91.91 ~ 2.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L3---32 ~ 91.9-0.5 ~ 0.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L452 ~ 92---1 ~ 3.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L4-32 ~ 91.9--1 ~ 3.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L4--32 ~ 91.9-1 ~ 3.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L4---32 ~ 91.91 ~ 3.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L552 ~ 92---2 ~ 4.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L552 ~ 92----1 ~ 1.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L5-32 ~ 91.9--2 ~ 4.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L5-32 ~ 91.9---1 ~ 1.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L5--32 ~ 91.9-2 ~ 4.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L5--32 ~ 91.9--1 ~ 1.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L5---32 ~ 91.92 ~ 4.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L5---32 ~ 91.9-1 ~ 1.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L652 ~ 92---2.5 ~ 5.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L652 ~ 92----1.25 ~ 2.49

6 Days

6SKH51 EquivalentTiCN+0.005/0L6-32 ~ 91.9--2.5 ~ 5.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L6-32 ~ 91.9---1.25 ~ 2.49

6 Days

6SKH51 EquivalentTiCN+0.005/0L6--32 ~ 91.9-2.5 ~ 5.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L6--32 ~ 91.9--1.25 ~ 2.49

6 Days

6SKH51 EquivalentTiCN+0.005/0L6---32 ~ 91.92.5 ~ 5.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L6---32 ~ 91.9-1.25 ~ 2.49

6 Days

6SKH51 EquivalentTiCN+0.005/0L852 ~ 112---3 ~ 7.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L852 ~ 112----1.5 ~ 2.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L8-32 ~ 101.9--3 ~ 7.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L8-32 ~ 101.9---1.5 ~ 2.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L8--32 ~ 101.9-3 ~ 7.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L8--32 ~ 101.9--1.5 ~ 2.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L8---32 ~ 101.93 ~ 7.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L8---32 ~ 101.9-1.5 ~ 2.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L1052 ~ 102---3 ~ 9.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L1052 ~ 102----1.5 ~ 2.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L10-32 ~ 101.9--3 ~ 9.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L10-32 ~ 101.9---1.5 ~ 2.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L10--32 ~ 101.9-3 ~ 9.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L10--32 ~ 101.9--1.5 ~ 2.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L10---32 ~ 101.93 ~ 9.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L10---32 ~ 101.9-1.5 ~ 2.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L1352 ~ 102---6 ~ 12.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L1352 ~ 102----3 ~ 5.99

6 Days

6SKH51 EquivalentTiCN+0.005/0L13-32 ~ 101.9--6 ~ 12.99-

6 Days

6SKH51 EquivalentTiCN+0.005/0L13-32 ~ 101.9---3 ~ 5.99

Loading...

Basic Information

Shank type Standard Tip shape Tapered tip Mounting plate Punch plate
Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET