Tapped Pilot Punches Normal, TiCN Coating, HW Coating, Tip R type

Tapped Pilot Punches Normal, TiCN Coating, HW Coating, Tip R type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
A-PSTMAL5-[52-72/10]-P[2-4.99/0.01]
A-PSTMAL5-[52-72/10]-PC[1-1.99/0.01]
A-PSTMAL5-LC[32-71.9/0.1]-P[2-4.99/0.01]
A-PSTMAL5-LC[32-71.9/0.1]-PC[1-1.99/0.01]
A-PSTMAL6-[52-72/10]-P[2.5-5.99/0.01]
A-PSTMAL6-[52-72/10]-PC[1.25-2.49/0.01]
A-PSTMAL6-LC[32-71.9/0.1]-P[2.5-5.99/0.01]
A-PSTMAL6-LC[32-71.9/0.1]-PC[1.25-2.49/0.01]
A-PSTMAL8-[52-92/10]-P[3-7.99/0.01]
A-PSTMAL8-[52-92/10]-PC[1.5-2.99/0.01]
A-PSTMAL8-LC[32-91.9/0.1]-P[3-7.99/0.01]
A-PSTMAL8-LC[32-91.9/0.1]-PC[1.5-2.99/0.01]
A-PSTMAL10-[52-102/10]-P[3-9.99/0.01]
A-PSTMAL10-[52-102/10]-PC[1.5-2.99/0.01]
A-PSTMAL10-LC[32-101.9/0.1]-P[3-9.99/0.01]
A-PSTMAL10-LC[32-101.9/0.1]-PC[1.5-2.99/0.01]
A-PSTMAL13-[52-102/10]-P[6-12.99/0.01]
A-PSTMAL13-[52-102/10]-PC[3-5.99/0.01]
A-PSTMAL13-LC[32-101.9/0.1]-P[6-12.99/0.01]
A-PSTMAL13-LC[32-101.9/0.1]-PC[3-5.99/0.01]
A-PSTMAL16-[62-102/10]-P[10-15.99/0.01]
A-PSTMAL16-[62-102/10]-PC[5-9.99/0.01]
A-PSTMAL16-LC[32-101.9/0.1]-P[10-15.99/0.01]
A-PSTMAL16-LC[32-101.9/0.1]-PC[5-9.99/0.01]
A-PSTMAL20-[62-102/10]-P[13-19.99/0.01]
A-PSTMAL20-[62-102/10]-PC[6.5-12.99/0.01]
A-PSTMAL20-LC[32-101.9/0.1]-P[13-19.99/0.01]
A-PSTMAL20-LC[32-101.9/0.1]-PC[6.5-12.99/0.01]
A-PSTMAL25-[62-102/10]-P[18-24.99/0.01]
A-PSTMAL25-[62-102/10]-PC[9-17.99/0.01]
A-PSTMAL25-LC[32-101.9/0.1]-P[18-24.99/0.01]
A-PSTMAL25-LC[32-101.9/0.1]-PC[9-17.99/0.01]
A-PSTMAS5-[42-72/10]-P[2-4.99/0.01]
A-PSTMAS5-[42-72/10]-PC[1-1.99/0.01]
A-PSTMAS5-LC[32-71.9/0.1]-P[2-4.99/0.01]
A-PSTMAS5-LC[32-71.9/0.1]-PC[1-1.99/0.01]
A-PSTMAS6-[42-72/10]-P[2.5-5.99/0.01]
A-PSTMAS6-[42-72/10]-PC[1.25-2.49/0.01]
A-PSTMAS6-LC[32-71.9/0.1]-P[2.5-5.99/0.01]
A-PSTMAS6-LC[32-71.9/0.1]-PC[1.25-2.49/0.01]
A-PSTMAS8-[42-92/10]-P[3-7.99/0.01]
A-PSTMAS8-[42-92/10]-PC[1.5-2.99/0.01]
A-PSTMAS8-LC[32-91.9/0.1]-P[3-7.99/0.01]
A-PSTMAS8-LC[32-91.9/0.1]-PC[1.5-2.99/0.01]
A-PSTMAS10-[42-102/10]-P[3-9.99/0.01]
A-PSTMAS10-[42-102/10]-PC[1.5-2.99/0.01]
A-PSTMAS10-LC[32-101.9/0.1]-P[3-9.99/0.01]
A-PSTMAS10-LC[32-101.9/0.1]-PC[1.5-2.99/0.01]
A-PSTMAS13-[42-102/10]-P[6-12.99/0.01]
A-PSTMAS13-[42-102/10]-PC[3-5.99/0.01]
A-PSTMAS13-LC[32-101.9/0.1]-P[6-12.99/0.01]
A-PSTMAS13-LC[32-101.9/0.1]-PC[3-5.99/0.01]
A-PSTMAS16-[42-102/10]-P[10-15.99/0.01]
A-PSTMAS16-[42-102/10]-PC[5-9.99/0.01]
A-PSTMAS16-LC[32-101.9/0.1]-P[10-15.99/0.01]
A-PSTMAS16-LC[32-101.9/0.1]-PC[5-9.99/0.01]
A-PSTMAS20-[42-102/10]-P[13-19.99/0.01]
A-PSTMAS20-[42-102/10]-PC[6.5-12.99/0.01]
A-PSTMAS20-LC[32-101.9/0.1]-P[13-19.99/0.01]
A-PSTMAS20-LC[32-101.9/0.1]-PC[6.5-12.99/0.01]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment Tap specifications Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L552 ~ 72-2 ~ 4.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L552 ~ 72--1 ~ 1.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L5-32 ~ 71.92 ~ 4.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L5-32 ~ 71.9-1 ~ 1.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L652 ~ 72-2.5 ~ 5.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L652 ~ 72--1.25 ~ 2.49

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L6-32 ~ 71.92.5 ~ 5.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L6-32 ~ 71.9-1.25 ~ 2.49

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L852 ~ 92-3 ~ 7.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L852 ~ 92--1.5 ~ 2.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L8-32 ~ 91.93 ~ 7.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L8-32 ~ 91.9-1.5 ~ 2.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L1052 ~ 102-3 ~ 9.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L1052 ~ 102--1.5 ~ 2.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L10-32 ~ 101.93 ~ 9.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L10-32 ~ 101.9-1.5 ~ 2.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L1352 ~ 102-6 ~ 12.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L1352 ~ 102--3 ~ 5.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L13-32 ~ 101.96 ~ 12.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L13-32 ~ 101.9-3 ~ 5.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L1662 ~ 102-10 ~ 15.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L1662 ~ 102--5 ~ 9.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L16-32 ~ 101.910 ~ 15.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L16-32 ~ 101.9-5 ~ 9.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L2062 ~ 102-13 ~ 19.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L2062 ~ 102--6.5 ~ 12.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L20-32 ~ 101.913 ~ 19.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L20-32 ~ 101.9-6.5 ~ 12.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L2562 ~ 102-18 ~ 24.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L2562 ~ 102--9 ~ 17.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L25-32 ~ 101.918 ~ 24.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0L25-32 ~ 101.9-9 ~ 17.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S542 ~ 72-2 ~ 4.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S542 ~ 72--1 ~ 1.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S5-32 ~ 71.92 ~ 4.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S5-32 ~ 71.9-1 ~ 1.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S642 ~ 72-2.5 ~ 5.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S642 ~ 72--1.25 ~ 2.49

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S6-32 ~ 71.92.5 ~ 5.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S6-32 ~ 71.9-1.25 ~ 2.49

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S842 ~ 92-3 ~ 7.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S842 ~ 92--1.5 ~ 2.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S8-32 ~ 91.93 ~ 7.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S8-32 ~ 91.9-1.5 ~ 2.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S1042 ~ 102-3 ~ 9.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S1042 ~ 102--1.5 ~ 2.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S10-32 ~ 101.93 ~ 9.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S10-32 ~ 101.9-1.5 ~ 2.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S1342 ~ 102-6 ~ 12.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S1342 ~ 102--3 ~ 5.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S13-32 ~ 101.96 ~ 12.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S13-32 ~ 101.9-3 ~ 5.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S1642 ~ 102-10 ~ 15.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S1642 ~ 102--5 ~ 9.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S16-32 ~ 101.910 ~ 15.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S16-32 ~ 101.9-5 ~ 9.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S2042 ~ 102-13 ~ 19.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S2042 ~ 102--6.5 ~ 12.99

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S20-32 ~ 101.913 ~ 19.99-

5 Days or more

6Powdered high-speed steelNoneStandard tap+0.005/0S20-32 ~ 101.9-6.5 ~ 12.99

Loading...

Basic Information

Shank type Standard Tip shape Tip R Mounting plate Punch plate
Shank (mounting part) shape Tapped

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET