Tapped Pilot Punches Normal, TiCN Coating, HW Coating, Sharp Tip Angle type

Tapped Pilot Punches Normal, TiCN Coating, HW Coating, Sharp Tip Angle type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
A-ATMAL5-[52-62/10]-P[2-4.99/0.01]-A[10-30/5]
A-ATMAL5-[52-62/10]-PC[1-1.99/0.01]-A[10-30/5]
A-ATMAL5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
A-ATMAL5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
A-ATMAL6-[52-62/10]-P[2.5-5.99/0.01]-A[10-30/5]
A-ATMAL6-[52-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]
A-ATMAL6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
A-ATMAL6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
A-ATMAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]
A-ATMAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATMAL8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
A-ATMAL8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATMAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]
A-ATMAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATMAL10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
A-ATMAL10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATMAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]
A-ATMAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]
A-ATMAL13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
A-ATMAL13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
A-ATMAL16-[62-82/10]-P[10-15.99/0.01]-A[10-30/5]
A-ATMAL16-[62-82/10]-PC[5-9.99/0.01]-A[10-30/5]
A-ATMAL16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
A-ATMAL16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
A-ATMAL20-[62-82/10]-P[13-19.99/0.01]-A[15-30/5]
A-ATMAL20-[62-82/10]-PC[6.5-12.99/0.01]-A[15-30/5]
A-ATMAL20-LC[32-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5]
A-ATMAL20-LC[32-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5]
A-ATMAL25-[62-82/10]-P[18-24.99/0.01]-A[15-30/5]
A-ATMAL25-[62-82/10]-PC[9-17.99/0.01]-A[15-30/5]
A-ATMAL25-LC[32-81.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
A-ATMAL25-LC[32-81.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
A-ATMAS5-[42-62/10]-P[2-4.99/0.01]-A[10-30/5]
A-ATMAS5-[42-62/10]-PC[1-1.99/0.01]-A[10-30/5]
A-ATMAS5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
A-ATMAS5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
A-ATMAS6-[42-62/10]-P[2.5-5.99/0.01]-A[10-30/5]
A-ATMAS6-[42-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]
A-ATMAS6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
A-ATMAS6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
A-ATMAS8-[42-82/10]-P[3-7.99/0.01]-A[10-30/5]
A-ATMAS8-[42-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATMAS8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
A-ATMAS8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATMAS10-[42-82/10]-P[3-9.99/0.01]-A[10-30/5]
A-ATMAS10-[42-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATMAS10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
A-ATMAS10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATMAS13-[42-82/10]-P[6-12.99/0.01]-A[10-30/5]
A-ATMAS13-[42-82/10]-PC[3-5.99/0.01]-A[10-30/5]
A-ATMAS13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
A-ATMAS13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
A-ATMAS16-[42-82/10]-P[10-15.99/0.01]-A[10-30/5]
A-ATMAS16-[42-82/10]-PC[5-9.99/0.01]-A[10-30/5]
A-ATMAS16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
A-ATMAS16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
A-ATMAS20-[42-82/10]-P[13-19.99/0.01]-A[15-30/5]
A-ATMAS20-[42-82/10]-PC[6.5-12.99/0.01]-A[15-30/5]
A-ATMAS20-LC[32-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5]
A-ATMAS20-LC[32-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment Tap specifications Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L510 ~ 3052 ~ 62-2 ~ 4.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L510 ~ 3052 ~ 62--1 ~ 1.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L510 ~ 30-32 ~ 61.92 ~ 4.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L510 ~ 30-32 ~ 61.9-1 ~ 1.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L610 ~ 3052 ~ 62-2.5 ~ 5.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L610 ~ 3052 ~ 62--1.25 ~ 2.49

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L610 ~ 30-32 ~ 61.92.5 ~ 5.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L610 ~ 30-32 ~ 61.9-1.25 ~ 2.49

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L810 ~ 3052 ~ 82-3 ~ 7.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L810 ~ 3052 ~ 82--1.5 ~ 2.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L810 ~ 30-32 ~ 81.93 ~ 7.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L810 ~ 30-32 ~ 81.9-1.5 ~ 2.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L1010 ~ 3052 ~ 82-3 ~ 9.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L1010 ~ 3052 ~ 82--1.5 ~ 2.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L1010 ~ 30-32 ~ 81.93 ~ 9.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L1010 ~ 30-32 ~ 81.9-1.5 ~ 2.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L1310 ~ 3052 ~ 82-6 ~ 12.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L1310 ~ 3052 ~ 82--3 ~ 5.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L1310 ~ 30-32 ~ 81.96 ~ 12.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L1310 ~ 30-32 ~ 81.9-3 ~ 5.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L1610 ~ 3062 ~ 82-10 ~ 15.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L1610 ~ 3062 ~ 82--5 ~ 9.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L1610 ~ 30-32 ~ 81.910 ~ 15.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L1610 ~ 30-32 ~ 81.9-5 ~ 9.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L2015 ~ 3062 ~ 82-13 ~ 19.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L2015 ~ 3062 ~ 82--6.5 ~ 12.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L2015 ~ 30-32 ~ 81.913 ~ 19.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L2015 ~ 30-32 ~ 81.9-6.5 ~ 12.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L2515 ~ 3062 ~ 82-18 ~ 24.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L2515 ~ 3062 ~ 82--9 ~ 17.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L2515 ~ 30-32 ~ 81.918 ~ 24.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0L2515 ~ 30-32 ~ 81.9-9 ~ 17.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S510 ~ 3042 ~ 62-2 ~ 4.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S510 ~ 3042 ~ 62--1 ~ 1.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S510 ~ 30-32 ~ 61.92 ~ 4.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S510 ~ 30-32 ~ 61.9-1 ~ 1.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S610 ~ 3042 ~ 62-2.5 ~ 5.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S610 ~ 3042 ~ 62--1.25 ~ 2.49

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S610 ~ 30-32 ~ 61.92.5 ~ 5.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S610 ~ 30-32 ~ 61.9-1.25 ~ 2.49

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S810 ~ 3042 ~ 82-3 ~ 7.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S810 ~ 3042 ~ 82--1.5 ~ 2.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S810 ~ 30-32 ~ 81.93 ~ 7.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S810 ~ 30-32 ~ 81.9-1.5 ~ 2.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S1010 ~ 3042 ~ 82-3 ~ 9.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S1010 ~ 3042 ~ 82--1.5 ~ 2.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S1010 ~ 30-32 ~ 81.93 ~ 9.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S1010 ~ 30-32 ~ 81.9-1.5 ~ 2.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S1310 ~ 3042 ~ 82-6 ~ 12.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S1310 ~ 3042 ~ 82--3 ~ 5.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S1310 ~ 30-32 ~ 81.96 ~ 12.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S1310 ~ 30-32 ~ 81.9-3 ~ 5.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S1610 ~ 3042 ~ 82-10 ~ 15.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S1610 ~ 3042 ~ 82--5 ~ 9.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S1610 ~ 30-32 ~ 81.910 ~ 15.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S1610 ~ 30-32 ~ 81.9-5 ~ 9.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S2015 ~ 3042 ~ 82-13 ~ 19.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S2015 ~ 3042 ~ 82--6.5 ~ 12.99

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S2015 ~ 30-32 ~ 81.913 ~ 19.99-

5 Days or more

6SKD11 EquivalentNoneStandard tap+0.005/0S2015 ~ 30-32 ~ 81.9-6.5 ~ 12.99

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Mounting plate Punch plate
Shank (mounting part) shape Tapped

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET