• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 10/21/2017 to 9:00 a.m. (EDT) 10/22/2017. We apologize for the inconvenience.
  • There are issues downloading CAD models for Press and Mold components from 2017/10/11. We are sorry for the inconvenience, and we are working to have this restored as quickly as possible. For details, please check here.

Pilot Punches with Key Grooves Normal, TiCN Coating, Tapered Tip type

Pilot Punches with Key Grooves Normal, TiCN Coating, Tapered Tip type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
A-HTPKAL3-[52-72/10]-P[1-2.99/0.01]-T[5.1-72/0.1]
A-HTPKAL3-LC[32-71.9/0.1]-P[1-2.99/0.01]-T[5.1-72/0.1]
A-HTPKAL3-LCT[32-71.9/0.1]-P[1-2.99/0.01]-T[5.1-72/0.1]
A-HTPKAL4-[52-72/10]-P[1-3.99/0.01]-T[5.1-72/0.1]
A-HTPKAL4-LC[32-71.9/0.1]-P[1-3.99/0.01]-T[5.1-72/0.1]
A-HTPKAL4-LCT[32-71.9/0.1]-P[1-3.99/0.01]-T[5.1-72/0.1]
A-HTPKAL5-[52-72/10]-P[2-4.99/0.01]-T[5.1-72/0.1]
A-HTPKAL5-[52-72/10]-PC[1-1.99/0.01]-T[5.1-72/0.1]
A-HTPKAL5-LC[32-71.9/0.1]-P[2-4.99/0.01]-T[5.1-72/0.1]
A-HTPKAL5-LC[32-71.9/0.1]-PC[1-1.99/0.01]-T[5.1-72/0.1]
A-HTPKAL5-LCT[32-71.9/0.1]-P[2-4.99/0.01]-T[5.1-72/0.1]
A-HTPKAL5-LCT[32-71.9/0.1]-PC[1-1.99/0.01]-T[5.1-72/0.1]
A-HTPKAL6-[52-72/10]-P[2.5-5.99/0.01]-T[5.1-72/0.1]
A-HTPKAL6-[52-72/10]-PC[1.25-2.49/0.01]-T[5.1-72/0.1]
A-HTPKAL6-LC[32-71.9/0.1]-P[2.5-5.99/0.01]-T[5.1-72/0.1]
A-HTPKAL6-LC[32-71.9/0.1]-PC[1.25-2.49/0.01]-T[5.1-72/0.1]
A-HTPKAL6-LCT[32-71.9/0.1]-P[2.5-5.99/0.01]-T[5.1-72/0.1]
A-HTPKAL6-LCT[32-71.9/0.1]-PC[1.25-2.49/0.01]-T[5.1-72/0.1]
A-HTPKAL8-[52-92/10]-P[3-7.99/0.01]-T[5.1-92/0.1]
A-HTPKAL8-[52-92/10]-PC[1.5-2.99/0.01]-T[5.1-92/0.1]
A-HTPKAL8-LC[32-91.9/0.1]-P[3-7.99/0.01]-T[5.1-92/0.1]
A-HTPKAL8-LC[32-91.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-92/0.1]
A-HTPKAL8-LCT[32-91.9/0.1]-P[3-7.99/0.01]-T[5.1-92/0.1]
A-HTPKAL8-LCT[32-91.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-92/0.1]
A-HTPKAL10-[52-102/10]-P[3-9.99/0.01]-T[5.1-102/0.1]
A-HTPKAL10-[52-102/10]-PC[1.5-2.99/0.01]-T[5.1-102/0.1]
A-HTPKAL10-LC[32-101.9/0.1]-P[3-9.99/0.01]-T[5.1-102/0.1]
A-HTPKAL10-LC[32-101.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-102/0.1]
A-HTPKAL10-LCT[32-101.9/0.1]-P[3-9.99/0.01]-T[5.1-102/0.1]
A-HTPKAL10-LCT[32-101.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-102/0.1]
A-HTPKAL13-[52-102/10]-P[6-12.99/0.01]-T[5.1-102/0.1]
A-HTPKAL13-[52-102/10]-PC[3-5.99/0.01]-T[5.1-102/0.1]
A-HTPKAL13-LC[32-101.9/0.1]-P[6-12.99/0.01]-T[5.1-102/0.1]
A-HTPKAL13-LC[32-101.9/0.1]-PC[3-5.99/0.01]-T[5.1-102/0.1]
A-HTPKAL13-LCT[32-101.9/0.1]-P[6-12.99/0.01]-T[5.1-102/0.1]
A-HTPKAL13-LCT[32-101.9/0.1]-PC[3-5.99/0.01]-T[5.1-102/0.1]
A-HTPKAL16-[62-102/10]-P[10-15.99/0.01]-T[5.1-102/0.1]
A-HTPKAL16-[62-102/10]-PC[5-9.99/0.01]-T[5.1-102/0.1]
A-HTPKAL16-LC[32-101.9/0.1]-P[10-15.99/0.01]-T[5.1-102/0.1]
A-HTPKAL16-LC[32-101.9/0.1]-PC[5-9.99/0.01]-T[5.1-102/0.1]
A-HTPKAL16-LCT[32-101.9/0.1]-P[10-15.99/0.01]-T[5.1-102/0.1]
A-HTPKAL16-LCT[32-101.9/0.1]-PC[5-9.99/0.01]-T[5.1-102/0.1]
A-HTPKAS3-[42-72/10]-P[1-2.99/0.01]-T[5.1-72/0.1]
A-HTPKAS3-LC[32-71.9/0.1]-P[1-2.99/0.01]-T[5.1-72/0.1]
A-HTPKAS3-LCT[32-71.9/0.1]-P[1-2.99/0.01]-T[5.1-72/0.1]
A-HTPKAS4-[42-72/10]-P[1-3.99/0.01]-T[5.1-72/0.1]
A-HTPKAS4-LC[32-71.9/0.1]-P[1-3.99/0.01]-T[5.1-72/0.1]
A-HTPKAS4-LCT[32-71.9/0.1]-P[1-3.99/0.01]-T[5.1-72/0.1]
A-HTPKAS5-[42-72/10]-P[2-4.99/0.01]-T[5.1-72/0.1]
A-HTPKAS5-[42-72/10]-PC[1-1.99/0.01]-T[5.1-72/0.1]
A-HTPKAS5-LC[32-71.9/0.1]-P[2-4.99/0.01]-T[5.1-72/0.1]
A-HTPKAS5-LC[32-71.9/0.1]-PC[1-1.99/0.01]-T[5.1-72/0.1]
A-HTPKAS5-LCT[32-71.9/0.1]-P[2-4.99/0.01]-T[5.1-72/0.1]
A-HTPKAS5-LCT[32-71.9/0.1]-PC[1-1.99/0.01]-T[5.1-72/0.1]
A-HTPKAS6-[42-72/10]-P[2.5-5.99/0.01]-T[5.1-72/0.1]
A-HTPKAS6-[42-72/10]-PC[1.25-2.49/0.01]-T[5.1-72/0.1]
A-HTPKAS6-LC[32-71.9/0.1]-P[2.5-5.99/0.01]-T[5.1-72/0.1]
A-HTPKAS6-LC[32-71.9/0.1]-PC[1.25-2.49/0.01]-T[5.1-72/0.1]
A-HTPKAS6-LCT[32-71.9/0.1]-P[2.5-5.99/0.01]-T[5.1-72/0.1]
A-HTPKAS6-LCT[32-71.9/0.1]-PC[1.25-2.49/0.01]-T[5.1-72/0.1]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L352 ~ 72--1 ~ 2.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L3-32 ~ 71.9-1 ~ 2.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L3--32 ~ 71.91 ~ 2.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L452 ~ 72--1 ~ 3.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L4-32 ~ 71.9-1 ~ 3.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L4--32 ~ 71.91 ~ 3.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L552 ~ 72--2 ~ 4.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L552 ~ 72---1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L5-32 ~ 71.9-2 ~ 4.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L5-32 ~ 71.9--1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L5--32 ~ 71.92 ~ 4.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L5--32 ~ 71.9-1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L652 ~ 72--2.5 ~ 5.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L652 ~ 72---1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L6-32 ~ 71.9-2.5 ~ 5.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L6-32 ~ 71.9--1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L6--32 ~ 71.92.5 ~ 5.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L6--32 ~ 71.9-1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L852 ~ 92--3 ~ 7.99-5.1 ~ 92

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L852 ~ 92---1.5 ~ 2.995.1 ~ 92

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L8-32 ~ 91.9-3 ~ 7.99-5.1 ~ 92

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L8-32 ~ 91.9--1.5 ~ 2.995.1 ~ 92

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L8--32 ~ 91.93 ~ 7.99-5.1 ~ 92

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L8--32 ~ 91.9-1.5 ~ 2.995.1 ~ 92

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L1052 ~ 102--3 ~ 9.99-5.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L1052 ~ 102---1.5 ~ 2.995.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L10-32 ~ 101.9-3 ~ 9.99-5.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L10-32 ~ 101.9--1.5 ~ 2.995.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L10--32 ~ 101.93 ~ 9.99-5.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L10--32 ~ 101.9-1.5 ~ 2.995.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L1352 ~ 102--6 ~ 12.99-5.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L1352 ~ 102---3 ~ 5.995.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L13-32 ~ 101.9-6 ~ 12.99-5.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L13-32 ~ 101.9--3 ~ 5.995.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L13--32 ~ 101.96 ~ 12.99-5.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L13--32 ~ 101.9-3 ~ 5.995.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L1662 ~ 102--10 ~ 15.99-5.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L1662 ~ 102---5 ~ 9.995.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L16-32 ~ 101.9-10 ~ 15.99-5.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L16-32 ~ 101.9--5 ~ 9.995.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L16--32 ~ 101.910 ~ 15.99-5.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0L16--32 ~ 101.9-5 ~ 9.995.1 ~ 102

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S342 ~ 72--1 ~ 2.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S3-32 ~ 71.9-1 ~ 2.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S3--32 ~ 71.91 ~ 2.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S442 ~ 72--1 ~ 3.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S4-32 ~ 71.9-1 ~ 3.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S4--32 ~ 71.91 ~ 3.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S542 ~ 72--2 ~ 4.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S542 ~ 72---1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S5-32 ~ 71.9-2 ~ 4.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S5-32 ~ 71.9--1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S5--32 ~ 71.92 ~ 4.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S5--32 ~ 71.9-1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S642 ~ 72--2.5 ~ 5.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S642 ~ 72---1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S6-32 ~ 71.9-2.5 ~ 5.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S6-32 ~ 71.9--1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S6--32 ~ 71.92.5 ~ 5.99-5.1 ~ 72

5 Days or more

CompliantSKH51 EquivalentNone+0.005/0S6--32 ~ 71.9-1.25 ~ 2.495.1 ~ 72

Loading...

Basic Information

Shank type Standard Tip shape Tapered tip Mounting plate Punch plate
Shank (mounting part) shape With key groove

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET