• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 0:00 a.m. to 3:00 p.m. (EST) 1/21/2018. We apologize for the inconvenience.

Pilot Punches with Key Grooves Normal, TiCN Coating, Sharp Tip Angle type

Pilot Punches with Key Grooves Normal, TiCN Coating, Sharp Tip Angle type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
A-ATKAL3-[52-62/10]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL3-LC[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL3-LCT[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL4-[52-62/10]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL4-LC[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL4-LCT[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL5-[52-62/10]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL5-[52-62/10]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL5-LCT[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL5-LCT[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL6-[52-62/10]-P[2.5-6.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL6-[52-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL6-LC[32-61.9/0.1]-P[2.5-6.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL6-LCT[32-61.9/0.1]-P[2.5-6.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL6-LCT[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
A-ATKAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
A-ATKAL8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
A-ATKAL8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
A-ATKAL8-LCT[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
A-ATKAL8-LCT[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
A-ATKAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL10-LCT[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL10-LCT[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL13-LCT[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL13-LCT[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL16-[62-82/10]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL16-[62-82/10]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL16-LCT[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAL16-LCT[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
A-ATKAS3-[42-62/10]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS3-LC[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS3-LCT[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS4-[42-62/10]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS4-LC[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS4-LCT[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS5-[42-62/10]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS5-[42-62/10]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS5-LCT[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS5-LCT[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS6-[42-62/10]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS6-[42-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS6-LCT[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
A-ATKAS6-LCT[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L310 ~ 3052 ~ 62--1 ~ 2.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L310 ~ 30-32 ~ 61.9-1 ~ 2.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L310 ~ 30--32 ~ 61.91 ~ 2.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L410 ~ 3052 ~ 62--1 ~ 3.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L410 ~ 30-32 ~ 61.9-1 ~ 3.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L410 ~ 30--32 ~ 61.91 ~ 3.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L510 ~ 3052 ~ 62--2 ~ 4.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L510 ~ 3052 ~ 62---1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L510 ~ 30-32 ~ 61.9-2 ~ 4.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L510 ~ 30-32 ~ 61.9--1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L510 ~ 30--32 ~ 61.92 ~ 4.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L510 ~ 30--32 ~ 61.9-1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L610 ~ 3052 ~ 62--2.5 ~ 6.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L610 ~ 3052 ~ 62---1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L610 ~ 30-32 ~ 61.9-2.5 ~ 6.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L610 ~ 30-32 ~ 61.9--1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L610 ~ 30--32 ~ 61.92.5 ~ 6.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L610 ~ 30--32 ~ 61.9-1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L810 ~ 3052 ~ 82--3 ~ 7.99-5.1 ~ 92

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L810 ~ 3052 ~ 82---1.5 ~ 2.995.1 ~ 92

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L810 ~ 30-32 ~ 81.9-3 ~ 7.99-5.1 ~ 92

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L810 ~ 30-32 ~ 81.9--1.5 ~ 2.995.1 ~ 92

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L810 ~ 30--32 ~ 81.93 ~ 7.99-5.1 ~ 92

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L810 ~ 30--32 ~ 81.9-1.5 ~ 2.995.1 ~ 92

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1010 ~ 3052 ~ 82--3 ~ 9.99-5.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1010 ~ 3052 ~ 82---1.5 ~ 2.995.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1010 ~ 30-32 ~ 81.9-3 ~ 9.99-5.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1010 ~ 30-32 ~ 81.9--1.5 ~ 2.995.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1010 ~ 30--32 ~ 81.93 ~ 9.99-5.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1010 ~ 30--32 ~ 81.9-1.5 ~ 2.995.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1310 ~ 3052 ~ 82--6 ~ 12.99-5.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1310 ~ 3052 ~ 82---3 ~ 5.995.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1310 ~ 30-32 ~ 81.9-6 ~ 12.99-5.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1310 ~ 30-32 ~ 81.9--3 ~ 5.995.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1310 ~ 30--32 ~ 81.96 ~ 12.99-5.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1310 ~ 30--32 ~ 81.9-3 ~ 5.995.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1610 ~ 3062 ~ 82--10 ~ 15.99-5.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1610 ~ 3062 ~ 82---5 ~ 9.995.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1610 ~ 30-32 ~ 81.9-10 ~ 15.99-5.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1610 ~ 30-32 ~ 81.9--5 ~ 9.995.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1610 ~ 30--32 ~ 81.910 ~ 15.99-5.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0L1610 ~ 30--32 ~ 81.9-5 ~ 9.995.1 ~ 102

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S310 ~ 3042 ~ 62--1 ~ 2.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S310 ~ 30-32 ~ 61.9-1 ~ 2.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S310 ~ 30--32 ~ 61.91 ~ 2.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S410 ~ 3042 ~ 62--1 ~ 3.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S410 ~ 30-32 ~ 61.9-1 ~ 3.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S410 ~ 30--32 ~ 61.91 ~ 3.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S510 ~ 3042 ~ 62--2 ~ 4.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S510 ~ 3042 ~ 62---1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S510 ~ 30-32 ~ 61.9-2 ~ 4.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S510 ~ 30-32 ~ 61.9--1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S510 ~ 30--32 ~ 61.92 ~ 4.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S510 ~ 30--32 ~ 61.9-1 ~ 1.995.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S610 ~ 3042 ~ 62--2.5 ~ 5.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S610 ~ 3042 ~ 62---1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S610 ~ 30-32 ~ 61.9-2.5 ~ 5.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S610 ~ 30-32 ~ 61.9--1.25 ~ 2.495.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S610 ~ 30--32 ~ 61.92.5 ~ 5.99-5.1 ~ 72

5 Days or more

CompliantSKD11 EquivalentNone+0.005/0S610 ~ 30--32 ~ 61.9-1.25 ~ 2.495.1 ~ 72

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Mounting plate Punch plate
Shank (mounting part) shape With key groove

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET