Straight Pilot Punches Tip R type

Straight Pilot Punches Tip R type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
HSTC1.6-[42-62/10]-P[1-1.6/0.01]
HSTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]
HSTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]
HSTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]
HSTC2.0-[42-62/10]-P[1-2/0.01]
HSTC2.0-LC[25-61.9/0.1]-P[1-2/0.01]
HSTC2.0-LCT[25-61.9/0.1]-P[1-2/0.01]
HSTC2.0-LMT[25-61.9/0.1]-P[1-2/0.01]
HSTC2.5-[42-62/10]-P[1.5-2.5/0.01]
HSTC2.5-LC[25-61.9/0.1]-P[1.5-2.5/0.01]
HSTC2.5-LCT[25-61.9/0.1]-P[1.5-2.5/0.01]
HSTC2.5-LMT[25-61.9/0.1]-P[1.5-2.5/0.01]
HSTC3-[42-92/10]-P[2-3/0.01]
HSTC3-LC[25-91.9/0.1]-P[2-3/0.01]
HSTC3-LCT[32-91.9/0.1]-P[2-3/0.01]
HSTC3-LMT[32-91.9/0.1]-P[2-3/0.01]
HSTC4-[42-92/10]-P[3-4/0.01]
HSTC4-LC[25-91.9/0.1]-P[3-4/0.01]
HSTC4-LCT[32-91.9/0.1]-P[3-4/0.01]
HSTC4-LMT[32-91.9/0.1]-P[3-4/0.01]
HSTC5-[42-92/10]-P[4-5/0.01]
HSTC5-LC[25-91.9/0.1]-P[4-5/0.01]
HSTC5-LCT[32-91.9/0.1]-P[4-5/0.01]
HSTC5-LMT[32-91.9/0.1]-P[4-5/0.01]
HSTC6-[42-92/10]-P[5-6/0.01]
HSTC6-LC[25-91.9/0.1]-P[5-6/0.01]
HSTC6-LCT[32-91.9/0.1]-P[5-6/0.01]
HSTC6-LMT[32-91.9/0.1]-P[5-6/0.01]
HSTC8-[42-92/10]-P[6-8/0.01]
HSTC8-LC[25-91.9/0.1]-P[6-8/0.01]
HSTC8-LCT[32-91.9/0.1]-P[6-8/0.01]
HSTC8-LMT[32-91.9/0.1]-P[6-8/0.01]
HSTC10-[42-102/10]-P[8-10/0.01]
HSTC10-LC[25-101.9/0.1]-P[8-10/0.01]
HSTC10-LCT[32-101.9/0.1]-P[8-10/0.01]
HSTC10-LMT[32-101.9/0.1]-P[8-10/0.01]
HSTC13-[42-102/10]-P[10-13/0.01]
HSTC13-LC[25-101.9/0.1]-P[10-13/0.01]
HSTC13-LCT[32-101.9/0.1]-P[10-13/0.01]
HSTC13-LMT[32-101.9/0.1]-P[10-13/0.01]
HSTC16-[42-102/10]-P[13-16/0.01]
HSTC16-LC[25-101.9/0.1]-P[13-16/0.01]
HSTC16-LCT[32-101.9/0.1]-P[13-16/0.01]
HSTC16-LMT[32-101.9/0.1]-P[13-16/0.01]
HSTC20-[42-102/10]-P[16-20/0.01]
HSTC20-LC[25-101.9/0.1]-P[16-20/0.01]
HSTC20-LCT[32-101.9/0.1]-P[16-20/0.01]
HSTC20-LMT[32-101.9/0.1]-P[16-20/0.01]
HSTC25-[42-102/10]-P[20-25/0.01]
HSTC25-LC[25-101.9/0.1]-P[20-25/0.01]
HSTC25-LCT[32-101.9/0.1]-P[20-25/0.01]
HSTC25-LMT[32-101.9/0.1]-P[20-25/0.01]
PSTC1.6-[42-62/10]-P[1-1.6/0.01]
PSTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]
PSTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]
PSTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]
PSTC2.0-[42-62/10]-P[1-2/0.01]
PSTC2.0-LC[25-61.9/0.1]-P[1-2/0.01]
PSTC2.0-LCT[25-61.9/0.1]-P[1-2/0.01]
PSTC2.0-LMT[25-61.9/0.1]-P[1-2/0.01]
Part NumberVolume DiscountDays to Ship RoHSMaterial No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)

5 Days or more

6SKH51 Equivalent1.642 ~ 62---1 ~ 1.6

5 Days or more

6SKH51 Equivalent1.6-25 ~ 61.9--1 ~ 1.6

5 Days or more

6SKH51 Equivalent1.6--25 ~ 61.9-1 ~ 1.6

5 Days or more

6SKH51 Equivalent1.6---25 ~ 61.91 ~ 1.6

5 Days or more

6SKH51 Equivalent2.042 ~ 62---1 ~ 2

5 Days or more

6SKH51 Equivalent2.0-25 ~ 61.9--1 ~ 2

5 Days or more

6SKH51 Equivalent2.0--25 ~ 61.9-1 ~ 2

5 Days or more

6SKH51 Equivalent2.0---25 ~ 61.91 ~ 2

5 Days or more

6SKH51 Equivalent2.542 ~ 62---1.5 ~ 2.5

5 Days or more

6SKH51 Equivalent2.5-25 ~ 61.9--1.5 ~ 2.5

5 Days or more

6SKH51 Equivalent2.5--25 ~ 61.9-1.5 ~ 2.5

5 Days or more

6SKH51 Equivalent2.5---25 ~ 61.91.5 ~ 2.5

5 Days or more

6SKH51 Equivalent342 ~ 92---2 ~ 3

5 Days or more

6SKH51 Equivalent3-25 ~ 91.9--2 ~ 3

5 Days or more

6SKH51 Equivalent3--32 ~ 91.9-2 ~ 3

5 Days or more

6SKH51 Equivalent3---32 ~ 91.92 ~ 3

5 Days or more

6SKH51 Equivalent442 ~ 92---3 ~ 4

5 Days or more

6SKH51 Equivalent4-25 ~ 91.9--3 ~ 4

5 Days or more

6SKH51 Equivalent4--32 ~ 91.9-3 ~ 4

5 Days or more

6SKH51 Equivalent4---32 ~ 91.93 ~ 4

5 Days or more

6SKH51 Equivalent542 ~ 92---4 ~ 5

5 Days or more

6SKH51 Equivalent5-25 ~ 91.9--4 ~ 5

5 Days or more

6SKH51 Equivalent5--32 ~ 91.9-4 ~ 5

5 Days or more

6SKH51 Equivalent5---32 ~ 91.94 ~ 5

5 Days or more

6SKH51 Equivalent642 ~ 92---5 ~ 6

5 Days or more

6SKH51 Equivalent6-25 ~ 91.9--5 ~ 6

5 Days or more

6SKH51 Equivalent6--32 ~ 91.9-5 ~ 6

5 Days or more

6SKH51 Equivalent6---32 ~ 91.95 ~ 6

5 Days or more

6SKH51 Equivalent842 ~ 92---6 ~ 8

5 Days or more

6SKH51 Equivalent8-25 ~ 91.9--6 ~ 8

5 Days or more

6SKH51 Equivalent8--32 ~ 91.9-6 ~ 8

5 Days or more

6SKH51 Equivalent8---32 ~ 91.96 ~ 8

5 Days or more

6SKH51 Equivalent1042 ~ 102---8 ~ 10

5 Days or more

6SKH51 Equivalent10-25 ~ 101.9--8 ~ 10

5 Days or more

6SKH51 Equivalent10--32 ~ 101.9-8 ~ 10

5 Days or more

6SKH51 Equivalent10---32 ~ 101.98 ~ 10

5 Days or more

6SKH51 Equivalent1342 ~ 102---10 ~ 13

5 Days or more

6SKH51 Equivalent13-25 ~ 101.9--10 ~ 13

5 Days or more

6SKH51 Equivalent13--32 ~ 101.9-10 ~ 13

5 Days or more

6SKH51 Equivalent13---32 ~ 101.910 ~ 13

5 Days or more

6SKH51 Equivalent1642 ~ 102---13 ~ 16

5 Days or more

6SKH51 Equivalent16-25 ~ 101.9--13 ~ 16

5 Days or more

6SKH51 Equivalent16--32 ~ 101.9-13 ~ 16

5 Days or more

6SKH51 Equivalent16---32 ~ 101.913 ~ 16

5 Days or more

6SKH51 Equivalent2042 ~ 102---16 ~ 20

5 Days or more

6SKH51 Equivalent20-25 ~ 101.9--16 ~ 20

5 Days or more

6SKH51 Equivalent20--32 ~ 101.9-16 ~ 20

5 Days or more

6SKH51 Equivalent20---32 ~ 101.916 ~ 20

5 Days or more

6SKH51 Equivalent2542 ~ 102---20 ~ 25

5 Days or more

6SKH51 Equivalent25-25 ~ 101.9--20 ~ 25

5 Days or more

6SKH51 Equivalent25--32 ~ 101.9-20 ~ 25

5 Days or more

6SKH51 Equivalent25---32 ~ 101.920 ~ 25

5 Days or more

6Powdered high-speed steel1.642 ~ 62---1 ~ 1.6

5 Days or more

6Powdered high-speed steel1.6-25 ~ 61.9--1 ~ 1.6

5 Days or more

6Powdered high-speed steel1.6--25 ~ 61.9-1 ~ 1.6

5 Days or more

6Powdered high-speed steel1.6---25 ~ 61.91 ~ 1.6

5 Days or more

6Powdered high-speed steel2.042 ~ 62---1 ~ 2

5 Days or more

6Powdered high-speed steel2.0-25 ~ 61.9--1 ~ 2

5 Days or more

6Powdered high-speed steel2.0--25 ~ 61.9-1 ~ 2

5 Days or more

6Powdered high-speed steel2.0---25 ~ 61.91 ~ 2

Loading...

Basic Information

Shank type Straight Tip shape Tip R Surface treatment None
Mounting plate Punch plate Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET