• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 6:00 p.m. (EDT) 10/21/2018. We apologize for the inconvenience.

Straight Pilot Punches Lapping, Tapered Tip type

Straight Pilot Punches Lapping, Tapered Tip type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
L-HTTC1.6-[42-62/10]-P[1-1.6/0.001]
L-HTTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.001]
L-HTTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.001]
L-HTTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.001]
L-HTTC2.0-[42-62/10]-P[1-2/0.001]
L-HTTC2.0-LC[25-61.9/0.1]-P[1-2/0.001]
L-HTTC2.0-LCT[25-61.9/0.1]-P[1-2/0.001]
L-HTTC2.0-LMT[25-61.9/0.1]-P[1-2/0.001]
L-HTTC2.5-[42-62/10]-P[1.5-2.5/0.001]
L-HTTC2.5-LC[25-61.9/0.1]-P[1.5-2.5/0.001]
L-HTTC2.5-LCT[25-61.9/0.1]-P[1.5-2.5/0.001]
L-HTTC2.5-LMT[25-61.9/0.1]-P[1.5-2.5/0.001]
L-HTTC3-[42-92/10]-P[2-3/0.001]
L-HTTC3-LC[25-91.9/0.1]-P[2-3/0.001]
L-HTTC3-LCT[32-91.9/0.1]-P[2-3/0.001]
L-HTTC3-LMT[32-91.9/0.1]-P[2-3/0.001]
L-HTTC4-[42-92/10]-P[3-4/0.001]
L-HTTC4-LC[25-91.9/0.1]-P[3-4/0.001]
L-HTTC4-LCT[32-91.9/0.1]-P[3-4/0.001]
L-HTTC4-LMT[32-91.9/0.1]-P[3-4/0.001]
L-HTTC5-[42-92/10]-P[4-5/0.001]
L-HTTC5-LC[25-91.9/0.1]-P[4-5/0.001]
L-HTTC5-LCT[32-91.9/0.1]-P[4-5/0.001]
L-HTTC5-LMT[32-91.9/0.1]-P[4-5/0.001]
L-HTTC6-[42-92/10]-P[5-6/0.001]
L-HTTC6-LC[25-91.9/0.1]-P[5-6/0.001]
L-HTTC6-LCT[32-91.9/0.1]-P[5-6/0.001]
L-HTTC6-LMT[32-91.9/0.1]-P[5-6/0.001]
L-HTTC8-[42-92/10]-P[6-8/0.001]
L-HTTC8-LC[25-91.9/0.1]-P[6-8/0.001]
L-HTTC8-LCT[32-91.9/0.1]-P[6-8/0.001]
L-HTTC8-LMT[32-91.9/0.1]-P[6-8/0.001]
L-HTTC10-[42-102/10]-P[8-10/0.001]
L-HTTC10-LC[25-101.9/0.1]-P[8-10/0.001]
L-HTTC10-LCT[32-101.9/0.1]-P[8-10/0.001]
L-HTTC10-LMT[32-101.9/0.1]-P[8-10/0.001]
L-HTTC13-[42-102/10]-P[10-13/0.001]
L-HTTC13-LC[25-101.9/0.1]-P[10-13/0.001]
L-HTTC13-LCT[32-101.9/0.1]-P[10-13/0.001]
L-HTTC13-LMT[32-101.9/0.1]-P[10-13/0.001]
L-HTTC16-[42-102/10]-P[13-16/0.001]
L-HTTC16-LC[25-101.9/0.1]-P[13-16/0.001]
L-HTTC16-LCT[32-101.9/0.1]-P[13-16/0.001]
L-HTTC16-LMT[32-101.9/0.1]-P[13-16/0.001]
L-HTTC20-[42-102/10]-P[16-20/0.001]
L-HTTC20-LC[25-101.9/0.1]-P[16-20/0.001]
L-HTTC20-LCT[32-101.9/0.1]-P[16-20/0.001]
L-HTTC20-LMT[32-101.9/0.1]-P[16-20/0.001]
L-HTTC25-[42-102/10]-P[20-25/0.001]
L-HTTC25-LC[25-101.9/0.1]-P[20-25/0.001]
L-HTTC25-LCT[32-101.9/0.1]-P[20-25/0.001]
L-HTTC25-LMT[32-101.9/0.1]-P[20-25/0.001]
L-PTTC1.6-[42-62/10]-P[1-1.6/0.001]
L-PTTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.001]
L-PTTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.001]
L-PTTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.001]
L-PTTC2.0-[42-62/10]-P[1-2/0.001]
L-PTTC2.0-LC[25-61.9/0.1]-P[1-2/0.001]
L-PTTC2.0-LCT[25-61.9/0.1]-P[1-2/0.001]
L-PTTC2.0-LMT[25-61.9/0.1]-P[1-2/0.001]
Part NumberVolume DiscountDays to Ship RoHSMaterial No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)

5 Days or more

6SKH51 Equivalent1.642 ~ 62---1 ~ 1.6

5 Days or more

6SKH51 Equivalent1.6-25 ~ 61.9--1 ~ 1.6

5 Days or more

6SKH51 Equivalent1.6--25 ~ 61.9-1 ~ 1.6

5 Days or more

6SKH51 Equivalent1.6---25 ~ 61.91 ~ 1.6

5 Days or more

6SKH51 Equivalent2.042 ~ 62---1 ~ 2

5 Days or more

6SKH51 Equivalent2.0-25 ~ 61.9--1 ~ 2

5 Days or more

6SKH51 Equivalent2.0--25 ~ 61.9-1 ~ 2

5 Days or more

6SKH51 Equivalent2.0---25 ~ 61.91 ~ 2

5 Days or more

6SKH51 Equivalent2.542 ~ 62---1.5 ~ 2.5

5 Days or more

6SKH51 Equivalent2.5-25 ~ 61.9--1.5 ~ 2.5

5 Days or more

6SKH51 Equivalent2.5--25 ~ 61.9-1.5 ~ 2.5

5 Days or more

6SKH51 Equivalent2.5---25 ~ 61.91.5 ~ 2.5

5 Days or more

6SKH51 Equivalent342 ~ 92---2 ~ 3

5 Days or more

6SKH51 Equivalent3-25 ~ 91.9--2 ~ 3

5 Days or more

6SKH51 Equivalent3--32 ~ 91.9-2 ~ 3

5 Days or more

6SKH51 Equivalent3---32 ~ 91.92 ~ 3

5 Days or more

6SKH51 Equivalent442 ~ 92---3 ~ 4

5 Days or more

6SKH51 Equivalent4-25 ~ 91.9--3 ~ 4

5 Days or more

6SKH51 Equivalent4--32 ~ 91.9-3 ~ 4

5 Days or more

6SKH51 Equivalent4---32 ~ 91.93 ~ 4

5 Days or more

6SKH51 Equivalent542 ~ 92---4 ~ 5

5 Days or more

6SKH51 Equivalent5-25 ~ 91.9--4 ~ 5

5 Days or more

6SKH51 Equivalent5--32 ~ 91.9-4 ~ 5

5 Days or more

6SKH51 Equivalent5---32 ~ 91.94 ~ 5

5 Days or more

6SKH51 Equivalent642 ~ 92---5 ~ 6

5 Days or more

6SKH51 Equivalent6-25 ~ 91.9--5 ~ 6

5 Days or more

6SKH51 Equivalent6--32 ~ 91.9-5 ~ 6

5 Days or more

6SKH51 Equivalent6---32 ~ 91.95 ~ 6

5 Days or more

6SKH51 Equivalent842 ~ 92---6 ~ 8

5 Days or more

6SKH51 Equivalent8-25 ~ 91.9--6 ~ 8

5 Days or more

6SKH51 Equivalent8--32 ~ 91.9-6 ~ 8

5 Days or more

6SKH51 Equivalent8---32 ~ 91.96 ~ 8

5 Days or more

6SKH51 Equivalent1042 ~ 102---8 ~ 10

5 Days or more

6SKH51 Equivalent10-25 ~ 101.9--8 ~ 10

5 Days or more

6SKH51 Equivalent10--32 ~ 101.9-8 ~ 10

5 Days or more

6SKH51 Equivalent10---32 ~ 101.98 ~ 10

5 Days or more

6SKH51 Equivalent1342 ~ 102---10 ~ 13

5 Days or more

6SKH51 Equivalent13-25 ~ 101.9--10 ~ 13

5 Days or more

6SKH51 Equivalent13--32 ~ 101.9-10 ~ 13

5 Days or more

6SKH51 Equivalent13---32 ~ 101.910 ~ 13

5 Days or more

6SKH51 Equivalent1642 ~ 102---13 ~ 16

5 Days or more

6SKH51 Equivalent16-25 ~ 101.9--13 ~ 16

5 Days or more

6SKH51 Equivalent16--32 ~ 101.9-13 ~ 16

5 Days or more

6SKH51 Equivalent16---32 ~ 101.913 ~ 16

5 Days or more

6SKH51 Equivalent2042 ~ 102---16 ~ 20

5 Days or more

6SKH51 Equivalent20-25 ~ 101.9--16 ~ 20

5 Days or more

6SKH51 Equivalent20--32 ~ 101.9-16 ~ 20

5 Days or more

6SKH51 Equivalent20---32 ~ 101.916 ~ 20

5 Days or more

6SKH51 Equivalent2542 ~ 102---20 ~ 25

5 Days or more

6SKH51 Equivalent25-25 ~ 101.9--20 ~ 25

5 Days or more

6SKH51 Equivalent25--32 ~ 101.9-20 ~ 25

5 Days or more

6SKH51 Equivalent25---32 ~ 101.920 ~ 25

5 Days or more

6Powdered high-speed steel1.642 ~ 62---1 ~ 1.6

5 Days or more

6Powdered high-speed steel1.6-25 ~ 61.9--1 ~ 1.6

5 Days or more

6Powdered high-speed steel1.6--25 ~ 61.9-1 ~ 1.6

5 Days or more

6Powdered high-speed steel1.6---25 ~ 61.91 ~ 1.6

5 Days or more

6Powdered high-speed steel2.042 ~ 62---1 ~ 2

5 Days or more

6Powdered high-speed steel2.0-25 ~ 61.9--1 ~ 2

5 Days or more

6Powdered high-speed steel2.0--25 ~ 61.9-1 ~ 2

5 Days or more

6Powdered high-speed steel2.0---25 ~ 61.91 ~ 2

Loading...

Basic Information

Shank type Straight Tip shape Tapered tip Surface treatment Lapping
Mounting plate Punch plate Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET