Tapped Straight Pilot Punches Normal, TiCN Coating, Sharp Tip Angle type

Tapped Straight Pilot Punches Normal, TiCN Coating, Sharp Tip Angle type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
ATTMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
ATTMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
ATTMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
ATTMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
ATTMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
ATTMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
ATTMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
ATTMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
ATTMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
ATTMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
ATTMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
ATTMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-PATMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
H-PATMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
H-PATMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
H-PATMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
H-PATMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
H-PATMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
H-PATMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
H-PATMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
H-PATMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
H-PATMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
H-PATMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
H-PATMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
PATMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
PATMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
PATMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
PATMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
PATMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
PATMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
PATMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
PATMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
PATMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
PATMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
PATMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
PATMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment No. (Nominal diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)

5 Days or more

CompliantSKD11 EquivalentNone815 ~ 3042 ~ 72-6 ~ 8

5 Days or more

CompliantSKD11 EquivalentNone815 ~ 30-25 ~ 71.96 ~ 8

5 Days or more

CompliantSKD11 EquivalentNone1015 ~ 3042 ~ 72-8 ~ 10

5 Days or more

CompliantSKD11 EquivalentNone1015 ~ 30-25 ~ 71.98 ~ 10

5 Days or more

CompliantSKD11 EquivalentNone1315 ~ 3042 ~ 72-10 ~ 13

5 Days or more

CompliantSKD11 EquivalentNone1315 ~ 30-25 ~ 71.910 ~ 13

5 Days or more

CompliantSKD11 EquivalentNone1615 ~ 3042 ~ 72-13 ~ 16

5 Days or more

CompliantSKD11 EquivalentNone1615 ~ 30-25 ~ 71.913 ~ 16

5 Days or more

CompliantSKD11 EquivalentNone2020 ~ 3042 ~ 72-16 ~ 20

5 Days or more

CompliantSKD11 EquivalentNone2020 ~ 30-25 ~ 71.916 ~ 20

5 Days or more

CompliantSKD11 EquivalentNone2525 ~ 3042 ~ 72-20 ~ 25

5 Days or more

CompliantSKD11 EquivalentNone2525 ~ 30-25 ~ 71.920 ~ 25

5 Days or more

CompliantPowdered high-speed steelTiCN815 ~ 3042 ~ 72-6 ~ 8

5 Days or more

CompliantPowdered high-speed steelTiCN815 ~ 30-25 ~ 71.96 ~ 8

5 Days or more

CompliantPowdered high-speed steelTiCN1015 ~ 3042 ~ 72-8 ~ 10

5 Days or more

CompliantPowdered high-speed steelTiCN1015 ~ 30-25 ~ 71.98 ~ 10

5 Days or more

CompliantPowdered high-speed steelTiCN1315 ~ 3042 ~ 72-10 ~ 13

5 Days or more

CompliantPowdered high-speed steelTiCN1315 ~ 30-25 ~ 71.910 ~ 13

5 Days or more

CompliantPowdered high-speed steelTiCN1615 ~ 3042 ~ 72-13 ~ 16

5 Days or more

CompliantPowdered high-speed steelTiCN1615 ~ 30-25 ~ 71.913 ~ 16

5 Days or more

CompliantPowdered high-speed steelTiCN2020 ~ 3042 ~ 72-16 ~ 20

5 Days or more

CompliantPowdered high-speed steelTiCN2020 ~ 30-25 ~ 71.916 ~ 20

5 Days or more

CompliantPowdered high-speed steelTiCN2525 ~ 3042 ~ 72-20 ~ 25

5 Days or more

CompliantPowdered high-speed steelTiCN2525 ~ 30-25 ~ 71.920 ~ 25

5 Days or more

CompliantPowdered high-speed steelNone815 ~ 3042 ~ 72-6 ~ 8

5 Days or more

CompliantPowdered high-speed steelNone815 ~ 30-25 ~ 71.96 ~ 8

5 Days or more

CompliantPowdered high-speed steelNone1015 ~ 3042 ~ 72-8 ~ 10

5 Days or more

CompliantPowdered high-speed steelNone1015 ~ 30-25 ~ 71.98 ~ 10

5 Days or more

CompliantPowdered high-speed steelNone1315 ~ 3042 ~ 72-10 ~ 13

5 Days or more

CompliantPowdered high-speed steelNone1315 ~ 30-25 ~ 71.910 ~ 13

5 Days or more

CompliantPowdered high-speed steelNone1615 ~ 3042 ~ 72-13 ~ 16

5 Days or more

CompliantPowdered high-speed steelNone1615 ~ 30-25 ~ 71.913 ~ 16

5 Days or more

CompliantPowdered high-speed steelNone2020 ~ 3042 ~ 72-16 ~ 20

5 Days or more

CompliantPowdered high-speed steelNone2020 ~ 30-25 ~ 71.916 ~ 20

5 Days or more

CompliantPowdered high-speed steelNone2525 ~ 3042 ~ 72-20 ~ 25

5 Days or more

CompliantPowdered high-speed steelNone2525 ~ 30-25 ~ 71.920 ~ 25

Loading...

  1. 1

Basic Information

Shank type Straight Tip shape Sharp tip angle Mounting plate Punch plate
Shank (mounting part) shape Tapped

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET