Pilot Punches for Fixing to Stripper Plates Normal, Lapping, Tip R type

Pilot Punches for Fixing to Stripper Plates  Normal, Lapping, Tip R type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
A-HTFPR1.6-[10-40/0.1]-P[0.3-1.59/0.01]
A-HTFPR2.0-[10-40/0.1]-P[0.5-1.99/0.01]
A-HTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
A-HTFPR3-[10-40/0.1]-P[1-2.99/0.01]
A-HTFPR4-[10-40/0.1]-P[2-3.99/0.01]
A-HTFPR5-[10-40/0.1]-P[2-4.99/0.01]
A-HTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
A-HTFPR8-[10-40/0.1]-P[5-7.99/0.01]
A-HTFPR10-[10-40/0.1]-P[7-9.99/0.01]
A-HTFPR13-[10-40/0.1]-P[10-12.99/0.01]
A-HTFPR16-[10-40/0.1]-P[13-15.99/0.01]
A-PTFPR1.6-[10-40/0.1]-P[0.3-1.59/0.01]
A-PTFPR2.0-[10-40/0.1]-P[0.5-1.99/0.01]
A-PTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
A-PTFPR3-[10-40/0.1]-P[1-2.99/0.01]
A-PTFPR4-[10-40/0.1]-P[2-3.99/0.01]
A-PTFPR5-[10-40/0.1]-P[2-4.99/0.01]
A-PTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
A-PTFPR8-[10-40/0.1]-P[5-7.99/0.01]
A-PTFPR10-[10-40/0.1]-P[7-9.99/0.01]
A-PTFPR13-[10-40/0.1]-P[10-12.99/0.01]
A-PTFPR16-[10-40/0.1]-P[13-15.99/0.01]
A-SPTP1.6-[10-40/0.1]-P[0.3-1.59/0.01]
A-SPTP2.0-[10-40/0.1]-P[0.5-1.99/0.01]
A-SPTP2.5-[10-40/0.1]-P[1-2.49/0.01]
A-SPTP3-[10-40/0.1]-P[1-2.99/0.01]
A-SPTP4-[10-40/0.1]-P[2-3.99/0.01]
A-SPTP5-[10-40/0.1]-P[2-4.99/0.01]
A-SPTP6-[10-40/0.1]-P[2.5-5.99/0.01]
A-SPTP8-[10-40/0.1]-P[5-7.99/0.01]
A-SPTP10-[10-40/0.1]-P[7-9.99/0.01]
A-SPTP13-[10-40/0.1]-P[10-12.99/0.01]
A-SPTP16-[10-40/0.1]-P[13-15.99/0.01]
AL-HTFPR1.6-[10-40/0.1]-P[0.3-1.59/0.001]
AL-HTFPR2.0-[10-40/0.1]-P[0.5-1.99/0.001]
AL-HTFPR2.5-[10-40/0.1]-P[1-2.49/0.001]
AL-HTFPR3-[10-40/0.1]-P[1-2.99/0.001]
AL-HTFPR4-[10-40/0.1]-P[2-3.99/0.001]
AL-HTFPR5-[10-40/0.1]-P[2-4.99/0.001]
AL-HTFPR6-[10-40/0.1]-P[2.5-5.99/0.001]
AL-HTFPR8-[10-40/0.1]-P[5-7.99/0.001]
AL-HTFPR10-[10-40/0.1]-P[7-9.99/0.001]
AL-HTFPR13-[10-40/0.1]-P[10-12.99/0.001]
AL-HTFPR16-[10-40/0.1]-P[13-15.99/0.001]
AL-PTFPR1.6-[10-40/0.1]-P[0.3-1.59/0.001]
AL-PTFPR2.0-[10-40/0.1]-P[0.5-1.99/0.001]
AL-PTFPR2.5-[10-40/0.1]-P[1-2.49/0.001]
AL-PTFPR3-[10-40/0.1]-P[1-2.99/0.001]
AL-PTFPR4-[10-40/0.1]-P[2-3.99/0.001]
AL-PTFPR5-[10-40/0.1]-P[2-4.99/0.001]
AL-PTFPR6-[10-40/0.1]-P[2.5-5.99/0.001]
AL-PTFPR8-[10-40/0.1]-P[5-7.99/0.001]
AL-PTFPR10-[10-40/0.1]-P[7-9.99/0.001]
AL-PTFPR13-[10-40/0.1]-P[10-12.99/0.001]
AL-PTFPR16-[10-40/0.1]-P[13-15.99/0.001]
AL-SPTP1.6-[10-40/0.1]-P[0.3-1.59/0.001]
AL-SPTP2.0-[10-40/0.1]-P[0.5-1.99/0.001]
AL-SPTP2.5-[10-40/0.1]-P[1-2.49/0.001]
AL-SPTP3-[10-40/0.1]-P[1-2.99/0.001]
AL-SPTP4-[10-40/0.1]-P[2-3.99/0.001]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)

5 Days or more

6SKH51 EquivalentNone+0.005/01.610 ~ 400.3 ~ 1.59

5 Days or more

6SKH51 EquivalentNone+0.005/02.010 ~ 400.5 ~ 1.99

5 Days or more

6SKH51 EquivalentNone+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

6SKH51 EquivalentNone+0.005/0310 ~ 401 ~ 2.99

5 Days or more

6SKH51 EquivalentNone+0.005/0410 ~ 402 ~ 3.99

5 Days or more

6SKH51 EquivalentNone+0.005/0510 ~ 402 ~ 4.99

5 Days or more

6SKH51 EquivalentNone+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

6SKH51 EquivalentNone+0.005/0810 ~ 405 ~ 7.99

5 Days or more

6SKH51 EquivalentNone+0.005/01010 ~ 407 ~ 9.99

5 Days or more

6SKH51 EquivalentNone+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

6SKH51 EquivalentNone+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

6Powdered high-speed steelNone+0.005/01.610 ~ 400.3 ~ 1.59

5 Days or more

6Powdered high-speed steelNone+0.005/02.010 ~ 400.5 ~ 1.99

5 Days or more

6Powdered high-speed steelNone+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

6Powdered high-speed steelNone+0.005/0310 ~ 401 ~ 2.99

5 Days or more

6Powdered high-speed steelNone+0.005/0410 ~ 402 ~ 3.99

5 Days or more

6Powdered high-speed steelNone+0.005/0510 ~ 402 ~ 4.99

5 Days or more

6Powdered high-speed steelNone+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

6Powdered high-speed steelNone+0.005/0810 ~ 405 ~ 7.99

5 Days or more

6Powdered high-speed steelNone+0.005/01010 ~ 407 ~ 9.99

5 Days or more

6Powdered high-speed steelNone+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

6Powdered high-speed steelNone+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

6SKD11 EquivalenNone+0.005/01.610 ~ 400.3 ~ 1.59

5 Days or more

6SKD11 EquivalenNone+0.005/02.010 ~ 400.5 ~ 1.99

5 Days or more

6SKD11 EquivalenNone+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

6SKD11 EquivalenNone+0.005/0310 ~ 401 ~ 2.99

5 Days or more

6SKD11 EquivalenNone+0.005/0410 ~ 402 ~ 3.99

5 Days or more

6SKD11 EquivalenNone+0.005/0510 ~ 402 ~ 4.99

5 Days or more

6SKD11 EquivalenNone+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

6SKD11 EquivalenNone+0.005/0810 ~ 405 ~ 7.99

5 Days or more

6SKD11 EquivalenNone+0.005/01010 ~ 407 ~ 9.99

5 Days or more

6SKD11 EquivalenNone+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

6SKD11 EquivalenNone+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

6SKH51 EquivalentLapping+0.005/01.610 ~ 400.3 ~ 1.59

5 Days or more

6SKH51 EquivalentLapping+0.005/02.010 ~ 400.5 ~ 1.99

5 Days or more

6SKH51 EquivalentLapping+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

6SKH51 EquivalentLapping+0.005/0310 ~ 401 ~ 2.99

5 Days or more

6SKH51 EquivalentLapping+0.005/0410 ~ 402 ~ 3.99

5 Days or more

6SKH51 EquivalentLapping+0.005/0510 ~ 402 ~ 4.99

5 Days or more

6SKH51 EquivalentLapping+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

6SKH51 EquivalentLapping+0.005/0810 ~ 405 ~ 7.99

5 Days or more

6SKH51 EquivalentLapping+0.005/01010 ~ 407 ~ 9.99

5 Days or more

6SKH51 EquivalentLapping+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

6SKH51 EquivalentLapping+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

6Powdered high-speed steelLapping+0.005/01.610 ~ 400.3 ~ 1.59

5 Days or more

6Powdered high-speed steelLapping+0.005/02.010 ~ 400.5 ~ 1.99

5 Days or more

6Powdered high-speed steelLapping+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

6Powdered high-speed steelLapping+0.005/0310 ~ 401 ~ 2.99

5 Days or more

6Powdered high-speed steelLapping+0.005/0410 ~ 402 ~ 3.99

5 Days or more

6Powdered high-speed steelLapping+0.005/0510 ~ 402 ~ 4.99

5 Days or more

6Powdered high-speed steelLapping+0.005/0610 ~ 402.5 ~ 5.99

5 Days or more

6Powdered high-speed steelLapping+0.005/0810 ~ 405 ~ 7.99

5 Days or more

6Powdered high-speed steelLapping+0.005/01010 ~ 407 ~ 9.99

5 Days or more

6Powdered high-speed steelLapping+0.005/01310 ~ 4010 ~ 12.99

5 Days or more

6Powdered high-speed steelLapping+0.005/01610 ~ 4013 ~ 15.99

5 Days or more

6SKD11 EquivalenLapping+0.005/01.610 ~ 400.3 ~ 1.59

5 Days or more

6SKD11 EquivalenLapping+0.005/02.010 ~ 400.5 ~ 1.99

5 Days or more

6SKD11 EquivalenLapping+0.005/02.510 ~ 401 ~ 2.49

5 Days or more

6SKD11 EquivalenLapping+0.005/0310 ~ 401 ~ 2.99

5 Days or more

6SKD11 EquivalenLapping+0.005/0410 ~ 402 ~ 3.99

Loading...

Basic Information

Shank type Standard Tip shape Tip R Mounting plate Stripper plate
Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET