• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Pilot Punches for Fixing to Stripper Plates Normal, Lapping, Sharp Tip Angle type

Pilot Punches for Fixing to Stripper Plates Normal, Lapping, Sharp Tip Angle type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
A-APTP1.6-[10-40/0.1]-P[0.3-1.59/0.01]-A[10,​15,​20,​25,​30]
A-APTP1.6-[10-40/0.1]-P[0.3-1.59/0.01]-AC[16-45/1]
A-APTP2.0-[10-40/0.1]-P[0.5-1.99/0.01]-A[10,​15,​20,​25,​30]
A-APTP2.0-[10-40/0.1]-P[0.5-1.99/0.01]-AC[16-45/1]
A-APTP2.5-[10-40/0.1]-P[1-2.49/0.01]-A[10,​15,​20,​25,​30]
A-APTP2.5-[10-40/0.1]-P[1-2.49/0.01]-AC[16-45/1]
A-APTP3-[10-40/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
A-APTP3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1]
A-APTP4-[10-40/0.1]-P[2-3.99/0.01]-A[15,​20,​25,​30]
A-APTP4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1]
A-APTP5-[10-40/0.1]-P[2-4.99/0.01]-A[15,​20,​25,​30]
A-APTP5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1]
A-APTP6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,​20,​25,​30]
A-APTP6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1]
A-APTP8-[10-40/0.1]-P[5-7.99/0.01]-A[15,​20,​25,​30]
A-APTP8-[10-40/0.1]-P[5-7.99/0.01]-AC[16-45/1]
A-APTP10-[10-40/0.1]-P[7-9.99/0.01]-A[15,​20,​25,​30]
A-APTP10-[10-40/0.1]-P[7-9.99/0.01]-AC[16-45/1]
A-APTP13-[10-40/0.1]-P[10-12.99/0.01]-A[15,​20,​25,​30]
A-APTP13-[10-40/0.1]-P[10-12.99/0.01]-AC[16-19/1]
A-APTP13-[10-40/0.1]-P[10-12.99/0.01]-AC[21-24/1]
A-APTP13-[10-40/0.1]-P[10-12.99/0.01]-AC[26-29/1]
A-APTP13-[10-40/0.1]-P[10-12.99/0.01]-AC[31-45/1]
A-APTP16-[10-40/0.1]-P[13-15.99/0.01]-A[15,​20,​25,​30]
A-APTP16-[10-40/0.1]-P[13-15.99/0.01]-AC[16-19/1]
A-APTP16-[10-40/0.1]-P[13-15.99/0.01]-AC[21-24/1]
A-APTP16-[10-40/0.1]-P[13-15.99/0.01]-AC[26-29/1]
A-APTP16-[10-40/0.1]-P[13-15.99/0.01]-AC[31-45/1]
A-HTFPA1.6-[10-40/0.1]-P[0.3-1.59/0.01]-A[10,​15,​20,​25,​30]
A-HTFPA1.6-[10-40/0.1]-P[0.3-1.59/0.01]-AC[16-45/1]
A-HTFPA2.0-[10-40/0.1]-P[0.5-1.99/0.01]-A[10,​15,​20,​25,​30]
A-HTFPA2.0-[10-40/0.1]-P[0.5-1.99/0.01]-AC[16-45/1]
A-HTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-A[10,​15,​20,​25,​30]
A-HTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-AC[16-45/1]
A-HTFPA3-[10-40/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
A-HTFPA3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1]
A-HTFPA4-[10-40/0.1]-P[2-3.99/0.01]-A[15,​20,​25,​30]
A-HTFPA4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1]
A-HTFPA5-[10-40/0.1]-P[2-4.99/0.01]-A[15,​20,​25,​30]
A-HTFPA5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1]
A-HTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,​20,​25,​30]
A-HTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1]
A-HTFPA8-[10-40/0.1]-P[5-7.99/0.01]-A[15,​20,​25,​30]
A-HTFPA8-[10-40/0.1]-P[5-7.99/0.01]-AC[16-45/1]
A-HTFPA10-[10-40/0.1]-P[7-9.99/0.01]-A[15,​20,​25,​30]
A-HTFPA10-[10-40/0.1]-P[7-9.99/0.01]-AC[16-45/1]
A-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-A[15,​20,​25,​30]
A-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[16-19/1]
A-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[21-24/1]
A-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[26-29/1]
A-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[31-45/1]
A-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-A[15,​20,​25,​30]
A-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[16-19/1]
A-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[21-24/1]
A-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[26-29/1]
A-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[31-45/1]
A-PTFPA1.6-[10-40/0.1]-P[0.3-1.59/0.01]-A[10,​15,​20,​25,​30]
A-PTFPA1.6-[10-40/0.1]-P[0.3-1.59/0.01]-AC[16-45/1]
A-PTFPA2.0-[10-40/0.1]-P[0.5-1.99/0.01]-A[10,​15,​20,​25,​30]
A-PTFPA2.0-[10-40/0.1]-P[0.5-1.99/0.01]-AC[16-45/1]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
Tip angle change [AC]
(°)

5 Days or more

6SKD11 EquivalenNone+0.005/01.610 ~ 3010 ~ 400.3 ~ 1.59-

5 Days or more

6SKD11 EquivalenNone+0.005/01.6-10 ~ 400.3 ~ 1.5916 ~ 45

5 Days or more

6SKD11 EquivalenNone+0.005/02.010 ~ 3010 ~ 400.5 ~ 1.99-

5 Days or more

6SKD11 EquivalenNone+0.005/02.0-10 ~ 400.5 ~ 1.9916 ~ 45

5 Days or more

6SKD11 EquivalenNone+0.005/02.510 ~ 3010 ~ 401 ~ 2.49-

5 Days or more

6SKD11 EquivalenNone+0.005/02.5-10 ~ 401 ~ 2.4916 ~ 45

5 Days or more

6SKD11 EquivalenNone+0.005/0310 ~ 3010 ~ 401 ~ 2.99-

5 Days or more

6SKD11 EquivalenNone+0.005/03-10 ~ 401 ~ 2.9916 ~ 45

5 Days or more

6SKD11 EquivalenNone+0.005/0415 ~ 3010 ~ 402 ~ 3.99-

5 Days or more

6SKD11 EquivalenNone+0.005/04-10 ~ 402 ~ 3.9916 ~ 45

5 Days or more

6SKD11 EquivalenNone+0.005/0515 ~ 3010 ~ 402 ~ 4.99-

5 Days or more

6SKD11 EquivalenNone+0.005/05-10 ~ 402 ~ 4.9916 ~ 45

5 Days or more

6SKD11 EquivalenNone+0.005/0615 ~ 3010 ~ 402.5 ~ 5.99-

5 Days or more

6SKD11 EquivalenNone+0.005/06-10 ~ 402.5 ~ 5.9916 ~ 45

5 Days or more

6SKD11 EquivalenNone+0.005/0815 ~ 3010 ~ 405 ~ 7.99-

5 Days or more

6SKD11 EquivalenNone+0.005/08-10 ~ 405 ~ 7.9916 ~ 45

5 Days or more

6SKD11 EquivalenNone+0.005/01015 ~ 3010 ~ 407 ~ 9.99-

5 Days or more

6SKD11 EquivalenNone+0.005/010-10 ~ 407 ~ 9.9916 ~ 45

5 Days or more

6SKD11 EquivalenNone+0.005/01315 ~ 3010 ~ 4010 ~ 12.99-

5 Days or more

6SKD11 EquivalenNone+0.005/013-10 ~ 4010 ~ 12.9916 ~ 19

5 Days or more

6SKD11 EquivalenNone+0.005/013-10 ~ 4010 ~ 12.9921 ~ 24

5 Days or more

6SKD11 EquivalenNone+0.005/013-10 ~ 4010 ~ 12.9926 ~ 29

5 Days or more

6SKD11 EquivalenNone+0.005/013-10 ~ 4010 ~ 12.9931 ~ 45

5 Days or more

6SKD11 EquivalenNone+0.005/01615 ~ 3010 ~ 4013 ~ 15.99-

5 Days or more

6SKD11 EquivalenNone+0.005/016-10 ~ 4013 ~ 15.9916 ~ 19

5 Days or more

6SKD11 EquivalenNone+0.005/016-10 ~ 4013 ~ 15.9921 ~ 24

5 Days or more

6SKD11 EquivalenNone+0.005/016-10 ~ 4013 ~ 15.9926 ~ 29

5 Days or more

6SKD11 EquivalenNone+0.005/016-10 ~ 4013 ~ 15.9931 ~ 45

5 Days or more

6SKH51 EquivalentNone+0.005/01.610 ~ 3010 ~ 400.3 ~ 1.59-

5 Days or more

6SKH51 EquivalentNone+0.005/01.6-10 ~ 400.3 ~ 1.5916 ~ 45

5 Days or more

6SKH51 EquivalentNone+0.005/02.010 ~ 3010 ~ 400.5 ~ 1.99-

5 Days or more

6SKH51 EquivalentNone+0.005/02.0-10 ~ 400.5 ~ 1.9916 ~ 45

5 Days or more

6SKH51 EquivalentNone+0.005/02.510 ~ 3010 ~ 401 ~ 2.49-

5 Days or more

6SKH51 EquivalentNone+0.005/02.5-10 ~ 401 ~ 2.4916 ~ 45

5 Days or more

6SKH51 EquivalentNone+0.005/0310 ~ 3010 ~ 401 ~ 2.99-

5 Days or more

6SKH51 EquivalentNone+0.005/03-10 ~ 401 ~ 2.9916 ~ 45

5 Days or more

6SKH51 EquivalentNone+0.005/0415 ~ 3010 ~ 402 ~ 3.99-

5 Days or more

6SKH51 EquivalentNone+0.005/04-10 ~ 402 ~ 3.9916 ~ 45

5 Days or more

6SKH51 EquivalentNone+0.005/0515 ~ 3010 ~ 402 ~ 4.99-

5 Days or more

6SKH51 EquivalentNone+0.005/05-10 ~ 402 ~ 4.9916 ~ 45

5 Days or more

6SKH51 EquivalentNone+0.005/0615 ~ 3010 ~ 402.5 ~ 5.99-

5 Days or more

6SKH51 EquivalentNone+0.005/06-10 ~ 402.5 ~ 5.9916 ~ 45

5 Days or more

6SKH51 EquivalentNone+0.005/0815 ~ 3010 ~ 405 ~ 7.99-

5 Days or more

6SKH51 EquivalentNone+0.005/08-10 ~ 405 ~ 7.9916 ~ 45

5 Days or more

6SKH51 EquivalentNone+0.005/01015 ~ 3010 ~ 407 ~ 9.99-

5 Days or more

6SKH51 EquivalentNone+0.005/010-10 ~ 407 ~ 9.9916 ~ 45

5 Days or more

6SKH51 EquivalentNone+0.005/01315 ~ 3010 ~ 4010 ~ 12.99-

5 Days or more

6SKH51 EquivalentNone+0.005/013-10 ~ 4010 ~ 12.9916 ~ 19

5 Days or more

6SKH51 EquivalentNone+0.005/013-10 ~ 4010 ~ 12.9921 ~ 24

5 Days or more

6SKH51 EquivalentNone+0.005/013-10 ~ 4010 ~ 12.9926 ~ 29

5 Days or more

6SKH51 EquivalentNone+0.005/013-10 ~ 4010 ~ 12.9931 ~ 45

5 Days or more

6SKH51 EquivalentNone+0.005/01615 ~ 3010 ~ 4013 ~ 15.99-

5 Days or more

6SKH51 EquivalentNone+0.005/016-10 ~ 4013 ~ 15.9916 ~ 19

5 Days or more

6SKH51 EquivalentNone+0.005/016-10 ~ 4013 ~ 15.9921 ~ 24

5 Days or more

6SKH51 EquivalentNone+0.005/016-10 ~ 4013 ~ 15.9926 ~ 29

5 Days or more

6SKH51 EquivalentNone+0.005/016-10 ~ 4013 ~ 15.9931 ~ 45

5 Days or more

6Powdered high-speed steelNone+0.005/01.610 ~ 3010 ~ 400.3 ~ 1.59-

5 Days or more

6Powdered high-speed steelNone+0.005/01.6-10 ~ 400.3 ~ 1.5916 ~ 45

5 Days or more

6Powdered high-speed steelNone+0.005/02.010 ~ 3010 ~ 400.5 ~ 1.99-

5 Days or more

6Powdered high-speed steelNone+0.005/02.0-10 ~ 400.5 ~ 1.9916 ~ 45

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Mounting plate Stripper plate
Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET